(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - HDPE, Marine

Plastic Bar and Plastic Sheet - HDPE, Marine

Commonly known as marineboard or starboard, this material offers superior performance where water, sunlight, and other harsh elements are present. Will not rust, corrode, rot, delaminate, or splinter unlike wood or metal alternatives.

Tensile Strength Rating: Poor

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Excellent

Hardness: 64D | Density: 0.034 lbs / cu. in.

Temperature Range: -100° to 180° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PE-1000
BULK-PS-PE-1001
BULK-PS-PE-1002
BULK-PS-PE-1003
BULK-PS-PE-1004
BULK-PS-PE-1005
BULK-PS-PE-1006
BULK-PS-PE-1007
BULK-PS-PE-1008
BULK-PS-PE-1009
BULK-PS-PE-1010
BULK-PS-PE-1011
BULK-PS-PE-1012
BULK-PS-PE-1013
BULK-PS-PE-1014
BULK-PS-PE-647
BULK-PS-PE-648
BULK-PS-PE-649
BULK-PS-PE-650
BULK-PS-PE-651
BULK-PS-PE-652
BULK-PS-PE-653
BULK-PS-PE-654
BULK-PS-PE-655
BULK-PS-PE-656
BULK-PS-PE-657
BULK-PS-PE-658
BULK-PS-PE-659
BULK-PS-PE-660
BULK-PS-PE-661
BULK-PS-PE-662
BULK-PS-PE-663
BULK-PS-PE-664
BULK-PS-PE-665
BULK-PS-PE-666
BULK-PS-PE-667
BULK-PS-PE-668
BULK-PS-PE-669
BULK-PS-PE-670
BULK-PS-PE-671
BULK-PS-PE-672
BULK-PS-PE-673
BULK-PS-PE-674
BULK-PS-PE-675
BULK-PS-PE-676
BULK-PS-PE-677
BULK-PS-PE-678
BULK-PS-PE-679
BULK-PS-PE-680
BULK-PS-PE-681
BULK-PS-PE-682
BULK-PS-PE-683
BULK-PS-PE-684
BULK-PS-PE-685
BULK-PS-PE-686
BULK-PS-PE-687
BULK-PS-PE-688
BULK-PS-PE-689
BULK-PS-PE-690
BULK-PS-PE-691
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

Black242 1/211
1 Piece(s)

81 Days

Black362 1/211
1 Piece(s)

51 Days

Black482 1/211
1 Piece(s)

13 Days

Black12311
1 Piece(s)

13 Days

Black24311
1 Piece(s)

81 Days

Black36311
1 Piece(s)

13 Days

Black48311
1 Piece(s)

51 Days

Black12411
1 Piece(s)

81 Days

Black24411
1 Piece(s)

81 Days

Black36411
1 Piece(s)

13 Days

Black48411
1 Piece(s)

81 Days

Black12611
1 Piece(s)

81 Days

Black24611
1 Piece(s)

51 Days

Black36611
1 Piece(s)

13 Days

Black48611
1 Piece(s)

13 Days

White96541/41/4
1 Piece(s)

51 Days

White661/41/4
1 Piece(s)

13 Days

White12121/41/4
1 Piece(s)

13 Days

White24121/41/4
1 Piece(s)

13 Days

White48121/41/4
1 Piece(s)

81 Days

White24241/41/4
1 Piece(s)

51 Days

White48241/41/4
1 Piece(s)

81 Days

White36361/41/4
1 Piece(s)

13 Days

White48481/41/4
1 Piece(s)

81 Days

White96481/41/4
1 Piece(s)

13 Days

White121/21/41/4
1 Piece(s)

13 Days

White241/21/41/4
1 Piece(s)

13 Days

White361/21/41/4
1 Piece(s)

13 Days

White481/21/41/4
1 Piece(s)

13 Days

White123/41/41/4
1 Piece(s)

81 Days

White243/41/41/4
1 Piece(s)

13 Days

White363/41/41/4
1 Piece(s)

13 Days

White483/41/41/4
1 Piece(s)

13 Days

White1211/41/4
1 Piece(s)

51 Days

White2411/41/4
1 Piece(s)

13 Days

White3611/41/4
1 Piece(s)

81 Days

White4811/41/4
1 Piece(s)

13 Days

White121 1/21/41/4
1 Piece(s)

13 Days

White241 1/21/41/4
1 Piece(s)

13 Days

White361 1/21/41/4
1 Piece(s)

13 Days

White481 1/21/41/4
1 Piece(s)

13 Days

White1221/41/4
1 Piece(s)

81 Days

White2421/41/4
1 Piece(s)

13 Days

White3621/41/4
1 Piece(s)

13 Days

White4821/41/4
1 Piece(s)

81 Days

White122 1/21/41/4
1 Piece(s)

81 Days

White242 1/21/41/4
1 Piece(s)

81 Days

White362 1/21/41/4
1 Piece(s)

13 Days

White482 1/21/41/4
1 Piece(s)

81 Days

White1231/41/4
1 Piece(s)

13 Days

White2431/41/4
1 Piece(s)

81 Days

White3631/41/4
1 Piece(s)

81 Days

White4831/41/4
1 Piece(s)

81 Days

White1241/41/4
1 Piece(s)

81 Days

White2441/41/4
1 Piece(s)

13 Days

White3641/41/4
1 Piece(s)

51 Days

White4841/41/4
1 Piece(s)

81 Days

White1261/41/4
1 Piece(s)

13 Days

White2461/41/4
1 Piece(s)

13 Days

White3661/41/4

Loading...

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Clarity Opaque
Tensile Strength 4,000 psi Impact Strength 1.1 ft. - lbs./in. Coefficient of friction 0.31
Water Absorption 0.0005 Detailed, Material HDPE

Additional Products in this Category

Tech Support