(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Temperature Rubber Strip, Roll - EPDM, 60A Durometer

High Temperature Rubber Strip, Roll -  EPDM, 60A Durometer

These EPDM rubber sheets are peroxide cured to enhance strength and temperature resistance. EPDM is ideal for use outdoors and has excellent resistance to weather. It is particularly well suited for use in applications with steam and water.

Durometer: 60A

Elongation: 4.5

Tear Strength: 25 N/mm

Compression Set: 0.25

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-E60HT-8
BULK-RS-E60HT-9
BULK-RS-E60HT-10
BULK-RS-E60HT-12
BULK-RS-E60HT-15
BULK-RS-E60HT-16
BULK-RS-E60HT-17
BULK-RS-E60HT-19
BULK-RS-E60HT-22
BULK-RS-E60HT-23
BULK-RS-E60HT-24
BULK-RS-E60HT-26
BULK-RS-E60HT-43
BULK-RS-E60HT-44
BULK-RS-E60HT-45
BULK-RS-E60HT-47
BULK-RS-E60HT-57
BULK-RS-E60HT-58
BULK-RS-E60HT-59
BULK-RS-E60HT-60
BULK-RS-E60HT-64
BULK-RS-E60HT-77
BULK-RS-E60HT-78
BULK-RS-E60HT-79
BULK-RS-E60HT-80
BULK-RS-E60HT-84
BULK-RS-E60HT-87
BULK-RS-E60HT-88
BULK-RS-E60HT-89
BULK-RS-E60HT-90
BULK-RS-E60HT-94
BULK-RS-E60HT-97
BULK-RS-E60HT-98
BULK-RS-E60HT-99
BULK-RS-E60HT-100
BULK-RS-E60HT-104
BULK-RS-E60HT-204
BULK-RS-E60HT-205
BULK-RS-E60HT-206
BULK-RS-E60HT-208
BULK-RS-E60HT-211
BULK-RS-E60HT-212
BULK-RS-E60HT-213
BULK-RS-E60HT-215
BULK-RS-E60HT-218
BULK-RS-E60HT-219
BULK-RS-E60HT-220
BULK-RS-E60HT-222
BULK-RS-E60HT-232
BULK-RS-E60HT-233
BULK-RS-E60HT-234
BULK-RS-E60HT-235
BULK-RS-E60HT-236
BULK-RS-E60HT-237
BULK-RS-E60HT-238
BULK-RS-E60HT-239
BULK-RS-E60HT-240
BULK-RS-E60HT-241
BULK-RS-E60HT-242
BULK-RS-E60HT-243
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

81 Days

w/o Adhesive1/323612Plain
1 Piece(s)

81 Days

w/o Adhesive1/163612Plain
1 Piece(s)

51 Days

w/o Adhesive1/83612Plain
1 Piece(s)

Quote

w/o Adhesive1/43612Plain
1 Piece(s)

81 Days

w/o Adhesive1/323636Plain
1 Piece(s)

81 Days

w/o Adhesive1/163636Plain
1 Piece(s)

Quote

w/o Adhesive1/83636Plain
1 Piece(s)

Quote

w/o Adhesive1/43636Plain
1 Piece(s)

51 Days

w/o Adhesive1/321212Plain
1 Piece(s)

13 Days

w/o Adhesive1/161212Plain
1 Piece(s)

51 Days

w/o Adhesive1/81212Plain
1 Piece(s)

Quote

w/o Adhesive1/41212Plain
1 Piece(s)

81 Days

with Adhesive1/323636High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/163636High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/83636High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/43636High Temp Adhesive
1 Piece(s)

81 Days

w/o Adhesive1/161/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/161/2120Plain
1 Piece(s)

81 Days

w/o Adhesive1/163/4120Plain
1 Piece(s)

51 Days

w/o Adhesive1/161120Plain
1 Piece(s)

13 Days

w/o Adhesive1/162120Plain
1 Piece(s)

81 Days

w/o Adhesive1/321/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/321/2120Plain
1 Piece(s)

81 Days

w/o Adhesive1/323/4120Plain
1 Piece(s)

51 Days

w/o Adhesive1/321120Plain
1 Piece(s)

13 Days

w/o Adhesive1/322120Plain
1 Piece(s)

Quote

w/o Adhesive1/41/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41/2120Plain
1 Piece(s)

13 Days

w/o Adhesive1/43/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41120Plain
1 Piece(s)

Quote

w/o Adhesive1/42120Plain
1 Piece(s)

Quote

w/o Adhesive1/81/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/81/2120Plain
1 Piece(s)

Quote

w/o Adhesive1/83/4120Plain
1 Piece(s)

Quote

w/o Adhesive1/81120Plain
1 Piece(s)

13 Days

w/o Adhesive1/82120Plain
1 Piece(s)

81 Days

w/o Adhesive1/3236120Plain
1 Piece(s)

51 Days

w/o Adhesive1/1636120Plain
1 Piece(s)

Quote

w/o Adhesive1/836120Plain
1 Piece(s)

51 Days

w/o Adhesive1/436120Plain
1 Piece(s)

81 Days

with Adhesive1/3236120High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/1636120High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive1/836120High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/436120High Temp Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/3266Plain
1 Piece(s)

13 Days

w/o Adhesive1/1666Plain
1 Piece(s)

13 Days

w/o Adhesive1/866Plain
1 Piece(s)

13 Days

w/o Adhesive1/466Plain
1 Piece(s)

51 Days

w/o Adhesive1/3236600Plain
1 Piece(s)

51 Days

w/o Adhesive1/1636600Plain
1 Piece(s)

Quote

w/o Adhesive1/836720Plain
1 Piece(s)

Quote

w/o Adhesive1/436720Plain
1 Piece(s)

81 Days

w/o Adhesive1/323624Plain
1 Piece(s)

81 Days

w/o Adhesive1/163624Plain
1 Piece(s)

Quote

w/o Adhesive1/83624Plain
1 Piece(s)

51 Days

w/o Adhesive1/43624Plain
1 Piece(s)

81 Days

w/o Adhesive1/323648Plain
1 Piece(s)

81 Days

w/o Adhesive1/163648Plain
1 Piece(s)

Quote

w/o Adhesive1/83648Plain
1 Piece(s)

Quote

w/o Adhesive1/43648Plain

Loading...

Basic Information

Material, General Rubber Color Black Tensile Strength 1,800 psi
Texture Smooth

Additional Products in this Category

Tech Support