(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
EPDM has a wide range of chemical compatibility, steam resistance, and good temperature range and is the most weather resistant foam. Applications include anti-rattle and anti-skid applications, seals, flotation devices, and insulation. Cell Type: Closed Cell | Firmness: Medium (9 - 13 psi) | Compression Deflection @25%: 11 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Color | Black | Texture | Smooth |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy