(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Strip, Sheet, Roll - SBR

Rubber Strip, Sheet, Roll - SBR

SBR is a good economical choice for general purpose use and offers good abrasion resistance. These sheets have a fabric insert and stand up to high stress and flex. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression.

Elongation: 2

Tear Strength: 16 N/mm

Compression Set: 0.38

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-RSBR60-3
BULK-RS-RSBR60-4
BULK-RS-RSBR60-5
BULK-RS-RSBR60-6
BULK-RS-RSBR60-7
BULK-RS-RSBR60-8
BULK-RS-RSBR60-13
BULK-RS-RSBR60-14
BULK-RS-RSBR60-59
BULK-RS-RSBR60-60
BULK-RS-RSBR60-61
BULK-RS-RSBR60-62
BULK-RS-RSBR60-68
BULK-RS-RSBR60-71
BULK-RS-RSBR60-72
BULK-RS-RSBR60-73
BULK-RS-RSBR60-74
BULK-RS-RSBR60-75
BULK-RS-RSBR60-76
BULK-RS-RSBR60-77
BULK-RS-RSBR60-78
BULK-RS-RSBR60-79
BULK-RS-RSBR60-80
BULK-RS-RSBR60-81
BULK-RS-RSBR60-82
BULK-RS-RSBR60-83
BULK-RS-RSBR60-84
BULK-RS-RSBR60-85
BULK-RS-RSBR60-86
BULK-RS-RSBR60-87
BULK-RS-RSBR60-88
BULK-RS-RSBR60-89
BULK-RS-RSBR60-90
BULK-RS-RSBR60-91
BULK-RS-RSBR60-92
BULK-RS-RSBR60-93
BULK-RS-RSBR60-94
BULK-RS-RSBR60-95
BULK-RS-RSBR60-96
BULK-RS-RSBR60-97
BULK-RS-RSBR60-98
BULK-RS-RSBR60-99
BULK-RS-RSBR60-100
BULK-RS-RSBR60-101
BULK-RS-RSBR60-102
BULK-RS-RSBR60-103
BULK-RS-RSBR60-104
BULK-RS-RSBR60-105
BULK-RS-RSBR60-106
BULK-RS-RSBR60-107
BULK-RS-RSBR60-108
BULK-RS-RSBR60-109
BULK-RS-RSBR60-110
BULK-RS-RSBR60-111
BULK-RS-RSBR60-112
BULK-RS-RSBR60-113
BULK-RS-RSBR60-114
BULK-RS-SBR60-3
BULK-RS-SBR60-4
BULK-RS-SBR60-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Color Tensile Strength Backing type
1 Piece(s)

51 Days

w/o Adhesive1/163612Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83612Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163636Red400 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/83636Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/161212Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/81212Red400 psiPlain
1 Piece(s)

Quote

with Adhesive1/163636Red400 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/83636Red400 psiAcrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/1636120Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/836120Red400 psiPlain
1 Piece(s)

Quote

with Adhesive1/1636120Red400 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/836120Red400 psiAcrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/836720Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163648Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83648Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163660Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83660Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163672Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83672Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163684Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83684Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163696Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83696Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1636108Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/836108Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163624Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/83624Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/16361200Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/3236720Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/1636720Red400 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/436720Red400 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/161224Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/81224Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/836180Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1636300Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/836300Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1636600Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/836600Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/321212Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/161212Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/41212Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/321224Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/161224Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/41224Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/321236Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/161236Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/41236Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/163660Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/43660Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1636120Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/436120Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/3236180Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/3236300Red400 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1636360Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/436360Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/436480Red400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/3236600Red400 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/163612Black400 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/83612Black400 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/163636Black400 psiPlain

Loading...

Basic Information

Material, General Rubber Material, Details SBR Rubber Texture Smooth

Additional Products in this Category

Tech Support