(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Strip - Fiberglass Fabric-Reinforced, Silicone (Part Numbers)

Rubber Strip - Fiberglass Fabric-Reinforced, Silicone

These sheets have a fabric insert and stand up to high stress and flex. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression. This silicone is also made of FDA complaint materials for food, beverage, and pharmaceutical applications. It also has excellent weathering properties.

Elongation: 8

Compression Set: 0.35

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-SFR70-1
BULK-RS-SFR70-2
BULK-RS-SFR70-3
BULK-RS-SFR70-4
BULK-RS-SFR70-5
BULK-RS-SFR70-6
BULK-RS-SFR70-7
BULK-RS-SFR70-8
BULK-RS-SFR70-9
BULK-RS-SFR70-10
BULK-RS-SFR70-11
BULK-RS-SFR70-12
BULK-RS-SFR70-13
BULK-RS-SFR70-14
BULK-RS-SFR70-15
BULK-RS-SFR70-16
BULK-RS-SFR70-17
BULK-RS-SFR70-18
BULK-RS-SFR70-19
BULK-RS-SFR70-20
BULK-RS-SFR70-21
BULK-RS-SFR70-22
BULK-RS-SFR70-23
BULK-RS-SFR70-24
BULK-RS-SFR70-25
BULK-RS-SFR70-26
BULK-RS-SFR70-27
BULK-RS-SFR70-28
BULK-RS-SFR70-29
BULK-RS-SFR70-30
BULK-RS-SFR70-31
BULK-RS-SFR70-32
BULK-RS-SFR70-33
BULK-RS-SFR70-34
BULK-RS-SFR70-35
BULK-RS-SFR70-36
BULK-RS-SFR70-37
BULK-RS-SFR70-38
BULK-RS-SFR70-39
BULK-RS-SFR70-40
BULK-RS-SFR70-41
BULK-RS-SFR70-42
BULK-RS-SFR70-43
BULK-RS-SFR70-44
BULK-RS-SFR70-45
BULK-RS-SFR70-46
BULK-RS-SFR70-47
BULK-RS-SFR70-48
BULK-RS-SFR70-49
BULK-RS-SFR70-50
BULK-RS-SFR70-51
BULK-RS-SFR70-52
BULK-RS-SFR70-53
BULK-RS-SFR70-54
BULK-RS-SFR70-55
BULK-RS-SFR70-56
BULK-RS-SFR70-57
BULK-RS-SFR70-58
BULK-RS-SFR70-59
BULK-RS-SFR70-60
BULK-RS-SFR70-61
BULK-RS-SFR70-62
BULK-RS-SFR70-63
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

Quote

w/o Adhesive1/1636720Plain
1 Piece(s)

51 Days

w/o Adhesive3/3236720Plain
1 Piece(s)

51 Days

w/o Adhesive1/836720Plain
1 Piece(s)

Quote

w/o Adhesive1/163660Plain
1 Piece(s)

81 Days

w/o Adhesive3/323660Plain
1 Piece(s)

Quote

w/o Adhesive1/83660Plain
1 Piece(s)

Quote

w/o Adhesive1/1636120Plain
1 Piece(s)

81 Days

w/o Adhesive3/3236120Plain
1 Piece(s)

Quote

w/o Adhesive1/836120Plain
1 Piece(s)

Quote

with Adhesive1/163660High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/323660High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/83660High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/1636120High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/3236120High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/836120High Temp Adhesive
1 Piece(s)

51 Days

w/o Adhesive1/161212Plain
1 Piece(s)

81 Days

w/o Adhesive3/321212Plain
1 Piece(s)

13 Days

w/o Adhesive1/81212Plain
1 Piece(s)

Quote

w/o Adhesive1/161224Plain
1 Piece(s)

81 Days

w/o Adhesive3/321224Plain
1 Piece(s)

Quote

w/o Adhesive1/81224Plain
1 Piece(s)

Quote

w/o Adhesive1/161236Plain
1 Piece(s)

81 Days

w/o Adhesive3/321236Plain
1 Piece(s)

Quote

w/o Adhesive1/81236Plain
1 Piece(s)

Quote

w/o Adhesive1/163624Plain
1 Piece(s)

81 Days

w/o Adhesive3/323624Plain
1 Piece(s)

Quote

w/o Adhesive1/83624Plain
1 Piece(s)

Quote

w/o Adhesive1/163636Plain
1 Piece(s)

81 Days

w/o Adhesive3/323636Plain
1 Piece(s)

Quote

w/o Adhesive1/83636Plain
1 Piece(s)

Quote

with Adhesive1/161212High Temp Adhesive
1 Piece(s)

13 Days

with Adhesive3/321212High Temp Adhesive
1 Piece(s)

13 Days

with Adhesive1/81212High Temp Adhesive
1 Piece(s)

13 Days

with Adhesive1/161224High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/321224High Temp Adhesive
1 Piece(s)

51 Days

with Adhesive1/81224High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/161236High Temp Adhesive
1 Piece(s)

51 Days

with Adhesive3/321236High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/81236High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/163624High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/323624High Temp Adhesive
1 Piece(s)

51 Days

with Adhesive1/83624High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/163636High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/323636High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/83636High Temp Adhesive
1 Piece(s)

Quote

w/o Adhesive1/16236Plain
1 Piece(s)

81 Days

w/o Adhesive3/32236Plain
1 Piece(s)

Quote

w/o Adhesive1/8236Plain
1 Piece(s)

Quote

w/o Adhesive1/16436Plain
1 Piece(s)

51 Days

w/o Adhesive3/32436Plain
1 Piece(s)

Quote

w/o Adhesive1/8436Plain
1 Piece(s)

13 Days

w/o Adhesive1/16636Plain
1 Piece(s)

81 Days

w/o Adhesive3/32636Plain
1 Piece(s)

13 Days

w/o Adhesive1/8636Plain
1 Piece(s)

13 Days

with Adhesive1/16236High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/32236High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/8236High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/16436High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/32436High Temp Adhesive
1 Piece(s)

51 Days

with Adhesive1/8436High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/16636High Temp Adhesive
1 Piece(s)

81 Days

with Adhesive3/32636High Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/8636High Temp Adhesive

Loading...

  1. 1

Basic Information

Material, General Rubber Color Red Tensile Strength 1,300 psi
Texture Smooth

Additional Products in this Category

Tech Support