(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Rubber Strip and Sheets - Neoprene

Rubber Strip and Sheets  - Neoprene

Neoprene Rubber Strips and Sheets has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.

Elongation: 3.5

Tear Strength: 20 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-N30-1
BULK-RS-N30-2
BULK-RS-N30-3
BULK-RS-N30-4
BULK-RS-N30-5
BULK-RS-N30-6
BULK-RS-N30-7
BULK-RS-N30-8
BULK-RS-N30-9
BULK-RS-N30-10
BULK-RS-N30-11
BULK-RS-N30-12
BULK-RS-N30-13
BULK-RS-N30-14
BULK-RS-N30-15
BULK-RS-N30-16
BULK-RS-N30-17
BULK-RS-N30-18
BULK-RS-N30-19
BULK-RS-N30-20
BULK-RS-N30-21
BULK-RS-N30-22
BULK-RS-N30-23
BULK-RS-N30-24
BULK-RS-N30-25
BULK-RS-N30-26
BULK-RS-N30-27
BULK-RS-N30-28
BULK-RS-N30-29
BULK-RS-N30-30
BULK-RS-N30-31
BULK-RS-N30-32
BULK-RS-N30-33
BULK-RS-N30-34
BULK-RS-N30-35
BULK-RS-N30-36
BULK-RS-N30-37
BULK-RS-N30-38
BULK-RS-N30-39
BULK-RS-N30-40
BULK-RS-N30-41
BULK-RS-N30-42
BULK-RS-N30-43
BULK-RS-N30-44
BULK-RS-N30-45
BULK-RS-N30-46
BULK-RS-N30-47
BULK-RS-N30-48
BULK-RS-N30-49
BULK-RS-N30-50
BULK-RS-N30-51
BULK-RS-N30-52
BULK-RS-N30-53
BULK-RS-N30-54
BULK-RS-N30-55
BULK-RS-N30-56
BULK-RS-N30-57
BULK-RS-N30-58
BULK-RS-N30-59
BULK-RS-N30-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Tensile Strength Backing type
1 Piece(s)

Quote

w/o Adhesive1/32366001,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/16366001,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/32367201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/8367201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/16367201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/4367201,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/8367201,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/2364801,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/4362401,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1362401,000 psiPlain
1 Piece(s)

Quote

with Adhesive1/1612121,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/3212121,200 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/812121,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/1612121,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/412121,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/812121,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/212121,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/412121,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive112121,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/1612241,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/3212241,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/812241,200 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/1612241,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/412241,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/812241,200 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/212241,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/412241,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive112241,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/1612361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/3212361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/812361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/1612361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/412361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/812361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/212361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive112361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/322361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/162361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/322361,200 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/82361,200 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/162361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/42361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/82361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/22361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/42361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive12361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/324361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/164361,200 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/324361,200 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/84361,200 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/164361,200 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/44361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/84361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/24361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/44361,200 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive14361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/326361,200 psiAcrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/166361,200 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/326361,200 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/86361,200 psiAcrylic Adhesive

Loading...

Basic Information

Material, General Rubber Material, Details Neoprene Color Black
Texture Smooth

Additional Products in this Category

Tech Support