(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Strength Rubber Roll - Buna-N

Ultra Strength Rubber Roll - Buna-N

Buna-N is ideal for oils, greases, fuels, and petroleum applications. It also works well with water and mild chemicals and has excellent physical properties making it tough and durable. This formulation is stronger and more durable than both Standard and High Strength Buna-N for the most demanding applications.

Durometer: 50A

Elongation: 4

Tear Strength: 25 N/mm

Compression Set: 0.28

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-HUS50-43
BULK-RS-HUS50-44
BULK-RS-HUS50-45
BULK-RS-HUS50-46
BULK-RS-HUS50-47
BULK-RS-HUS50-48
BULK-RS-HUS50-204
BULK-RS-HUS50-205
BULK-RS-HUS50-206
BULK-RS-HUS50-207
BULK-RS-HUS50-208
BULK-RS-HUS50-209
BULK-RS-HUS50-210
BULK-RS-HUS50-232
BULK-RS-HUS50-233
BULK-RS-HUS50-234
BULK-RS-HUS50-235
BULK-RS-HUS50-236
BULK-RS-HUS50-237
BULK-RS-HUS50-238
BULK-RS-HUS50-239
BULK-RS-HUS50-332
BULK-RS-HUS50-333
BULK-RS-HUS50-334
BULK-RS-HUS50-335
BULK-RS-HUS50-336
BULK-RS-HUS50-337
BULK-RS-HUS50-338
BULK-RS-HUS50-339
BULK-RS-HUS50-340
BULK-RS-HUS50-341
BULK-RS-HUS50-342
BULK-RS-HUS50-343
BULK-RS-HUS50-344
BULK-RS-HUS50-345
BULK-RS-HUS50-346
BULK-RS-HUS50-347
BULK-RS-HUS50-348
BULK-RS-HUS50-349
BULK-RS-HUS50-350
BULK-RS-HUS50-351
BULK-RS-HUS50-352
BULK-RS-HUS50-353
BULK-RS-HUS50-354
BULK-RS-HUS50-355
BULK-RS-HUS50-356
BULK-RS-HUS50-357
BULK-RS-HUS50-358
BULK-RS-HUS50-359
BULK-RS-HUS50-360
BULK-RS-HUS50-361
BULK-RS-HUS50-362
BULK-RS-HUS50-363
BULK-RS-HUS50-364
BULK-RS-HUS50-365
BULK-RS-HUS50-366
BULK-RS-HUS50-367
BULK-RS-HUS50-368
BULK-RS-HUS50-369
BULK-RS-HUS50-370
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Length
(inch)
Backing type
1 Piece(s)

81 Days

with Adhesive1/32120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/16120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/8120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/16120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/4120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/8120Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive1/32120Plain
1 Piece(s)

Quote

w/o Adhesive3/32120Plain
1 Piece(s)

81 Days

w/o Adhesive1/8120Plain
1 Piece(s)

81 Days

w/o Adhesive3/16120Plain
1 Piece(s)

81 Days

w/o Adhesive1/4120Plain
1 Piece(s)

81 Days

w/o Adhesive3/8120Plain
1 Piece(s)

81 Days

w/o Adhesive1/2120Plain
1 Piece(s)

51 Days

w/o Adhesive1/32600Plain
1 Piece(s)

51 Days

w/o Adhesive1/16600Plain
1 Piece(s)

Quote

w/o Adhesive3/32720Plain
1 Piece(s)

51 Days

w/o Adhesive1/8720Plain
1 Piece(s)

51 Days

w/o Adhesive3/16720Plain
1 Piece(s)

51 Days

w/o Adhesive1/4720Plain
1 Piece(s)

13 Days

w/o Adhesive3/8720Plain
1 Piece(s)

51 Days

w/o Adhesive1/2480Plain
1 Piece(s)

81 Days

w/o Adhesive1/3248Plain
1 Piece(s)

81 Days

w/o Adhesive1/1648Plain
1 Piece(s)

Quote

w/o Adhesive3/3248Plain
1 Piece(s)

81 Days

w/o Adhesive1/848Plain
1 Piece(s)

81 Days

w/o Adhesive3/1648Plain
1 Piece(s)

81 Days

w/o Adhesive1/448Plain
1 Piece(s)

81 Days

w/o Adhesive3/848Plain
1 Piece(s)

81 Days

w/o Adhesive1/248Plain
1 Piece(s)

81 Days

w/o Adhesive1/3260Plain
1 Piece(s)

81 Days

w/o Adhesive1/1660Plain
1 Piece(s)

Quote

w/o Adhesive3/3260Plain
1 Piece(s)

81 Days

w/o Adhesive1/860Plain
1 Piece(s)

81 Days

w/o Adhesive3/1660Plain
1 Piece(s)

81 Days

w/o Adhesive1/460Plain
1 Piece(s)

81 Days

w/o Adhesive3/860Plain
1 Piece(s)

81 Days

w/o Adhesive1/260Plain
1 Piece(s)

81 Days

w/o Adhesive1/3272Plain
1 Piece(s)

81 Days

w/o Adhesive1/1672Plain
1 Piece(s)

Quote

w/o Adhesive3/3272Plain
1 Piece(s)

81 Days

w/o Adhesive1/872Plain
1 Piece(s)

81 Days

w/o Adhesive3/1672Plain
1 Piece(s)

81 Days

w/o Adhesive1/472Plain
1 Piece(s)

81 Days

w/o Adhesive3/872Plain
1 Piece(s)

81 Days

w/o Adhesive1/272Plain
1 Piece(s)

81 Days

w/o Adhesive1/3284Plain
1 Piece(s)

81 Days

w/o Adhesive1/1684Plain
1 Piece(s)

Quote

w/o Adhesive3/3284Plain
1 Piece(s)

81 Days

w/o Adhesive1/884Plain
1 Piece(s)

81 Days

w/o Adhesive3/1684Plain
1 Piece(s)

81 Days

w/o Adhesive1/484Plain
1 Piece(s)

81 Days

w/o Adhesive3/884Plain
1 Piece(s)

81 Days

w/o Adhesive1/284Plain
1 Piece(s)

81 Days

w/o Adhesive1/3296Plain
1 Piece(s)

81 Days

w/o Adhesive1/1696Plain
1 Piece(s)

Quote

w/o Adhesive3/3296Plain
1 Piece(s)

81 Days

w/o Adhesive1/896Plain
1 Piece(s)

81 Days

w/o Adhesive3/1696Plain
1 Piece(s)

81 Days

w/o Adhesive1/496Plain
1 Piece(s)

81 Days

w/o Adhesive3/896Plain

Loading...

Basic Information

Material, General Rubber Width(inch) 36 Material, Details Buna-N
Color Black Tensile Strength 2,500 psi Texture Smooth

Additional Products in this Category

Tech Support