(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Butyl Rubber Sheet is often used in airtight applications and is well known for its air impermeability. It is also known as Isobutylene Isoprene.
Durometer: 60A
Elongation: 3
Tear Strength: 25 N/mm
Compression Set: 0.5
Loading...
Material, General | Rubber | Material, Details | White Butyl Rubber (IIR) | Color | Black |
---|---|---|---|---|---|
Tensile Strength | 1,200 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy