(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - HDPE

Plastic Bar - HDPE

HDPE has excellent moisture-resistance and does not expand in response to water exposure. Stronger and stiffer than LDPE.

Tensile Strength Rating: Poor

Impact Strength Rating: Good

Friction Rating: Very Slippery

Water Absorption Rating Excellent

Hardness: 60D

Density: 0.035 lbs / cu. in.

Temperature Range: -70° to 180° F

Specifications Met: FDA, UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-PE-46
BULK-PS-PE-48
BULK-PS-PE-50
BULK-PS-PE-51
BULK-PS-PE-52
BULK-PS-PE-57
BULK-PS-PE-59
BULK-PS-PE-61
BULK-PS-PE-62
BULK-PS-PE-63
BULK-PS-PE-68
BULK-PS-PE-70
BULK-PS-PE-72
BULK-PS-PE-73
BULK-PS-PE-74
BULK-PS-PE-79
BULK-PS-PE-81
BULK-PS-PE-83
BULK-PS-PE-84
BULK-PS-PE-85
BULK-PS-PE-87
BULK-PS-PE-88
BULK-PS-PE-90
BULK-PS-PE-92
BULK-PS-PE-94
BULK-PS-PE-95
BULK-PS-PE-96
BULK-PS-PE-98
BULK-PS-PE-99
BULK-PS-PE-101
BULK-PS-PE-103
BULK-PS-PE-105
BULK-PS-PE-106
BULK-PS-PE-107
BULK-PS-PE-109
BULK-PS-PE-110
BULK-PS-PE-112
BULK-PS-PE-114
BULK-PS-PE-116
BULK-PS-PE-117
BULK-PS-PE-118
BULK-PS-PE-120
BULK-PS-PE-121
BULK-PS-PE-123
BULK-PS-PE-125
BULK-PS-PE-127
BULK-PS-PE-128
BULK-PS-PE-129
BULK-PS-PE-131
BULK-PS-PE-132
BULK-PS-PE-134
BULK-PS-PE-136
BULK-PS-PE-138
BULK-PS-PE-139
BULK-PS-PE-140
BULK-PS-PE-142
BULK-PS-PE-143
BULK-PS-PE-145
BULK-PS-PE-147
BULK-PS-PE-149
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

121/2-1/16
1 Piece(s)

13 Days

121/21/81/8
1 Piece(s)

13 Days

121/21/41/4
1 Piece(s)

Quote

121/23/83/8
1 Piece(s)

13 Days

121/21/21/2
1 Piece(s)

13 Days

241/2-1/16
1 Piece(s)

13 Days

241/21/81/8
1 Piece(s)

13 Days

241/21/41/4
1 Piece(s)

13 Days

241/23/83/8
1 Piece(s)

13 Days

241/21/21/2
1 Piece(s)

51 Days

481/2-1/16
1 Piece(s)

13 Days

481/21/81/8
1 Piece(s)

13 Days

481/21/41/4
1 Piece(s)

13 Days

481/23/83/8
1 Piece(s)

13 Days

481/21/21/2
1 Piece(s)

13 Days

121-1/16
1 Piece(s)

13 Days

1211/81/8
1 Piece(s)

13 Days

1211/41/4
1 Piece(s)

13 Days

1213/83/8
1 Piece(s)

13 Days

1211/21/2
1 Piece(s)

13 Days

1213/43/4
1 Piece(s)

51 Days

12111
1 Piece(s)

13 Days

241-1/16
1 Piece(s)

13 Days

2411/81/8
1 Piece(s)

51 Days

2411/41/4
1 Piece(s)

13 Days

2413/83/8
1 Piece(s)

13 Days

2411/21/2
1 Piece(s)

13 Days

2413/43/4
1 Piece(s)

13 Days

24111
1 Piece(s)

13 Days

481-1/16
1 Piece(s)

13 Days

4811/81/8
1 Piece(s)

13 Days

4811/41/4
1 Piece(s)

13 Days

4813/83/8
1 Piece(s)

13 Days

4811/21/2
1 Piece(s)

13 Days

4813/43/4
1 Piece(s)

13 Days

48111
1 Piece(s)

Quote

121 1/2-1/16
1 Piece(s)

13 Days

121 1/21/81/8
1 Piece(s)

81 Days

121 1/21/41/4
1 Piece(s)

13 Days

121 1/23/83/8
1 Piece(s)

13 Days

121 1/21/21/2
1 Piece(s)

13 Days

121 1/23/43/4
1 Piece(s)

51 Days

121 1/211
1 Piece(s)

13 Days

241 1/2-1/16
1 Piece(s)

13 Days

241 1/21/81/8
1 Piece(s)

13 Days

241 1/21/41/4
1 Piece(s)

51 Days

241 1/23/83/8
1 Piece(s)

13 Days

241 1/21/21/2
1 Piece(s)

81 Days

241 1/23/43/4
1 Piece(s)

13 Days

241 1/211
1 Piece(s)

13 Days

481 1/2-1/16
1 Piece(s)

13 Days

481 1/21/81/8
1 Piece(s)

13 Days

481 1/21/41/4
1 Piece(s)

81 Days

481 1/23/83/8
1 Piece(s)

13 Days

481 1/21/21/2
1 Piece(s)

13 Days

481 1/23/43/4
1 Piece(s)

13 Days

481 1/211
1 Piece(s)

Quote

122-1/16
1 Piece(s)

13 Days

1221/81/8
1 Piece(s)

13 Days

1221/41/4

Loading...

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Color White
Clarity Opaque Tensile Strength 3,500 psi Impact Strength 3.0 ft. - lbs./in.
Coefficient of friction 0.2 Water Absorption 0.0001 Detailed, Material HDPE

Additional Products in this Category

Tech Support