(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
ABS standard-grade sheets are strong and impact-resistant. It has excellent impact strength to withstand strikes and shocks. It is also easy to thermoform.
Tensile Strength Rating: Good
Impact Strength Rating: Excellent
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R105
Density: 0.038 lbs / cu. in.
Temperature Range: -40° to 190° F
Specifications Met: UL 94 HB
Part Number
Configured Part Number is shown.
PS-ABSB-7
Material | ABS Resin | Grade | Standard | Clarity | Opaque |
---|---|---|---|---|---|
Tensile Strength | 6,200 psi | Impact Strength | 5.6 ft. - lbs./in. | Coefficient of friction | 0.5 |
Water Absorption | 0.004 |
Please check the type/dimensions/specifications of the part PS-ABSB-7 in the Plastic Sheet - ABS series.
Part Number |
---|
BULK-PS-ABS-16 |
BULK-PS-ABS-17 |
BULK-PS-ABS-18 |
BULK-PS-ABS-19 |
PS-ABSB-8 |
PS-ABSB-9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy