(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PTFE bars are standard-grade and have a naturally slippery surface that makes them suitable for making parts that slide and roll. PTFE resists chemicals and performs well in extreme temperatures.
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 55D
Density: 0.078 lbs / cu. in.
Temperature Range: -290° to 500° F
Specifications Met: FDA, UL 94 V-0, MIL-P-22241 Type II Grade A
Part Number
Configured Part Number is shown.
PS-PTFEB-2
Material | Fluororesin (fluoropolymer, PTFE) | Grade | Standard | Clarity | Opaque |
---|---|---|---|---|---|
Tensile Strength | 3,000 psi | Impact Strength | 3.5 ft. - lbs./in. | Coefficient of friction | 0.07 |
Water Absorption | 0.0001 | Detailed, Material | PTFE |
Please check the type/dimensions/specifications of the part PS-PTFEB-2 in the Plastic Sheet - PTFE series.
Part Number |
---|
BULK-PS-PTFE-1017 |
BULK-PS-PTFE-1018 |
BULK-PS-PTFE-1019 |
PS-PTFEB-20 |
PS-PTFEB-21 |
PS-PTFEB-22 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy