(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet -Nylon, 6/6, Glass-Filled

Plastic Sheet -Nylon, 6/6, Glass-Filled

Glass filler makes this material stronger and more abrasion resistant than standard Nylon 6/6. Nylon 6/6 has a slippery surface that reduces friction and wear.

Tensile Strength Rating: Excellent

Impact Strength Rating: Poor

Friction Rating: Very Slippery

Water Absorption Rating: Poor

Hardness: Rockwell M88

Density: 0.042 lbs / cu. in.

Temperature Range: -40° to 230° F

Specifications Met: UL 94 V-0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-NYL-GF-1
PS-NYL-GF-2
PS-NYL-GF-3
PS-NYL-GF-4
PS-NYL-GF-5
PS-NYL-GF-6
PS-NYL-GF-7
PS-NYL-GF-8
PS-NYL-GF-9
PS-NYL-GF-10
PS-NYL-GF-11
PS-NYL-GF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

48241/21/2
1 Piece(s)

13 Days

48243/43/4
1 Piece(s)

13 Days

482411
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

51 Days

24121/21/2
1 Piece(s)

81 Days

24241/21/2
1 Piece(s)

81 Days

663/43/4
1 Piece(s)

51 Days

24123/43/4
1 Piece(s)

51 Days

24243/43/4
1 Piece(s)

13 Days

6611
1 Piece(s)

13 Days

241211
1 Piece(s)

81 Days

242411

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Standard Color Black
Clarity Opaque Tensile Strength 13,000 psi Impact Strength 0.6 ft. - lbs./in.
Coefficient of friction 0.16 Water Absorption 0.0075

Additional Products in this Category

Tech Support