(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These moisture- and wear-resistant nylon 6/12 bars absorb less water and hold their shape longer than standard-grade nylon 6/6. Nylon 6/12 bars are excellent electrical insulators and have a slippery surface that reduces wear.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R115
Density: 0.042 lbs / cu. in.
Temperature Range: -20° to 200° F
Loading...
Material | MC Nylon | Grade | Standard | Clarity | Opaque |
---|---|---|---|---|---|
Tensile Strength | 11,000 psi | Impact Strength | 0.3 ft. - lbs./in. | Coefficient of friction | 0.4 |
Water Absorption | 0.003 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy