(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PEI is resistant to hot water and steam. It is one of the strongest materials and has excellent Electrically Insulating properties.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M109
Density: 0.045 lbs / cu. in.
Temperature Range: -20° to 330° F
Loading...
Material | PEI | Grade | Standard | Color | Amber Color |
---|---|---|---|---|---|
Clarity | Semi-Clear | Tensile Strength | 15,200 psi | Impact Strength | 1.0 ft. - lbs./in. |
Coefficient of friction | 0.42 | Water Absorption | 0.0025 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy