(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XX Garolite Sheet (Part Numbers)

XX Garolite Sheet

Paper laminated with a phenolic resin. XX has moderate strength and good Electrically Insulating properties.

Grade: XX

Tensile Strength Rating: Excellent

Impact Strength Rating: Poor

Water Absorption Rating: Poor

Hardness: Rockwell M110

Density: 0.049 lbs / cu. in.

Maximum Temperature: 250° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-CS-GXX-1
BULK-CS-GXX-2
BULK-CS-GXX-3
BULK-CS-GXX-4
BULK-CS-GXX-5
BULK-CS-GXX-6
BULK-CS-GXX-7
BULK-CS-GXX-8
BULK-CS-GXX-9
BULK-CS-GXX-10
BULK-CS-GXX-11
BULK-CS-GXX-12
BULK-CS-GXX-14
BULK-CS-GXX-15
BULK-CS-GXX-16
BULK-CS-GXX-17
BULK-CS-GXX-18
BULK-CS-GXX-19
BULK-CS-GXX-20
BULK-CS-GXX-21
BULK-CS-GXX-22
BULK-CS-GXX-23
BULK-CS-GXX-24
BULK-CS-GXX-25
BULK-CS-GXX-27
BULK-CS-GXX-28
BULK-CS-GXX-29
BULK-CS-GXX-30
BULK-CS-GXX-31
BULK-CS-GXX-32
BULK-CS-GXX-33
BULK-CS-GXX-34
BULK-CS-GXX-35
BULK-CS-GXX-36
BULK-CS-GXX-37
BULK-CS-GXX-38
BULK-CS-GXX-40
BULK-CS-GXX-41
BULK-CS-GXX-42
BULK-CS-GXX-43
BULK-CS-GXX-44
BULK-CS-GXX-45
BULK-CS-GXX-46
BULK-CS-GXX-47
BULK-CS-GXX-48
BULK-CS-GXX-49
BULK-CS-GXX-50
BULK-CS-GXX-51
BULK-CS-GXX-53
BULK-CS-GXX-54
BULK-CS-GXX-55
BULK-CS-GXX-56
BULK-CS-GXX-57
BULK-CS-GXX-58
BULK-CS-GXX-59
BULK-CS-GXX-60
BULK-CS-GXX-61
BULK-CS-GXX-62
BULK-CS-GXX-63
BULK-CS-GXX-64
BULK-CS-GXX-170
BULK-CS-GXX-171
BULK-CS-GXX-172
BULK-CS-GXX-173
BULK-CS-GXX-174
BULK-CS-GXX-175
BULK-CS-GXX-176
BULK-CS-GXX-177
BULK-CS-GXX-178
BULK-CS-GXX-179
BULK-CS-GXX-180
BULK-CS-GXX-181
BULK-CS-GXX-183
BULK-CS-GXX-184
BULK-CS-GXX-185
BULK-CS-GXX-186
BULK-CS-GXX-187
BULK-CS-GXX-188
BULK-CS-GXX-189
BULK-CS-GXX-190
BULK-CS-GXX-191
BULK-CS-GXX-192
BULK-CS-GXX-193
BULK-CS-GXX-194
BULK-CS-GXX-196
BULK-CS-GXX-197
BULK-CS-GXX-198
BULK-CS-GXX-199
BULK-CS-GXX-200
BULK-CS-GXX-201
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

81 Days

Natural Brown4824-1/32
1 Piece(s)

81 Days

Natural Brown4824-1/16
1 Piece(s)

81 Days

Natural Brown48241/81/8
1 Piece(s)

13 Days

Natural Brown48241/53/16
1 Piece(s)

51 Days

Natural Brown48241/41/4
1 Piece(s)

Quote

Natural Brown48243/83/8
1 Piece(s)

51 Days

Natural Brown48241/21/2
1 Piece(s)

81 Days

Natural Brown48245/85/8
1 Piece(s)

51 Days

Natural Brown48243/43/4
1 Piece(s)

81 Days

Natural Brown482411
1 Piece(s)

81 Days

Natural Brown48241 1/41 1/4
1 Piece(s)

81 Days

Natural Brown48241 1/21 1/2
1 Piece(s)

13 Days

Natural Brown2424-1/32
1 Piece(s)

13 Days

Natural Brown2424-1/16
1 Piece(s)

81 Days

Natural Brown24241/81/8
1 Piece(s)

51 Days

Natural Brown24241/53/16
1 Piece(s)

51 Days

Natural Brown24241/41/4
1 Piece(s)

13 Days

Natural Brown24243/83/8
1 Piece(s)

51 Days

Natural Brown24241/21/2
1 Piece(s)

81 Days

Natural Brown24245/85/8
1 Piece(s)

13 Days

Natural Brown24243/43/4
1 Piece(s)

51 Days

Natural Brown242411
1 Piece(s)

13 Days

Natural Brown24241 1/41 1/4
1 Piece(s)

81 Days

Natural Brown24241 1/21 1/2
1 Piece(s)

81 Days

Natural Brown2412-1/32
1 Piece(s)

81 Days

Natural Brown2412-1/16
1 Piece(s)

81 Days

Natural Brown24121/81/8
1 Piece(s)

51 Days

Natural Brown24121/53/16
1 Piece(s)

13 Days

Natural Brown24121/41/4
1 Piece(s)

51 Days

Natural Brown24123/83/8
1 Piece(s)

51 Days

Natural Brown24121/21/2
1 Piece(s)

51 Days

Natural Brown24125/85/8
1 Piece(s)

81 Days

Natural Brown24123/43/4
1 Piece(s)

51 Days

Natural Brown241211
1 Piece(s)

81 Days

Natural Brown24121 1/41 1/4
1 Piece(s)

81 Days

Natural Brown24121 1/21 1/2
1 Piece(s)

81 Days

Natural Brown1212-1/32
1 Piece(s)

13 Days

Natural Brown1212-1/16
1 Piece(s)

81 Days

Natural Brown12121/81/8
1 Piece(s)

81 Days

Natural Brown12121/53/16
1 Piece(s)

51 Days

Natural Brown12121/41/4
1 Piece(s)

51 Days

Natural Brown12123/83/8
1 Piece(s)

Quote

Natural Brown12121/21/2
1 Piece(s)

13 Days

Natural Brown12125/85/8
1 Piece(s)

81 Days

Natural Brown12123/43/4
1 Piece(s)

51 Days

Natural Brown121211
1 Piece(s)

51 Days

Natural Brown12121 1/41 1/4
1 Piece(s)

81 Days

Natural Brown12121 1/21 1/2
1 Piece(s)

51 Days

Natural Brown66-1/32
1 Piece(s)

13 Days

Natural Brown66-1/16
1 Piece(s)

13 Days

Natural Brown661/81/8
1 Piece(s)

81 Days

Natural Brown661/53/16
1 Piece(s)

13 Days

Natural Brown661/41/4
1 Piece(s)

13 Days

Natural Brown663/83/8
1 Piece(s)

51 Days

Natural Brown661/21/2
1 Piece(s)

13 Days

Natural Brown665/85/8
1 Piece(s)

13 Days

Natural Brown663/43/4
1 Piece(s)

81 Days

Natural Brown6611
1 Piece(s)

81 Days

Natural Brown661 1/41 1/4
1 Piece(s)

81 Days

Natural Brown661 1/21 1/2
1 Piece(s)

51 Days

Natural Brown4848-1/32
1 Piece(s)

13 Days

Natural Brown4848-1/16
1 Piece(s)

13 Days

Natural Brown48481/81/8
1 Piece(s)

13 Days

Natural Brown48481/53/16
1 Piece(s)

13 Days

Natural Brown48481/41/4
1 Piece(s)

13 Days

Natural Brown48483/83/8
1 Piece(s)

Quote

Natural Brown48481/21/2
1 Piece(s)

13 Days

Natural Brown48485/85/8
1 Piece(s)

51 Days

Natural Brown48483/43/4
1 Piece(s)

13 Days

Natural Brown484811
1 Piece(s)

13 Days

Natural Brown48481 1/41 1/4
1 Piece(s)

13 Days

Natural Brown48481 1/21 1/2
1 Piece(s)

81 Days

Natural Brown4836-1/32
1 Piece(s)

81 Days

Natural Brown4836-1/16
1 Piece(s)

51 Days

Natural Brown48361/81/8
1 Piece(s)

81 Days

Natural Brown48361/53/16
1 Piece(s)

81 Days

Natural Brown48361/41/4
1 Piece(s)

Quote

Natural Brown48363/83/8
1 Piece(s)

Quote

Natural Brown48361/21/2
1 Piece(s)

81 Days

Natural Brown48365/85/8
1 Piece(s)

81 Days

Natural Brown48363/43/4
1 Piece(s)

81 Days

Natural Brown483611
1 Piece(s)

81 Days

Natural Brown48361 1/41 1/4
1 Piece(s)

81 Days

Natural Brown48361 1/21 1/2
1 Piece(s)

13 Days

Natural Brown4812-1/32
1 Piece(s)

13 Days

Natural Brown4812-1/16
1 Piece(s)

81 Days

Natural Brown48121/81/8
1 Piece(s)

51 Days

Natural Brown48121/53/16
1 Piece(s)

51 Days

Natural Brown48121/41/4
1 Piece(s)

13 Days

Natural Brown48123/83/8

Loading...

Basic Information

Material Bakelite Grade Standard Clarity Opaque
Tensile Strength 15,000 psi Impact Strength 0.6 ft.-lbs./in. Water Absorption 0.0125

Additional Products in this Category

Tech Support