(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G-10/FR4 Garolite Bar

G-10/FR4 Garolite Bar

G-10/FR4 Garolite Bar is strong, machinable, moisture resistant, electrically insulating, and flame resistant. Glass fabric laminated with a flame retardant epoxy resin.

Grade: G-10/FR4

Color: Yellow

Tensile Strength Rating: Excellent

Impact Strength Rating: Excellent

Water Absorption Rating: Good

Hardness: Rockwell M110

Density: 0.072 lbs / cu. in.

Maximum Temperature: 280° F

Specifications Met: UL 94 V0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-CS-GFR4-68
BULK-CS-GFR4-70
BULK-CS-GFR4-71
BULK-CS-GFR4-72
BULK-CS-GFR4-74
BULK-CS-GFR4-75
BULK-CS-GFR4-81
BULK-CS-GFR4-83
BULK-CS-GFR4-84
BULK-CS-GFR4-85
BULK-CS-GFR4-87
BULK-CS-GFR4-88
BULK-CS-GFR4-94
BULK-CS-GFR4-96
BULK-CS-GFR4-97
BULK-CS-GFR4-98
BULK-CS-GFR4-100
BULK-CS-GFR4-101
BULK-CS-GFR4-102
BULK-CS-GFR4-103
BULK-CS-GFR4-104
BULK-CS-GFR4-107
BULK-CS-GFR4-109
BULK-CS-GFR4-110
BULK-CS-GFR4-111
BULK-CS-GFR4-113
BULK-CS-GFR4-114
BULK-CS-GFR4-115
BULK-CS-GFR4-116
BULK-CS-GFR4-117
BULK-CS-GFR4-120
BULK-CS-GFR4-122
BULK-CS-GFR4-123
BULK-CS-GFR4-124
BULK-CS-GFR4-126
BULK-CS-GFR4-127
BULK-CS-GFR4-128
BULK-CS-GFR4-129
BULK-CS-GFR4-130
BULK-CS-GFR4-133
BULK-CS-GFR4-135
BULK-CS-GFR4-136
BULK-CS-GFR4-137
BULK-CS-GFR4-139
BULK-CS-GFR4-140
BULK-CS-GFR4-141
BULK-CS-GFR4-142
BULK-CS-GFR4-143
BULK-CS-GFR4-146
BULK-CS-GFR4-148
BULK-CS-GFR4-149
BULK-CS-GFR4-150
BULK-CS-GFR4-152
BULK-CS-GFR4-153
BULK-CS-GFR4-154
BULK-CS-GFR4-155
BULK-CS-GFR4-156
BULK-CS-GFR4-159
BULK-CS-GFR4-161
BULK-CS-GFR4-162
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

2411/81/8
1 Piece(s)

81 Days

2411/41/4
1 Piece(s)

13 Days

2413/83/8
1 Piece(s)

81 Days

2411/21/2
1 Piece(s)

13 Days

2413/43/4
1 Piece(s)

81 Days

24111
1 Piece(s)

13 Days

4811/81/8
1 Piece(s)

13 Days

4811/41/4
1 Piece(s)

13 Days

4813/83/8
1 Piece(s)

13 Days

4811/21/2
1 Piece(s)

51 Days

4813/43/4
1 Piece(s)

13 Days

48111
1 Piece(s)

13 Days

2421/81/8
1 Piece(s)

13 Days

2421/41/4
1 Piece(s)

51 Days

2423/83/8
1 Piece(s)

13 Days

2421/21/2
1 Piece(s)

81 Days

2423/43/4
1 Piece(s)

81 Days

24211
1 Piece(s)

Quote

2421 1/41 1/4
1 Piece(s)

Quote

2421 1/21 1/2
1 Piece(s)

Quote

24222
1 Piece(s)

Quote

4821/81/8
1 Piece(s)

13 Days

4821/41/4
1 Piece(s)

51 Days

4823/83/8
1 Piece(s)

13 Days

4821/21/2
1 Piece(s)

81 Days

4823/43/4
1 Piece(s)

81 Days

48211
1 Piece(s)

Quote

4821 1/41 1/4
1 Piece(s)

13 Days

4821 1/21 1/2
1 Piece(s)

51 Days

48222
1 Piece(s)

Quote

2431/81/8
1 Piece(s)

51 Days

2431/41/4
1 Piece(s)

81 Days

2433/83/8
1 Piece(s)

51 Days

2431/21/2
1 Piece(s)

13 Days

2433/43/4
1 Piece(s)

51 Days

24311
1 Piece(s)

Quote

2431 1/41 1/4
1 Piece(s)

13 Days

2431 1/21 1/2
1 Piece(s)

Quote

24322
1 Piece(s)

Quote

4831/81/8
1 Piece(s)

81 Days

4831/41/4
1 Piece(s)

81 Days

4833/83/8
1 Piece(s)

81 Days

4831/21/2
1 Piece(s)

81 Days

4833/43/4
1 Piece(s)

81 Days

48311
1 Piece(s)

Quote

4831 1/41 1/4
1 Piece(s)

51 Days

4831 1/21 1/2
1 Piece(s)

Quote

48322
1 Piece(s)

Quote

2441/81/8
1 Piece(s)

13 Days

2441/41/4
1 Piece(s)

81 Days

2443/83/8
1 Piece(s)

13 Days

2441/21/2
1 Piece(s)

81 Days

2443/43/4
1 Piece(s)

51 Days

24411
1 Piece(s)

13 Days

2441 1/41 1/4
1 Piece(s)

Quote

2441 1/21 1/2
1 Piece(s)

51 Days

24422
1 Piece(s)

Quote

4841/81/8
1 Piece(s)

81 Days

4841/41/4
1 Piece(s)

81 Days

4843/83/8

Loading...

Basic Information

Material Bakelite Grade Standard Color Yellow
Clarity Opaque Tensile Strength 38,000 psi Impact Strength 14.0 ft.-lbs./in.
Water Absorption 0.0015

Additional Products in this Category

Tech Support