(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foam Cord - Silicone

Foam Cord - Silicone

Silicone Foam cords displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Cords are often used to fill gaps, channels, and make custom seals. Silicone is the go to choice for high temperature applications.

Cell Type: Closed Cell

Firmness: Medium

Texture: Smooth

Temperature Range: -100° to 500° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSASSR-C-6
ZUSASSR-C-7
ZUSASSR-C-8
ZUSASSR-C-9
ZUSASSR-C-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(inch)
1 Piece(s)

81 Days

0.012
1 Piece(s)

13 Days

0.028
1 Piece(s)

81 Days

0.049
1 Piece(s)

Quote

0.11
1 Piece(s)

Quote

0.196

Loading...

  1. 1

Basic Information

Material, Detail Silicon Rubber (SI) Length(inch) 120 Tensile Strength 100 psi
Color Red

Additional Products in this Category

Tech Support