(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, ISO, Steel, No Surface Treatment

Round Washer, ISO, Steel, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It is inserted between the bearing surface and tightening section when tightening machine screws or bolts. ISO standard.
[Material]
・ steel

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSI-ST-M2
WSI-ST-M2.5
WSI-ST-M3
WSI-ST-M4
WSI-ST-M5
WSI-ST-M6
WSI-ST-M8
WSI-ST-M10
WSI-ST-M12
WSI-ST-M14
WSI-ST-M16
WSI-ST-M18
WSI-ST-M20
WSI-ST-M22
WSI-ST-M24
WSI-ST-M27
WSI-ST-M30
WSI-ST-M33
WSI-ST-M36
WSI-ST-M39
WSI-ST-M42
WSI-ST-M45
WSI-ST-M48
WSI-ST-M52
WSI-ST-M56
WSI-ST-M60
WSI-ST-M64
WSI-ST-M68
WSI-ST-M72
WSI-ST-M76
WSI-ST-M80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details)
1 Piece(s)

8 Days or more

10[Not Provided] Fabric2.220.3[Not Provided] Fabric
1 Piece(s)

8 Days or more

10[Not Provided] Fabric2.72.50.5[Not Provided] Fabric
1 Piece(s)Available

Same day

Stock

10[Not Provided] Fabric3.230.5[Not Provided] Fabric
1 Piece(s)Available

Same day

Stock

10[Not Provided] Fabric4.340.8[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric5.351[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric6.461.6[Not Provided] Fabric
1 Piece(s)Available

Same day

Stock

10[Not Provided] Fabric8.481.6[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric10.5102[Not Provided] Fabric
1 Piece(s)Available

Same day

Stock

10[Not Provided] Fabric13122.5[Not Provided] Fabric
1 Piece(s)Available

Same day

Stock

10[Not Provided] Fabric15142.5[Not Provided] Fabric
1 Piece(s)Available

Same day

Stock

10[Not Provided] No17163[Not Provided] No
1 Piece(s)Available

Same day

Stock

10[Not Provided] Fabric19183[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric21203[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric23223[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric25244[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric28274[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric31304[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric34335[Not Provided] Fabric
1 Piece(s)Available

10 Days or more

10[Not Provided] Fabric37365[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric40396[Not Provided] Fabric
1 Piece(s)Available

15 Days or more

10[Not Provided] Fabric43427[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric46457[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric50488[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric54528[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric58569[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric62609[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric66649[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric706810[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric747210[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric787610[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric828012[Not Provided] Fabric

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support