(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Combination, Air Filter + Regulator + Lubricator, AC20-D to AC60-D

Air Combination, Air Filter + Regulator + Lubricator, AC20-D to AC60-D

[Features]
・ Improved visibility & environmental resistance
·Easy-to-operate handle shape
·Ensuring compatibility
·Space saving / reduction of piping labor-hours

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
AC20-N02E-Z-D
AC30-03CE-D
AC40-04CE-D
AC40-N04E-Z-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Case Guard Drain Cock Size of Body Pressure Unit
1 Piece(s)

Quote

NPT1/4No[Manual] Manual20Notation of product units: psi, °F, pressure gauge unit notation: psi (MPa is also shown)
1 Piece(s)

Quote

Rc3/8Presence[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions30Notation of product units: MPa, °C, pressure gauge unit notation: MPa
1 Piece(s)

Quote

Rc1/2Presence[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions40Notation of product units: MPa, °C, pressure gauge unit notation: MPa
1 Piece(s)

3 Days

NPT1/2Presence[Manual] Manual40Notation of product units: psi, °F, pressure gauge unit notation: psi (MPa is also shown)

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Regulator + Lubricator Filter Rating 5μm Operating Environment Air powered tools
Compressed Air Quality General Dry Air Case Material Polycarbonate Case Exhaust Structure Relief type
Flow Direction Flow Direction Pressure Gauge Square type inserted pressure gauge (with limit indicator) Pressure Switch None
Residual Pressure Relief 3-Port Connection Valve None Set Pressure 0.05 to 0.85 MPa Drain Outlet With drain cock
Lubricator Oil Discharge Outlet Without drain cock Made to order specifications None Type Standard

Additional Products in this Category

Tech Support