(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-A to AC40C-A
  • Volume Discount

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AC20C-01G-A
AC20C-02-A
AC20C-02CG-SV1-A
AC20C-02CG-SV-A
AC20C-02CG-V1-A
AC20C-02CG-V-A
AC20C-02CG-V-C-A
AC20C-02CM-T-A
AC20C-02G-A
AC20C-02G-CR-A
AC20C-N02G-Z-A
AC25C-02DG-A
AC30C-02DG-A
AC30C-03C-A
AC30C-03CG-A
AC30C-03CG-V-A
AC30C-03DG-A
AC30C-03DG-V-A
AC30C-03DM-A
AC30C-03G-A
AC30C-03G-R-A
AC30C-03G-SV1-2-A
AC30C-N03CG-Z-A
AC30C-N03DG-Z-A
AC40C-03C-A
AC40C-03C-R-A
AC40C-03CG-V-A
AC40C-04-A
AC40C-04-V1-A
AC40C-04CG-A
AC40C-04CG-T-R-A
AC40C-04CM-A
AC40C-04CM-T-A
AC40C-04DG-A
AC40C-04DG-R-A
AC40C-04DG-S-A
AC40C-04DG-SV1-A
AC40C-04DG-T-A
AC40C-04DG-V1-A
AC40C-04DG-V-A
AC40C-04DM-A
AC40C-04G-A
AC40C-04G-R-A
AC40C-04G-SV1-2-A
AC40C-04G-V-A
AC40C-06-A
AC40C-06-T-A
AC40C-06DG-A
AC40C-06DG-R-A
AC40C-06G-A
AC40C-06G-V-A
AC40C-N04CG-SV-8Z-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Case materials Bowl guard Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Pressure Unit T shape spacer
1 Piece(s)Available

Quote

Rc1/8-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20YesMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20YesMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)20NoneNoneUnit used on nameplate and pressure gauge: MPaYes
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

NPT1/41[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneName plate, bowl caution plate and pressure gauge units: psi, °FNone
1 Piece(s)Available

Quote

Rc1/41[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)25NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissionsNo (No Pressure Port Plug)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/81[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Metal] Metal CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30YesMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

NPT3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneName plate, bowl caution plate and pressure gauge units: psi, °FNone
1 Piece(s)Available

Quote

NPT3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30NoneNoneName plate, bowl caution plate and pressure gauge units: psi, °FNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissionsNo (No Pressure Port Plug)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissionsNo (No Pressure Port Plug)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/8-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)40NoneMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaYes
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)40NoneNoneUnit used on nameplate and pressure gauge: MPaYes
1 Piece(s)Available

Quote

Rc1/21[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40YesNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40YesMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaYes
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Metal] Metal CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40YesMounting position: V + AF + AFM + ARUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc1/2-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)40NoneNoneUnit used on nameplate and pressure gauge: MPaYes
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CasePresence[Reverse Flow(Right to Left)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneNoneUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

Rc3/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40NoneMounting position: AF + AFM + AR + VUnit used on nameplate and pressure gauge: MPaNone
1 Piece(s)Available

Quote

NPT1/21[Metal] Metal Case with Level GaugePresence[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)40YesMounting position: AF + AFM + AR + VName plate, bowl caution plate and pressure gauge units: psi, °FNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Case materials Bowl guard Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Pressure Unit T shape spacer

Loading...

  1. 1

Basic Information

Regulator Unit Combination Air Filter + Mist Separator + Regulator Filter Rating 5μm Mist separator filtration rating 0.3μm
Compressed Air Quality General Dry Air Exhaust mechanism Relief type Set Pressure 0.05 to 0.7 MPa
Drain Outlet With drain cock

Additional Products in this Category

Tech Support