(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spherical Plain Bearing - Angular Contact, Open, Single Acting, B--SA Series, Inch

Spherical Plain Bearing - Angular Contact, Open, Single Acting, B--SA Series, Inch

Designed to support heavy unidirectional thrust and combination radial/thrust loads. Elliptical lubricating grooves are a standard feature.

Part Number

Configured Part Number is shown.




Part Number
B8SA
B14SA
B16SA
B20SA
B22SA
B24SA
B28SA
B32SA
B36SA
B40SA
B44SA
B48SA
B52SA
B56SA
B60SA
B64SA
B72SA
B80SA
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
1 Piece(s)

12 Days

0.5 inch1779347
1 Piece(s)

86 Days

0.88 inch66278165.5
1 Piece(s)

9 Days

1 inch87185226
1 Piece(s)

9 Days

1.25 inch142342366
1 Piece(s)

86 Days

1.38 inch159690404
1 Piece(s)

9 Days

1.5 inch197945495.5
1 Piece(s)

9 Days

1.75 inch274009696
1 Piece(s)

9 Days

2 inch366977925.5
1 Piece(s)

86 Days

2.25 inch4679511175.5
1 Piece(s)

12 Days

2.5 inch5920551485
1 Piece(s)

86 Days

2.75 inch6979231745
1 Piece(s)

9 Days

3 inch8424892105
1 Piece(s)

12 Days

3.25 inch10004002505
1 Piece(s)

9 Days

3.5 inch11729902935
1 Piece(s)

86 Days

3.75 inch13549223394.5
1 Piece(s)

12 Days

4 inch15528673884.5
1 Piece(s)

86 Days

4.5 inch20008005004.5
1 Piece(s)

46 Days

5 inch24678616174.5

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -52::177 Lubrication Method Lubrication

Additional Products in this Category

Tech Support