(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - Sealed, High Misalignment, BH--LSS Series, Inch

Spherical Plain Bearing - Sealed, High Misalignment, BH--LSS Series, Inch

Due to greater inner ring cross section, the BH-L is capable of greatermisalignment. Available in open or sealed designs.

Part Number

Configured Part Number is shown.



Part Number
BH2024LSS
BH2428LSS
BH2832LSS
BH3236LSS
BH3640LSS
BH4044LSS
BH4448LSS
BH4852LSS
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
1 Piece(s)

86 Days

1.25 inch37720794
1 Piece(s)

46 Days

1.5 inch513322128
1 Piece(s)

46 Days

1.75 inch671233168
1 Piece(s)

12 Days

2 inch849606212
1 Piece(s)

86 Days

2.25 inch1047551262
1 Piece(s)

12 Days

2.5 inch1267737317
1 Piece(s)

86 Days

2.75 inch1510164377
1 Piece(s)

9 Days

3 inch1773497443

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -40::122 Allowable Tilt Angle α(deg) 9 Lubrication Method Lubrication

Additional Products in this Category

Tech Support