(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spherical Plain Bearing - Sealed, Radial, B--LSS Series, Inch

Spherical Plain Bearing - Sealed, Radial, B--LSS Series, Inch

B-LSS series are designed to support heavy radial loads under misalignment. These bearings also possess moderate thrust loading capability. They are non-separable with a single fractured outer ring.

Part Number

Configured Part Number is shown.



Part Number
B12LSS
B14LSS
B16LSS
B20LSS
B22LSS
B24LSS
B28LSS
B32LSS
B36LSS
B40LSS
B44LSS
B48LSS
B52LSS
B56LSS
B60LSS
B64LSS
B729LSS
B809LSS
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
1 Piece(s)

9 Days

0.75 inch9430224
1 Piece(s)

12 Days

0.88 inch12810832
1 Piece(s)

9 Days

1 inch16769742
1 Piece(s)

9 Days

1.25 inch26155465
1 Piece(s)

9 Days

1.38 inch31048477
1 Piece(s)

9 Days

1.5 inch37720794
1 Piece(s)

9 Days

1.75 inch513322128
1 Piece(s)

9 Days

2 inch671233168
1 Piece(s)

12 Days

2.25 inch849606212
1 Piece(s)

9 Days

2.5 inch1047551262
1 Piece(s)

86 Days

2.75 inch1267737317
1 Piece(s)

9 Days

3 inch1510164377
1 Piece(s)

86 Days

3.25 inch1773497443
1 Piece(s)

12 Days

3.5 inch2059517515
1 Piece(s)

86 Days

3.75 inch2359325590
1 Piece(s)

9 Days

4 inch2685378671
1 Piece(s)

86 Days

4.5 inch3401983850
1 Piece(s)

12 Days

5 inch41973221049

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -40::122 Allowable Tilt Angle α(deg) 7 Lubrication Method Lubrication

Additional Products in this Category

Tech Support