(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Ball Bearing - Single Row, Inch, 7600 Series

Insert Ball Bearing - Single Row, Inch, 7600 Series

The 7600 Series bearings are single row retainer type radial bearings similar in construction to the 1600 Series bearings. They incorporate a highly efficient single lip contact seal with metal guard. The inner and outer rings are turned from chrome steel and after careful heat treatment the through hardened rings are accurately ground to close tolerances.The inner ring is extended and contains set screws whereas the 7500 Series bearing does not.

The 7600 Series bearings are recommended for applications requiring the accuracy of rotation and quiet performance of close limit precision grade bearings, and where a superior seal is required to retain lubricant and keep the bearing free from dust and dirt.

Normally double sealed (type DL), the 7600 Series bearings can be produced to order with seals on one side only (type SL) or without seals (type NL). Double sealed bearings are grease packed as standard; however, all types can be furnished with or without grease packing as desired. All types are provided with a snap ring groove, with the snap ring assembled on the bearing as an option.

Part Number

Configured Part Number is shown.







Part Number
7608DLGTNTG18
7609DLGTNTG18
7610DLGTNTG18
7610DLTNTG18
7611DLGTNTG18
7612DLGTNTG18
7612DLTNTG18
7613DLGTNTG18
7614DLGTNTG18
7615DLGTNTG18
7616DLGTNTG18
7616DLTNTG18
7617DLGTNTG18
7618DLGTNTG18
7620DLGTNTG18
7620DLTNTG18
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

12.7 (1/2")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

7 Days

14.5 (9/16")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

9 Days

16 (5/8")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

7 Days

16 (5/8")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

7 Days

17.5 (11/16")44.5 (1-3/4")16 (5/8")115444560
1 Piece(s)

9 Days

19.1 (3/4")44.5 (1-3/4")16 (5/8")456011544
1 Piece(s)

9 Days

19.1 (3/4")44.5 (1-3/4")16 (5/8")456011544
1 Piece(s)

7 Days

20.6 (13/16")50.8 (2")16 (5/8")132126006
1 Piece(s)

9 Days

22.4 (7/8")50.8 (2")16 (5/8")132126006
1 Piece(s)

7 Days

23.9 (15/16")50.8 (2")16 (5/8")132126006
1 Piece(s)

9 Days

25.4 (1")50.8 (2")16 (5/8")132126006
1 Piece(s)

9 Days

25.4 (1")50.8 (2")16 (5/8")600613212
1 Piece(s)

7 Days

26.9 (1-1/16")65.3 (2-9/16")19.1 (3/4")2384311655
1 Piece(s)

9 Days

28.7 (1-1/8")65.3 (2-9/16")19.1 (3/4")2384311655
1 Piece(s)

9 Days

31.8 (1-1/4")65.3 (2-9/16")19.1 (3/4")1165523843
1 Piece(s)

9 Days

31.8 (1-1/4")65.3 (2-9/16")19.1 (3/4")1165523843

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Outer Ring Shape Grooved
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Inch Series
Rolling Element Material Steel

Additional Products in this Category

Tech Support