(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Angular Contact Ball Bearing (Part Numbers)

Thin Section Angular Contact Ball Bearing

In applications with high axial loads the A-Type, angular contact ball bearing should be used. This bearing also works well in radial or combined radial-thrust applications. The A-Type bearing should never be used alone to support moment loads or reversing axial loading.

Part Number

Configured Part Number is shown.









Part Number
KA020AR0-RBC
KA025AR0-RBC
KA030AR0-RBC
KA035AR0-RBC
KA040AR0-RBC
KA042AR0-RBC
KA045AR0-RBC
KA047AR0-RBC
KA050AR0-RBC
KA055AR0-RBC
KA060AR0-RBC
KA065AR0-RBC
KA070AR0-RBC
KA075AR0-RBC
KA080AR0-RBC
KA090AR0-RBC
KA100AR0-RBC
KA110AR0-RBC
KA120AR0-RBC
KAA10AG0-RBC
KAA15AG0-RBC
KAA17AG0-RBC
KB020AR0-RBC
KB025AR0-RBC
KB030AR0-RBC
KB035AR0-RBC
KB040AR0-RBC
KB042AR0-RBC
KB045AR0-RBC
KB050AR0-RBC
KB055AR0-RBC
KB060AR0-RBC
KB065AR0-RBC
KB070AR0-RBC
KB080AR0-RBC
KB090AR0-RBC
KC040AR0-RBC
KC042AR0-RBC
KC045AR0-RBC
KC047AR0-RBC
KC050AR0-RBC
KC055AR0-RBC
KC060AR0-RBC
KC065AR0-RBC
KC070AR0-RBC
KC075AR0-RBC
KC080AR0-RBC
KC090AR0-RBC
KC100AR0-RBC
KC110AR0-RBC
KC120AR0-RBC
KD040AR0-RBC
KD042AR0-RBC
KD045AR0-RBC
KD047AR0-RBC
KD050AR0-RBC
KD055AR0-RBC
KD060AR0-RBC
KD065AR0-RBC
KD070AR0-RBC
KD075AR0-RBC
KD080AR0-RBC
KD090AR0-RBC
KD100AR0-RBC
KD110AR0-RBC
KD120AR0-RBC
KD140AR0-RBC
KD160AR0-RBC
KD180AR0-RBC
KD200AR0-RBC
KF040AR0-RBC
KF042AR0-RBC
KF045AR0-RBC
KF047AR0-RBC
KF050AR0-RBC
KF055AR0-RBC
KF060AR0-RBC
KF065AR0-RBC
KF070AR0-RBC
KF075AR0-RBC
KF080AR0-RBC
KF090AR0-RBC
KF100AR0-RBC
KF110AR0-RBC
KF120AR0-RBC
KF140AR0-RBC
KF160AR0-RBC
KG040AR0-RBC
KG042AR0-RBC
KG045AR0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner/Outer Ring Material I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Rolling Element Material Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

Steel50.8 (2")--7696Steel10142
1 Piece(s)

9 Days

Steel63.5 (2-1/2")76.2 (3")-8274Steel12367
1 Piece(s)

16 Days

Steel76.2 (3")88.9 (3-1/2")-8808Steel14635
1 Piece(s)

9 Days

Steel88.9 (3-1/2")101.6 (4")-9208Steel16859
1 Piece(s)

16 Days

Steel101.6 (4")114.3 (4-1/2")-9698Steel19128
1 Piece(s)

7 Days

Steel108 (4-1/4")120.7 (4-3/4")-9965Steel20240
1 Piece(s)

7 Days

Steel114.3 (4-1/2")127 (5")-10053Steel21396
1 Piece(s)

7 Days

Steel120.7 (4-3/4")133.4 (5-1/4")-10276Steel22509
1 Piece(s)

16 Days

Steel127 (5")139.7 (5-1/2")-10498Steel23621
1 Piece(s)

7 Days

Steel139.7 (5-1/2")152.4 (6")-10721Steel25889
1 Piece(s)

7 Days

Steel152.4 (6")165.1 (6-1/2")-11121Steel28113
1 Piece(s)

7 Days

Steel165.1 (6-1/2")177.8 (7")-11477Steel30382
1 Piece(s)

7 Days

Steel177.8 (7")190.5 (7-1/2")-11566Steel32650
1 Piece(s)

7 Days

Steel190.5 (7-1/2")203.2 (8")-11833Steel34875
1 Piece(s)

7 Days

Steel203.2 (8")215.9 (8-1/2")-12322Steel37143
1 Piece(s)

7 Days

Steel228.6 (9")241.3 (9-1/2")-12722Steel41636
1 Piece(s)

7 Days

Steel254 (10")266.7' (10-1/2")-13345Steel46129
1 Piece(s)

7 Days

Steel279.4 (11")292.1 (11-1/2")-13790Steel50621
1 Piece(s)

7 Days

Steel304.8 (12")317.5 (12-1/2")-14235Steel55114
1 Piece(s)

9 Days

Steel--4.8 (3/16")4271Steel4315
1 Piece(s)

9 Days

Steel-47.8 (1-7/8")4.8 (3/16")4894Steel6139
1 Piece(s)

7 Days

Steel44.5 (1-3/4")54.1 (2-1/8")4.8 (3/16")4991Steel6762
1 Piece(s)

9 Days

Steel50.8 (2")66.8 (2-5/8")-10943Steel14012
1 Piece(s)

16 Days

Steel63.5 (2-1/2")--11922Steel17171
1 Piece(s)

16 Days

Steel76.2 (3")92.2 (3-5/8")-12456Steel19884
1 Piece(s)

16 Days

Steel88.9 (3-1/2")104.9 (4-1/8")--Steel23042
1 Piece(s)

7 Days

Steel101.6 (4")117.6 (4-5/8")-13923Steel26201
1 Piece(s)

7 Days

Steel108 (4-1/4")124 (4-7/8")-14101Steel27579
1 Piece(s)

7 Days

Steel114.3 (4-1/2")130.3 (5-1/8")-14413Steel28914
1 Piece(s)

7 Days

Steel127 (5")143 (5-5/8")-14902Steel32072
1 Piece(s)

7 Days

Steel139.7 (5-1/2")155.7 (6-1/8")-15480Steel35230
1 Piece(s)

16 Days

Steel152.4 (6")168.4 (6-5/8")-16014Steel38389
1 Piece(s)

7 Days

Steel165.1 (6-1/2")181.1 (7-1/8")-16237Steel41102
1 Piece(s)

7 Days

Steel177.8 (7")193.8 (7-5/8")-16726Steel44305
1 Piece(s)

7 Days

Steel203.2 (8")219.2 (8-5/8")-17571Steel50621
1 Piece(s)

7 Days

Steel228.6 (9")244.6 (9-5/8")-18149Steel56493
1 Piece(s)

16 Days

Steel101.6 (4")120.7 (4-3/4")-18149Steel32739
1 Piece(s)

7 Days

Steel108 (4-1/4")127 (5")-18594Steel34786
1 Piece(s)

7 Days

Steel114.3 (4-1/2")133.4 (5-1/4")-18950Steel36787
1 Piece(s)

7 Days

Steel120.7 (4-3/4")139.7 (5-1/2")-19306Steel38789
1 Piece(s)

7 Days

Steel127 (5")146.1 (5-3/4")-19795Steel40791
1 Piece(s)

7 Days

Steel139.7 (5-1/2")158.8 (6-1/4")-20195Steel44127
1 Piece(s)

7 Days

Steel152.4 (6")171.5 (6-3/4")-20863Steel48130
1 Piece(s)

7 Days

Steel165.1 (6-1/2")184.2 (7-1/4")-21485Steel52134
1 Piece(s)

7 Days

Steel177.8 (7")196.9 (7-3/4")-22153Steel55470
1 Piece(s)

7 Days

Steel190.5 (7-1/2")209.6 (8-1/4")-22642Steel59518
1 Piece(s)

7 Days

Steel203.2 (8")222.3 (8-3/4")-23176Steel63521
1 Piece(s)

7 Days

Steel228.6 (9")247.7 (9-3/4")-24021Steel70861
1 Piece(s)

7 Days

Steel254 (10")273.1 (10-3/4")-24777Steel78867
1 Piece(s)

7 Days

Steel279.4 (11")298.5 (11-3/4")-25711Steel86252
1 Piece(s)

7 Days

Steel304.8 (12")323.9 (12-3/4")-26601Steel93591
1 Piece(s)

16 Days

Steel101.6 (4")127 (5")-26779Steel45639
1 Piece(s)

7 Days

Steel108 (4-1/4")133.4 (5-1/4")-31094Steel48175
1 Piece(s)

7 Days

Steel114.3 (4-1/2")139.7 (5-1/2")-31761Steel50710
1 Piece(s)

7 Days

Steel120.7 (4-3/4")146.1 (5-3/4")-32384Steel53246
1 Piece(s)

16 Days

Steel127 (5")152.4 (6")-32917Steel55781
1 Piece(s)

16 Days

Steel139.7 (5-1/2")165.1 (6-1/2")-34074Steel60852
1 Piece(s)

16 Days

Steel152.4 (6")177.8 (7")-35052Steel65923
1 Piece(s)

7 Days

Steel165.1 (6-1/2")190.5 (7-1/2")-35898Steel70994
1 Piece(s)

16 Days

Steel177.8 (7")203.2 (8")-36743Steel76065
1 Piece(s)

7 Days

Steel190.5 (7-1/2")215.9 (8-1/2")-37899Steel81136
1 Piece(s)

7 Days

Steel203.2 (8")228.6 (9")-38567Steel86207
1 Piece(s)

16 Days

Steel228.6 (9")254 (10")-40034Steel96349
1 Piece(s)

7 Days

Steel254 (10")279.4 (11")-41769Steel106491
1 Piece(s)

16 Days

Steel279.4 (11")304.8 (12")-42703Steel116633
1 Piece(s)

7 Days

Steel304.8 (12")330.2 (13")-44260Steel126775
1 Piece(s)

7 Days

Steel355.6 (14")381 (15")-45995Steel147059
1 Piece(s)

7 Days

Steel406.4 (16")431.8 (17")-49064Steel167343
1 Piece(s)

9 Days

Steel457.2 (18")482.6 (19")-50666Steel187626
1 Piece(s)

7 Days

Steel508 (20")533.4 (21")-53023Steel207910
1 Piece(s)

7 Days

Steel101.6 (4")139.7 (5-1/2")-56137Steel81581
1 Piece(s)

7 Days

Steel108 (4-1/4")146.1 (5-3/4")-56671Steel84739
1 Piece(s)

7 Days

Steel114.3 (4-1/2")152.4 (6")-58717Steel91011
1 Piece(s)

7 Days

Steel120.7 (4-3/4")158.8 (6-1/4")-59518Steel94125
1 Piece(s)

7 Days

Steel127 (5")165.1 (6-1/2")-59963Steel97283
1 Piece(s)

16 Days

Steel139.7 (5-1/2")177.8 (7")-62187Steel106669
1 Piece(s)

7 Days

Steel152.4 (6")190.5 (7-1/2")-64633Steel116099
1 Piece(s)

7 Days

Steel165.1 (6-1/2")203.2 (8")-66368Steel125529
1 Piece(s)

7 Days

Steel177.8 (7")215.9 (8-1/2")-68281Steel134915
1 Piece(s)

7 Days

Steel190.5 (7-1/2")228.6 (9")-69348Steel141187
1 Piece(s)

7 Days

Steel203.2 (8")241.3 (9-1/2")-71261Steel150617
1 Piece(s)

16 Days

Steel228.6 (9")266.7' (10-1/2")-74553Steel169433
1 Piece(s)

7 Days

Steel254 (10")292.1 (11-1/2")-77088Steel185135
1 Piece(s)

7 Days

Steel279.4 (11")317.5 (12-1/2")-79490Steel203951
1 Piece(s)

16 Days

Steel304.8 (12")342.9 (13-1/2")-81581Steel219654
1 Piece(s)

7 Days

Steel355.6 (14")393.7 (15-1/2")-86696Steel254172
1 Piece(s)

7 Days

Steel406.4 (16")444.5 (17-1/2")-90344Steel288646
1 Piece(s)

7 Days

Steel101.6 (4")152.4 (6")-94703Steel121704
1 Piece(s)

7 Days

Steel108 (4-1/4")158.8 (6-1/4")-97817Steel127798
1 Piece(s)

7 Days

Steel114.3 (4-1/2")165.1 (6-1/2")-100931Steel133892

Loading...

Basic Information

Type Angular Bearing (Single) Precision Class 0 (ABEC-1) Load Direction Radial
Size Standards Inch Series

Additional Products in this Category

Tech Support