(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Follower - Hexlube® Universal, Standard Stud, Crowned, CS--LW Series

Cam Follower - Hexlube® Universal, Standard Stud, Crowned, CS--LW Series

• Socket head and sealed

• Sizes CS 16 LW through CS 22 LW cannot be relubricated.

• HexLube® Cam Followers can be regreased through the hex head using a Lincoln #5803 or Alemite #6785 needle nozzle adapter.

Part Number

Configured Part Number is shown.


Part Number
CS24LW
CS32LW
CS40LW
CS64LW
CS80LW
CS96LW
CS128LW
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

8007137905000
1 Piece(s)

9 Days

10231213524500
1 Piece(s)

9 Days

18683293593900
1 Piece(s)

9 Days

42703742852200
1 Piece(s)

9 Days

569371129852000
1 Piece(s)

86 Days

756201779281600
1 Piece(s)

9 Days

1334463251641300

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Spherical Outer Ring Tightening Method Hex Socket on Head
Material Carbon Steel Cam Follower Type Standard Roller Follower Type Non-Separate
Unit Inch Series Roller Guiding Method Full Roller Type

Additional Products in this Category

Tech Support