(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cam Follower - Hex Lube CamCentric® Adjustable, Cylindrical and Crowned, S--LWX/CS--LWX Series

Cam Follower - Hex Lube CamCentric® Adjustable, Cylindrical and Crowned, S--LWX/CS--LWX Series

• Do not clamp eccentric bushing.

• Eccentric bushing press fitted and not heart treated to permit dowel or set screw engagement.

• Sizes S 16 LWX through S 22 LWX cannot be relubricated.

• Sizes CS 16 LWX through CS 22 LWX cannot be relubricated.

• HexLube® Cam Followers can be regreased through the hex head using a Lincoln #5803 or Alemite #6785 needle nozzle adapter.

Part Number

Configured Part Number is shown.







Part Number
CS32LWX
CS96LWX
S24LWX
S32LWX
S40LWX
S48LWX
S56LWX
S64LWX
S80LWX
S96LWX
S112LWX
S128LWX
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

Spherical Outer Ring10231213524500
1 Piece(s)

9 Days

Spherical Outer Ring756201779281600
1 Piece(s)

9 Days

Cylindrical Outer Ring8007137905000
1 Piece(s)

9 Days

Cylindrical Outer Ring10231213524500
1 Piece(s)

9 Days

Cylindrical Outer Ring18683293593900
1 Piece(s)

9 Days

Cylindrical Outer Ring22241391453100
1 Piece(s)

9 Days

Cylindrical Outer Ring28469551582600
1 Piece(s)

9 Days

Cylindrical Outer Ring42703742852200
1 Piece(s)

86 Days

Cylindrical Outer Ring569371129852000
1 Piece(s)

9 Days

Cylindrical Outer Ring756201779281600
1 Piece(s)

9 Days

Cylindrical Outer Ring1080922428721400
1 Piece(s)

9 Days

Cylindrical Outer Ring1334463251641300

Loading...

  1. 1

Basic Information

Category Cam Followers Tightening Method Hex Socket on Head Material Carbon Steel
Cam Follower Type Eccentric Roller Follower Type Non-Separate Unit Inch Series
Roller Guiding Method Full Roller Type

Additional Products in this Category

Tech Support