(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tubing - Silicone, High Temperature, 3-A Sanitary Standards Compliant

Tubing - Silicone, High Temperature, 3-A Sanitary Standards Compliant

This high purity silicone tubing is platinum cured, made of FDA compliant materials, and certified to 3A standards for food, beverage, dairy, and pharmaceutical applications.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-2393silicone 1/16"1/8"1/32"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2394silicone 1/16"3/16"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2940silicone 3/32"7/32"1/16"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2395silicone 1/8"3/16"1/32"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2396silicone 1/8"1/4"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2397silicone 3/16"5/16"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2941silicone 3/16"7/16"1/8"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2398silicone 1/4"3/8"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2399silicone 1/4"1/2"1/8"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2942silicone 5/16"7/16"1/16"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2943silicone 5/16"9/16"1/8"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2400silicone 3/8"1/2"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2401silicone 3/8"5/8"1/8"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2402silicone 1/2"5/8"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2403silicone 1/2"3/4"1/8"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2404silicone 5/8"3/4"1/16"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2944silicone 5/8"7/8"1/8"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2405silicone 3/4"1"1/8"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2945silicone 3/4"1-1/4"1/4"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2406silicone 1"1-1/4"1/8"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2946silicone 1"1-1/2"1/4"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2947silicone 1-1/4"1-1/2"1/8"100 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2407silicone 1-1/2"2"1/4"100 ft.70anonesemi-clearwhite40 psi
zusa-ht-2409silicone 1/16"1/8"1/32"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2410silicone 1/16"3/16"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-3461silicone 3/32"7/32"1/16"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2411silicone 1/8"3/16"1/32"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2412silicone 1/8"1/4"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2413silicone 3/16"5/16"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-3462silicone 3/16"7/16"1/8"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2414silicone 1/4"3/8"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2415silicone 1/4"1/2"1/8"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-3463silicone 5/16"7/16"1/16"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3464silicone 5/16"9/16"1/8"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2416silicone 3/8"1/2"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2417silicone 3/8"5/8"1/8"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2418silicone 1/2"5/8"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2419silicone 1/2"3/4"1/8"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2420silicone 5/8"3/4"1/16"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-3465silicone 5/8"7/8"1/8"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2421silicone 3/4"1"1/8"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-3466silicone 3/4"1-1/4"1/4"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2422silicone 1"1-1/4"1/8"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-3467silicone 1"1-1/2"1/4"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3468silicone 1-1/4"1-1/2"1/8"50 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2423silicone 1-1/2"2"1/4"50 ft.70anonesemi-clearwhite40 psi
zusa-ht-2425silicone 1/16"1/8"1/32"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2426silicone 1/16"3/16"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-3469silicone 3/32"7/32"1/16"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2427silicone 1/8"3/16"1/32"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2428silicone 1/8"1/4"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2429silicone 3/16"5/16"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-3470silicone 3/16"7/16"1/8"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2430silicone 1/4"3/8"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2431silicone 1/4"1/2"1/8"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-3471silicone 5/16"7/16"1/16"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3472silicone 5/16"9/16"1/8"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2432silicone 3/8"1/2"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2433silicone 3/8"5/8"1/8"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2434silicone 1/2"5/8"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2435silicone 1/2"3/4"1/8"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2436silicone 5/8"3/4"1/16"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-3473silicone 5/8"7/8"1/8"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2437silicone 3/4"1"1/8"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-3474silicone 3/4"1-1/4"1/4"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2438silicone 1"1-1/4"1/8"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-3475silicone 1"1-1/2"1/4"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3476silicone 1-1/4"1-1/2"1/8"25 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2439silicone 1-1/2"2"1/4"25 ft.70anonesemi-clearwhite40 psi
zusa-ht-2441silicone 1/16"1/8"1/32"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2442silicone 1/16"3/16"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-3477silicone 3/32"7/32"1/16"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2443silicone 1/8"3/16"1/32"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2444silicone 1/8"1/4"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2445silicone 3/16"5/16"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-3478silicone 3/16"7/16"1/8"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2446silicone 1/4"3/8"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2447silicone 1/4"1/2"1/8"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-3479silicone 5/16"7/16"1/16"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3480silicone 5/16"9/16"1/8"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2448silicone 3/8"1/2"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2449silicone 3/8"5/8"1/8"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2450silicone 1/2"5/8"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2451silicone 1/2"3/4"1/8"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2452silicone 5/8"3/4"1/16"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-3481silicone 5/8"7/8"1/8"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2453silicone 3/4"1"1/8"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-3482silicone 3/4"1-1/4"1/4"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2454silicone 1"1-1/4"1/8"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-3483silicone 1"1-1/2"1/4"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3484silicone 1-1/4"1-1/2"1/8"10 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2455silicone 1-1/2"2"1/4"10 ft.70anonesemi-clearwhite40 psi
zusa-ht-2457silicone 1/16"1/8"1/32"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2458silicone 1/16"3/16"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-3485silicone 3/32"7/32"1/16"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2459silicone 1/8"3/16"1/32"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2460silicone 1/8"1/4"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2461silicone 3/16"5/16"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-3486silicone 3/16"7/16"1/8"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2462silicone 1/4"3/8"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2463silicone 1/4"1/2"1/8"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-3487silicone 5/16"7/16"1/16"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3488silicone 5/16"9/16"1/8"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2464silicone 3/8"1/2"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2465silicone 3/8"5/8"1/8"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2466silicone 1/2"5/8"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2467silicone 1/2"3/4"1/8"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2468silicone 5/8"3/4"1/16"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-3489silicone 5/8"7/8"1/8"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2469silicone 3/4"1"1/8"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-3490silicone 3/4"1-1/4"1/4"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2470silicone 1"1-1/4"1/8"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-3491silicone 1"1-1/2"1/4"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3492silicone 1-1/4"1-1/2"1/8"5 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2471silicone 1-1/2"2"1/4"5 ft.70anonesemi-clearwhite40 psi
zusa-ht-2473silicone 1/16"1/8"1/32"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2474silicone 1/16"3/16"1/16"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3493silicone 3/32"7/32"1/16"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2475silicone 1/8"3/16"1/32"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2476silicone 1/8"1/4"1/16"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2477silicone 3/16"5/16"1/16"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3494silicone 3/16"7/16"1/8"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2478silicone 1/4"3/8"1/16"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2479silicone 1/4"1/2"1/8"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3495silicone 5/16"7/16"1/16"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3496silicone 5/16"9/16"1/8"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2480silicone 3/8"1/2"1/16"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2481silicone 3/8"5/8"1/8"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2482silicone 1/2"5/8"1/16"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2483silicone 1/2"3/4"1/8"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-2484silicone 5/8"3/4"1/8"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3497silicone 5/8"7/8"1/8"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2485silicone 3/4"1"1/8"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3498silicone 3/4"1-1/4"1/4"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2486silicone 1"1-1/4"1/8"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3499silicone 1"1-1/2"1/4"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-3500silicone 1-1/4"1-1/2"1/8"2 ft.70anonesemi-clearwhite40 psi 
zusa-ht-2487silicone 1-1/2"2"1/4"2 ft.70anonesemi-clearwhite40 psi
zusa-ht-3643silicone1mm2mm0.5mm100 ft.70anonesemi-clearwhite15psi
zusa-ht-3650silicone2mm4mm1mm100 ft.70anonesemi-clearwhite20psi
zusa-ht-3657silicone3mm5mm1mm100 ft.70anonesemi-clearwhite20psi
zusa-ht-3664silicone4mm6mm1mm100 ft.70anonesemi-clearwhite20psi
zusa-ht-3671silicone5mm8mm1.5mm100 ft.70anonesemi-clearwhite25psi
zusa-ht-3678silicone6mm9mm1.5mm100 ft.70anonesemi-clearwhite25psi
zusa-ht-3685silicone6mm10mm2mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3692silicone7mm10mm1.5mm100 ft.70anonesemi-clearwhite25psi
zusa-ht-3699silicone8mm12mm2mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3706silicone9mm13mm2mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3713silicone10mm14mm2mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3720silicone12mm16mm2mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3727silicone18mm23mm2.5mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3734silicone20mm25mm2.5mm100 ft.70anonesemi-clearwhite30psi
zusa-ht-3644silicone1mm2mm0.5mm50 ft.70anonesemi-clearwhite15psi
zusa-ht-3651silicone2mm4mm1mm50 ft.70anonesemi-clearwhite20psi
zusa-ht-3658silicone3mm5mm1mm50 ft.70anonesemi-clearwhite20psi
zusa-ht-3665silicone4mm6mm1mm50 ft.70anonesemi-clearwhite20psi
zusa-ht-3672silicone5mm8mm1.5mm50 ft.70anonesemi-clearwhite25psi
zusa-ht-3679silicone6mm9mm1.5mm50 ft.70anonesemi-clearwhite25psi
zusa-ht-3686silicone6mm10mm2mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3693silicone7mm10mm1.5mm50 ft.70anonesemi-clearwhite25psi
zusa-ht-3700silicone8mm12mm2mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3707silicone9mm13mm2mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3714silicone10mm14mm2mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3721silicone12mm16mm2mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3728silicone18mm23mm2.5mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3735silicone20mm25mm2.5mm50 ft.70anonesemi-clearwhite30psi
zusa-ht-3645silicone1mm2mm0.5mm25 ft.70anonesemi-clearwhite15psi
zusa-ht-3652silicone2mm4mm1mm25 ft.70anonesemi-clearwhite20psi
zusa-ht-3659silicone3mm5mm1mm25 ft.70anonesemi-clearwhite20psi
zusa-ht-3666silicone4mm6mm1mm25 ft.70anonesemi-clearwhite20psi
zusa-ht-3673silicone5mm8mm1.5mm25 ft.70anonesemi-clearwhite25psi
zusa-ht-3680silicone6mm9mm1.5mm25 ft.70anonesemi-clearwhite25psi
zusa-ht-3687silicone6mm10mm2mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3694silicone7mm10mm1.5mm25 ft.70anonesemi-clearwhite25psi
zusa-ht-3701silicone8mm12mm2mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3708silicone9mm13mm2mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3715silicone10mm14mm2mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3722silicone12mm16mm2mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3729silicone18mm23mm2.5mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3736silicone20mm25mm2.5mm25 ft.70anonesemi-clearwhite30psi
zusa-ht-3646silicone1mm2mm0.5mm10 ft.70anonesemi-clearwhite15psi
zusa-ht-3653silicone2mm4mm1mm10 ft.70anonesemi-clearwhite20psi
zusa-ht-3660silicone3mm5mm1mm10 ft.70anonesemi-clearwhite20psi
zusa-ht-3667silicone4mm6mm1mm10 ft.70anonesemi-clearwhite20psi
zusa-ht-3674silicone5mm8mm1.5mm10 ft.70anonesemi-clearwhite25psi
zusa-ht-3681silicone6mm9mm1.5mm10 ft.70anonesemi-clearwhite25psi
zusa-ht-3688silicone6mm10mm2mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3695silicone7mm10mm1.5mm10 ft.70anonesemi-clearwhite25psi
zusa-ht-3702silicone8mm12mm2mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3709silicone9mm13mm2mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3716silicone10mm14mm2mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3723silicone12mm16mm2mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3730silicone18mm23mm2.5mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3737silicone20mm25mm2.5mm10 ft.70anonesemi-clearwhite30psi
zusa-ht-3647silicone1mm2mm0.5mm5 ft.70anonesemi-clearwhite15psi
zusa-ht-3654silicone2mm4mm1mm5 ft.70anonesemi-clearwhite20psi
zusa-ht-3661silicone3mm5mm1mm5 ft.70anonesemi-clearwhite20psi
zusa-ht-3668silicone4mm6mm1mm5 ft.70anonesemi-clearwhite20psi
zusa-ht-3675silicone5mm8mm1.5mm5 ft.70anonesemi-clearwhite25psi
zusa-ht-3682silicone6mm9mm1.5mm5 ft.70anonesemi-clearwhite25psi
zusa-ht-3689silicone6mm10mm2mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3696silicone7mm10mm1.5mm5 ft.70anonesemi-clearwhite25psi
zusa-ht-3703silicone8mm12mm2mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3710silicone9mm13mm2mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3717silicone10mm14mm2mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3724silicone12mm16mm2mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3731silicone18mm23mm2.5mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3738silicone20mm25mm2.5mm5 ft.70anonesemi-clearwhite30psi
zusa-ht-3648silicone1mm2mm0.5mm2 ft.70anonesemi-clearwhite15psi
zusa-ht-3655silicone2mm4mm1mm2 ft.70anonesemi-clearwhite20psi
zusa-ht-3662silicone3mm5mm1mm2 ft.70anonesemi-clearwhite20psi
zusa-ht-3669silicone4mm6mm1mm2 ft.70anonesemi-clearwhite20psi
zusa-ht-3676silicone5mm8mm1.5mm2 ft.70anonesemi-clearwhite25psi
zusa-ht-3683silicone6mm9mm1.5mm2 ft.70anonesemi-clearwhite25psi
zusa-ht-3690silicone6mm10mm2mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3697silicone7mm10mm1.5mm2 ft.70anonesemi-clearwhite25psi
zusa-ht-3704silicone8mm12mm2mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3711silicone9mm13mm2mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3718silicone10mm14mm2mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3725silicone12mm16mm2mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3732silicone18mm23mm2.5mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3739silicone20mm25mm2.5mm2 ft.70anonesemi-clearwhite30psi
zusa-ht-3649silicone1mm2mm0.5mm1 ft.70anonesemi-clearwhite15psi
zusa-ht-3656silicone2mm4mm1mm1 ft.70anonesemi-clearwhite20psi
zusa-ht-3663silicone3mm5mm1mm1 ft.70anonesemi-clearwhite20psi
zusa-ht-3670silicone4mm6mm1mm1 ft.70anonesemi-clearwhite20psi
zusa-ht-3677silicone5mm8mm1.5mm1 ft.70anonesemi-clearwhite25psi
zusa-ht-3684silicone6mm9mm1.5mm1 ft.70anonesemi-clearwhite25psi
zusa-ht-3691silicone6mm10mm2mm1 ft.70anonesemi-clearwhite30psi
zusa-ht-3698silicone7mm10mm1.5mm1 ft.70anonesemi-clearwhite25psi
zusa-ht-3705silicone8mm12mm2mm1 ft.70anonesemi-clearwhite30psi
zusa-ht-3712silicone9mm13mm2mm1 ft.70anonesemi-clearwhite30psi
zusa-ht-3719silicone10mm14mm2mm1 ft.70anonesemi-clearwhite30psi
zusa-ht-3726silicone12mm16mm2mm1 ft.70anonesemi-clearwhite30psi
zusa-ht-3733silicone18mm23mm2.5mm1 ft.70anonesemi-clearwhite30psi
zusa-ht-3740silicone20mm25mm2.5mm1 ft.70anonesemi-clearwhite30psi
Part Number
ZUSA-HT-2393
ZUSA-HT-2394
ZUSA-HT-2395
ZUSA-HT-2396
ZUSA-HT-2397
ZUSA-HT-2398
ZUSA-HT-2399
ZUSA-HT-2400
ZUSA-HT-2401
ZUSA-HT-2402
ZUSA-HT-2403
ZUSA-HT-2404
ZUSA-HT-2405
ZUSA-HT-2406
ZUSA-HT-2407
ZUSA-HT-2409
ZUSA-HT-2410
ZUSA-HT-2411
ZUSA-HT-2412
ZUSA-HT-2413
ZUSA-HT-2414
ZUSA-HT-2415
ZUSA-HT-2416
ZUSA-HT-2417
ZUSA-HT-2418
ZUSA-HT-2419
ZUSA-HT-2420
ZUSA-HT-2421
ZUSA-HT-2422
ZUSA-HT-2423
ZUSA-HT-2425
ZUSA-HT-2426
ZUSA-HT-2427
ZUSA-HT-2428
ZUSA-HT-2429
ZUSA-HT-2430
ZUSA-HT-2431
ZUSA-HT-2432
ZUSA-HT-2433
ZUSA-HT-2434
ZUSA-HT-2435
ZUSA-HT-2436
ZUSA-HT-2437
ZUSA-HT-2438
ZUSA-HT-2439
ZUSA-HT-2441
ZUSA-HT-2442
ZUSA-HT-2443
ZUSA-HT-2444
ZUSA-HT-2445
ZUSA-HT-2446
ZUSA-HT-2447
ZUSA-HT-2448
ZUSA-HT-2449
ZUSA-HT-2450
ZUSA-HT-2451
ZUSA-HT-2452
ZUSA-HT-2453
ZUSA-HT-2454
ZUSA-HT-2455
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Specs Met Length
1 Piece(s)

Quote

1/8"1/16"1/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

3/16"1/16"1/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

3/16"1/8"3/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

3/8"1/4"1"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

1/2"1/4"1-1/2"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

5/8"1/2"1-3/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

3/4"1/2"2-1/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

3/4"5/8"2-1/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

1"3/4"3"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

2"1-1/2"4"~0.276FDA, NSF 51, 3A 18-03100 ft.
1 Piece(s)

Quote

1/8"1/16"1/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

3/16"1/16"1/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

3/16"1/8"3/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

3/8"1/4"1"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

1/2"1/4"1-1/2"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

5/8"1/2"1-3/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

3/4"1/2"2-1/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

3/4"5/8"2-1/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

1"3/4"3"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

2"1-1/2"4"~0.276FDA, NSF 51, 3A 18-0350 ft.
1 Piece(s)

Quote

1/8"1/16"1/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

3/16"1/16"1/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

3/16"1/8"3/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

3/8"1/4"1"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

1/2"1/4"1-1/2"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

5/8"1/2"1-3/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

3/4"1/2"2-1/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

3/4"5/8"2-1/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

1"3/4"3"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

2"1-1/2"4"~0.276FDA, NSF 51, 3A 18-0325 ft.
1 Piece(s)

Quote

1/8"1/16"1/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

3/16"1/16"1/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

3/16"1/8"3/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

3/8"1/4"1"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

1/2"1/4"1-1/2"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

5/8"3/8"1-1/2"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

5/8"1/2"1-3/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

3/4"1/2"2-1/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

3/4"5/8"2-1/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

1"3/4"3"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"~0.276FDA, NSF 51, 3A 18-0310 ft.
1 Piece(s)

Quote

2"1-1/2"4"~0.276FDA, NSF 51, 3A 18-0310 ft.

Loading...

Basic Information

Material EPDM Color Translucent White Applicable Fluid Water / Air / Chemical
Operating Environment Standard / Water Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -62::216 Durometer 70A
Reinforcement None

Additional Products in this Category

Tech Support