(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Silicone, High Temperature, Metal Detectable, FDA

Tubing - Silicone, High Temperature, Metal Detectable, FDA

Metal fillers allow this food grade tubing to be picked up by metal detection systems should they tear or fall into the process stream. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerclaritycoloroperating pressure
zusa-ht-3601silicone 1/8"1/4"1/16"100 ft.60aopaqueblue40 psi 
zusa-ht-3602silicone 3/16"5/16"1/16"100 ft.60aopaqueblue40 psi 
zusa-ht-3603silicone 1/4"3/8"1/16"100 ft.60aopaqueblue40 psi 
zusa-ht-3604silicone 3/8"1/2"1/16"100 ft.60aopaqueblue40 psi 
zusa-ht-3605silicone 1/2"3/4"1/8"100 ft.60aopaqueblue40 psi 
zusa-ht-3606silicone 3/4"1"1/8"100 ft.60aopaqueblue40 psi 
zusa-ht-3607silicone 1"1-1/4"1/8"100 ft.60aopaqueblue40 psi 
zusa-ht-3608silicone 1/8"1/4"1/16"50 ft.60aopaqueblue40 psi 
zusa-ht-3609silicone 3/16"5/16"1/16"50 ft.60aopaqueblue40 psi 
zusa-ht-3610silicone 1/4"3/8"1/16"50 ft.60aopaqueblue40 psi 
zusa-ht-3611silicone 3/8"1/2"1/16"50 ft.60aopaqueblue40 psi 
zusa-ht-3612silicone 1/2"3/4"1/8"50 ft.60aopaqueblue40 psi 
zusa-ht-3613silicone 3/4"1"1/8"50 ft.60aopaqueblue40 psi 
zusa-ht-3614silicone 1"1-1/4"1/8"50 ft.60aopaqueblue40 psi 
zusa-ht-3615silicone 1/8"1/4"1/16"25 ft.60aopaqueblue40 psi 
zusa-ht-3616silicone 3/16"5/16"1/16"25 ft.60aopaqueblue40 psi 
zusa-ht-3617silicone 1/4"3/8"1/16"25 ft.60aopaqueblue40 psi 
zusa-ht-3618silicone 3/8"1/2"1/16"25 ft.60aopaqueblue40 psi 
zusa-ht-3619silicone 1/2"3/4"1/8"25 ft.60aopaqueblue40 psi 
zusa-ht-3620silicone 3/4"1"1/8"25 ft.60aopaqueblue40 psi 
zusa-ht-3621silicone 1"1-1/4"1/8"25 ft.60aopaqueblue40 psi 
zusa-ht-3622silicone 1/8"1/4"1/16"10 ft.60aopaqueblue40 psi 
zusa-ht-3623silicone 3/16"5/16"1/16"10 ft.60aopaqueblue40 psi 
zusa-ht-3624silicone 1/4"3/8"1/16"10 ft.60aopaqueblue40 psi 
zusa-ht-3625silicone 3/8"1/2"1/16"10 ft.60aopaqueblue40 psi 
zusa-ht-3626silicone 1/2"3/4"1/8"10 ft.60aopaqueblue40 psi 
zusa-ht-3627silicone 3/4"1"1/8"10 ft.60aopaqueblue40 psi 
zusa-ht-3628silicone 1"1-1/4"1/8"10 ft.60aopaqueblue40 psi 
zusa-ht-3629silicone 1/8"1/4"1/16"5 ft.60aopaqueblue40 psi 
zusa-ht-3630silicone 3/16"5/16"1/16"5 ft.60aopaqueblue40 psi 
zusa-ht-3631silicone 1/4"3/8"1/16"5 ft.60aopaqueblue40 psi 
zusa-ht-3632silicone 3/8"1/2"1/16"5 ft.60aopaqueblue40 psi 
zusa-ht-3633silicone 1/2"3/4"1/8"5 ft.60aopaqueblue40 psi 
zusa-ht-3634silicone 3/4"1"1/8"5 ft.60aopaqueblue40 psi 
zusa-ht-3635silicone 1"1-1/4"1/8"5 ft.60aopaqueblue40 psi 
zusa-ht-3636silicone 1/8"1/4"1/16"2 ft.60aopaqueblue40 psi 
zusa-ht-3637silicone 3/16"5/16"1/16"2 ft.60aopaqueblue40 psi 
zusa-ht-3638silicone 1/4"3/8"1/16"2 ft.60aopaqueblue40 psi 
zusa-ht-3639silicone 3/8"1/2"1/16"2 ft.60aopaqueblue40 psi 
zusa-ht-3640silicone 1/2"3/4"1/8"2 ft.60aopaqueblue40 psi 
zusa-ht-3641silicone 3/4"1"1/8"2 ft.60aopaqueblue40 psi 
zusa-ht-3642silicone 1"1-1/4"1/8"2 ft.60aopaqueblue40 psi 
Part Number
ZUSA-HT-3601
ZUSA-HT-3602
ZUSA-HT-3603
ZUSA-HT-3604
ZUSA-HT-3605
ZUSA-HT-3606
ZUSA-HT-3607
ZUSA-HT-3608
ZUSA-HT-3609
ZUSA-HT-3610
ZUSA-HT-3611
ZUSA-HT-3612
ZUSA-HT-3613
ZUSA-HT-3614
ZUSA-HT-3615
ZUSA-HT-3616
ZUSA-HT-3617
ZUSA-HT-3618
ZUSA-HT-3619
ZUSA-HT-3620
ZUSA-HT-3621
ZUSA-HT-3622
ZUSA-HT-3623
ZUSA-HT-3624
ZUSA-HT-3625
ZUSA-HT-3626
ZUSA-HT-3627
ZUSA-HT-3628
ZUSA-HT-3629
ZUSA-HT-3630
ZUSA-HT-3631
ZUSA-HT-3632
ZUSA-HT-3633
ZUSA-HT-3634
ZUSA-HT-3635
ZUSA-HT-3636
ZUSA-HT-3637
ZUSA-HT-3638
ZUSA-HT-3639
ZUSA-HT-3640
ZUSA-HT-3641
ZUSA-HT-3642
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length
1 Piece(s)

Quote

1/4"1/8"3/4"100 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"100 ft.
1 Piece(s)

Quote

3/8"1/4"1"100 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"100 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"100 ft.
1 Piece(s)

Quote

1"3/4"3"100 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"100 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"50 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"50 ft.
1 Piece(s)

Quote

3/8"1/4"1"50 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"50 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"50 ft.
1 Piece(s)

Quote

1"3/4"3"50 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"50 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"25 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"25 ft.
1 Piece(s)

Quote

3/8"1/4"1"25 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"25 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"25 ft.
1 Piece(s)

Quote

1"3/4"3"25 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"25 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"10 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"10 ft.
1 Piece(s)

Quote

3/8"1/4"1"10 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"10 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"10 ft.
1 Piece(s)

Quote

1"3/4"3"10 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"10 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"5 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"5 ft.
1 Piece(s)

Quote

3/8"1/4"1"5 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"5 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"5 ft.
1 Piece(s)

Quote

1"3/4"3"5 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"5 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"2 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"2 ft.
1 Piece(s)

Quote

3/8"1/4"1"2 ft.
1 Piece(s)

Quote

1/2"3/8"1-1/2"2 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"2 ft.
1 Piece(s)

Quote

1"3/4"3"2 ft.
1 Piece(s)

Quote

1-1/4"1"3-3/4"2 ft.

Loading...

  1. 1

Basic Information

Material EPDM Color Blue Applicable Fluid Water / Air / Chemical
Operating Environment Standard / Water Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -40::182 Operating Pressure Range (With Air)(MPa) null::0.276
Durometer 60A Specs Met FDA, NSF 51

Additional Products in this Category

Tech Support