(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Silicone, 3-A Sanitary Standards Compliant, Steel Wire Reinforced, High Temperature

Tubing - Silicone, 3-A Sanitary Standards Compliant, Steel Wire Reinforced, High Temperature

This high purity silicone tubing is platinum cured, made of FDA compliant materials, and certified to 3A standards for food, beverage, dairy, and pharmaceutical applications. It is also reinforced with steel wire to withstand higher pressures and reduce the buildup of static electricity.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-4084silicone1/4"1/2"1/8"25 ft.70asteel wiresemi-clearwhite95 psi
zusa-ht-4089silicone3/8"5/8"1/8"25 ft.70asteel wiresemi-clearwhite85 psi
zusa-ht-4094silicone1/2"13/16"5/32"25 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4099silicone3/4"1-1/8"3/16"25 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4104silicone1"1-3/8"3/16"25 ft.70asteel wiresemi-clearwhite60 psi
zusa-ht-4109silicone1-1/4"1-3/4"1/4"25 ft.70asteel wiresemi-clearwhite50 psi
zusa-ht-4114silicone1-1/2"2"1/4"25 ft.70asteel wiresemi-clearwhite45 psi
zusa-ht-4119silicone2"2-1/2"1/4"25 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4124silicone2-1/2"3"1/4"25 ft.70asteel wiresemi-clearwhite30 psi
zusa-ht-4129silicone3"3-1/2"1/4"25 ft.70asteel wiresemi-clearwhite25 psi
zusa-ht-4085silicone1/4"1/2"1/8"10 ft.70asteel wiresemi-clearwhite95 psi
zusa-ht-4090silicone3/8"5/8"1/8"10 ft.70asteel wiresemi-clearwhite85 psi
zusa-ht-4095silicone1/2"13/16"5/32"10 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4100silicone3/4"1-1/8"3/16"10 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4105silicone1"1-3/8"3/16"10 ft.70asteel wiresemi-clearwhite60 psi
zusa-ht-4110silicone1-1/4"1-3/4"1/4"10 ft.70asteel wiresemi-clearwhite50 psi
zusa-ht-4115silicone1-1/2"2"1/4"10 ft.70asteel wiresemi-clearwhite45 psi
zusa-ht-4120silicone2"2-1/2"1/4"10 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4125silicone2-1/2"3"1/4"10 ft.70asteel wiresemi-clearwhite30 psi
zusa-ht-4130silicone3"3-1/2"1/4"10 ft.70asteel wiresemi-clearwhite25 psi
zusa-ht-4086silicone1/4"1/2"1/8"5 ft.70asteel wiresemi-clearwhite95 psi
zusa-ht-4091silicone3/8"5/8"1/8"5 ft.70asteel wiresemi-clearwhite85 psi
zusa-ht-4096silicone1/2"13/16"5/32"5 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4101silicone3/4"1-1/8"3/16"5 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4106silicone1"1-3/8"3/16"5 ft.70asteel wiresemi-clearwhite60 psi
zusa-ht-4111silicone1-1/4"1-3/4"1/4"5 ft.70asteel wiresemi-clearwhite50 psi
zusa-ht-4116silicone1-1/2"2"1/4"5 ft.70asteel wiresemi-clearwhite45 psi
zusa-ht-4121silicone2"2-1/2"1/4"5 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4126silicone2-1/2"3"1/4"5 ft.70asteel wiresemi-clearwhite30 psi
zusa-ht-4131silicone3"3-1/2"1/4"5 ft.70asteel wiresemi-clearwhite25 psi
zusa-ht-4087silicone1/4"1/2"1/8"2 ft.70asteel wiresemi-clearwhite95 psi
zusa-ht-4092silicone3/8"5/8"1/8"2 ft.70asteel wiresemi-clearwhite85 psi
zusa-ht-4097silicone1/2"13/16"5/32"2 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4102silicone3/4"1-1/8"3/16"2 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4107silicone1"1-3/8"3/16"2 ft.70asteel wiresemi-clearwhite60 psi
zusa-ht-4112silicone1-1/4"1-3/4"1/4"2 ft.70asteel wiresemi-clearwhite50 psi
zusa-ht-4117silicone1-1/2"2"1/4"2 ft.70asteel wiresemi-clearwhite45 psi
zusa-ht-4122silicone2"2-1/2"1/4"2 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4127silicone2-1/2"3"1/4"2 ft.70asteel wiresemi-clearwhite30 psi
zusa-ht-4132silicone3"3-1/2"1/4"2 ft.70asteel wiresemi-clearwhite25 psi
zusa-ht-4088silicone1/4"1/2"1/8"1 ft.70asteel wiresemi-clearwhite95 psi
zusa-ht-4093silicone3/8"5/8"1/8"1 ft.70asteel wiresemi-clearwhite85 psi
zusa-ht-4098silicone1/2"13/16"5/32"1 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4103silicone3/4"1-1/8"3/16"1 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4108silicone1"1-3/8"3/16"1 ft.70asteel wiresemi-clearwhite60 psi
zusa-ht-4113silicone1-1/4"1-3/4"1/4"1 ft.70asteel wiresemi-clearwhite50 psi
zusa-ht-4118silicone1-1/2"2"1/4"1 ft.70asteel wiresemi-clearwhite45 psi
zusa-ht-4123silicone2"2-1/2"1/4"1 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4128silicone2-1/2"3"1/4"1 ft.70asteel wiresemi-clearwhite30 psi
zusa-ht-4133silicone3"3-1/2"1/4"1 ft.70asteel wiresemi-clearwhite25 psi
zusa-ht-4134silicone12mm20mm4mm25 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4139silicone16mm25mm4.5mm25 ft.70asteel wiresemi-clearwhite75 psi
zusa-ht-4144silicone20mm29mm4.5mm25 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4149silicone30mm42mm6mm25 ft.70asteel wiresemi-clearwhite55 psi
zusa-ht-4154silicone40mm52mm6mm25 ft.70asteel wiresemi-clearwhite40 psi
zusa-ht-4159silicone50mm62mm6mm25 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4135silicone12mm20mm4mm10 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4140silicone16mm25mm4.5mm10 ft.70asteel wiresemi-clearwhite75 psi
zusa-ht-4145silicone20mm29mm4.5mm10 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4150silicone30mm42mm6mm10 ft.70asteel wiresemi-clearwhite55 psi
zusa-ht-4155silicone40mm52mm6mm10 ft.70asteel wiresemi-clearwhite40 psi
zusa-ht-4160silicone50mm62mm6mm10 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4136silicone12mm20mm4mm5 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4141silicone16mm25mm4.5mm5 ft.70asteel wiresemi-clearwhite75 psi
zusa-ht-4146silicone20mm29mm4.5mm5 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4151silicone30mm42mm6mm5 ft.70asteel wiresemi-clearwhite55 psi
zusa-ht-4156silicone40mm52mm6mm5 ft.70asteel wiresemi-clearwhite40 psi
zusa-ht-4161silicone50mm62mm6mm5 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4137silicone12mm20mm4mm2 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4142silicone16mm25mm4.5mm2 ft.70asteel wiresemi-clearwhite75 psi
zusa-ht-4147silicone20mm29mm4.5mm2 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4152silicone30mm42mm6mm2 ft.70asteel wiresemi-clearwhite55 psi
zusa-ht-4157silicone40mm52mm6mm2 ft.70asteel wiresemi-clearwhite40 psi
zusa-ht-4162silicone50mm62mm6mm2 ft.70asteel wiresemi-clearwhite35 psi
zusa-ht-4138silicone12mm20mm4mm1 ft.70asteel wiresemi-clearwhite80 psi
zusa-ht-4143silicone16mm25mm4.5mm1 ft.70asteel wiresemi-clearwhite75 psi
zusa-ht-4148silicone20mm29mm4.5mm1 ft.70asteel wiresemi-clearwhite65 psi
zusa-ht-4153silicone30mm42mm6mm1 ft.70asteel wiresemi-clearwhite55 psi
zusa-ht-4158silicone40mm52mm6mm1 ft.70asteel wiresemi-clearwhite40 psi
zusa-ht-4163silicone50mm62mm6mm1 ft.70asteel wiresemi-clearwhite35 psi
Part Number
ZUSA-HT-4084
ZUSA-HT-4085
ZUSA-HT-4086
ZUSA-HT-4087
ZUSA-HT-4088
ZUSA-HT-4089
ZUSA-HT-4090
ZUSA-HT-4091
ZUSA-HT-4092
ZUSA-HT-4093
ZUSA-HT-4094
ZUSA-HT-4095
ZUSA-HT-4096
ZUSA-HT-4097
ZUSA-HT-4098
ZUSA-HT-4099
ZUSA-HT-4100
ZUSA-HT-4101
ZUSA-HT-4102
ZUSA-HT-4103
ZUSA-HT-4104
ZUSA-HT-4105
ZUSA-HT-4106
ZUSA-HT-4107
ZUSA-HT-4108
ZUSA-HT-4109
ZUSA-HT-4110
ZUSA-HT-4111
ZUSA-HT-4112
ZUSA-HT-4113
ZUSA-HT-4114
ZUSA-HT-4115
ZUSA-HT-4116
ZUSA-HT-4117
ZUSA-HT-4118
ZUSA-HT-4119
ZUSA-HT-4120
ZUSA-HT-4121
ZUSA-HT-4122
ZUSA-HT-4123
ZUSA-HT-4124
ZUSA-HT-4125
ZUSA-HT-4126
ZUSA-HT-4127
ZUSA-HT-4128
ZUSA-HT-4129
ZUSA-HT-4130
ZUSA-HT-4131
ZUSA-HT-4132
ZUSA-HT-4133
ZUSA-HT-4134
ZUSA-HT-4135
ZUSA-HT-4136
ZUSA-HT-4137
ZUSA-HT-4138
ZUSA-HT-4139
ZUSA-HT-4140
ZUSA-HT-4141
ZUSA-HT-4142
ZUSA-HT-4143
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

Quote

1/2"1/4"2-1/2"null~0.65525 ft.
1 Piece(s)

Quote

1/2"1/4"2-1/2"null~0.65510 ft.
1 Piece(s)

Quote

1/2"1/4"2-1/2"null~0.6555 ft.
1 Piece(s)

Quote

1/2"1/4"2-1/2"null~0.6552 ft.
1 Piece(s)

Quote

1/2"1/4"2-1/2"null~0.6551 ft.
1 Piece(s)

Quote

5/8"3/8"3"null~0.58625 ft.
1 Piece(s)

Quote

5/8"3/8"3"null~0.58610 ft.
1 Piece(s)

Quote

5/8"3/8"3"null~0.5865 ft.
1 Piece(s)

Quote

5/8"3/8"3"null~0.5862 ft.
1 Piece(s)

Quote

5/8"3/8"3"null~0.5861 ft.
1 Piece(s)

Quote

13/16"1/2"3-1/2"null~0.55225 ft.
1 Piece(s)

Quote

13/16"1/2"3-1/2"null~0.55210 ft.
1 Piece(s)

Quote

13/16"1/2"3-1/2"null~0.5525 ft.
1 Piece(s)

Quote

13/16"1/2"3-1/2"null~0.5522 ft.
1 Piece(s)

Quote

13/16"1/2"3-1/2"null~0.5521 ft.
1 Piece(s)

Quote

1-1/8"3/4"5"null~0.44825 ft.
1 Piece(s)

Quote

1-1/8"3/4"5"null~0.44810 ft.
1 Piece(s)

Quote

1-1/8"3/4"5"null~0.4485 ft.
1 Piece(s)

Quote

1-1/8"3/4"5"null~0.4482 ft.
1 Piece(s)

Quote

1-1/8"3/4"5"null~0.4481 ft.
1 Piece(s)

Quote

1-3/8"1"6"null~0.41425 ft.
1 Piece(s)

Quote

1-3/8"1"6"null~0.41410 ft.
1 Piece(s)

Quote

1-3/8"1"6"null~0.4145 ft.
1 Piece(s)

Quote

1-3/8"1"6"null~0.4142 ft.
1 Piece(s)

Quote

1-3/8"1"6"null~0.4141 ft.
1 Piece(s)

Quote

1-3/4"1-1/4"7"null~0.34525 ft.
1 Piece(s)

Quote

1-3/4"1-1/4"7"null~0.34510 ft.
1 Piece(s)

Quote

1-3/4"1-1/4"7"null~0.3455 ft.
1 Piece(s)

Quote

1-3/4"1-1/4"7"null~0.3452 ft.
1 Piece(s)

Quote

1-3/4"1-1/4"7"null~0.3451 ft.
1 Piece(s)

Quote

2"1-1/2"8"null~0.3125 ft.
1 Piece(s)

Quote

2"1-1/2"8"null~0.3110 ft.
1 Piece(s)

Quote

2"1-1/2"8"null~0.315 ft.
1 Piece(s)

Quote

2"1-1/2"8"null~0.312 ft.
1 Piece(s)

Quote

2"1-1/2"8"null~0.311 ft.
1 Piece(s)

Quote

2-1/2"2"12"null~0.24125 ft.
1 Piece(s)

Quote

2-1/2"2"12"null~0.24110 ft.
1 Piece(s)

Quote

2-1/2"2"12"null~0.2415 ft.
1 Piece(s)

Quote

2-1/2"2"12"null~0.2412 ft.
1 Piece(s)

Quote

2-1/2"2"12"null~0.2411 ft.
1 Piece(s)

Quote

3"2-1/2"16"null~0.20725 ft.
1 Piece(s)

Quote

3"2-1/2"16"null~0.20710 ft.
1 Piece(s)

Quote

3"2-1/2"16"null~0.2075 ft.
1 Piece(s)

Quote

3"2-1/2"16"null~0.2072 ft.
1 Piece(s)

Quote

3"2-1/2"16"null~0.2071 ft.
1 Piece(s)

Quote

3-1/2"3"20"null~0.17225 ft.
1 Piece(s)

Quote

3-1/2"3"20"null~0.17210 ft.
1 Piece(s)

Quote

3-1/2"3"20"null~0.1725 ft.
1 Piece(s)

Quote

3-1/2"3"20"null~0.1722 ft.
1 Piece(s)

Quote

3-1/2"3"20"null~0.1721 ft.
1 Piece(s)

Quote

201280mmnull~0.55225 ft.
1 Piece(s)

Quote

201280mmnull~0.55210 ft.
1 Piece(s)

Quote

201280mmnull~0.5525 ft.
1 Piece(s)

Quote

201280mmnull~0.5522 ft.
1 Piece(s)

Quote

201280mmnull~0.5521 ft.
1 Piece(s)

Quote

2516100mmnull~0.51725 ft.
1 Piece(s)

Quote

2516100mmnull~0.51710 ft.
1 Piece(s)

Quote

2516100mmnull~0.5175 ft.
1 Piece(s)

Quote

2516100mmnull~0.5172 ft.
1 Piece(s)

Quote

2516100mmnull~0.5171 ft.

Loading...

Basic Information

Material EPDM Color Translucent White Applicable Fluid Water / Air / Chemical
Operating Environment Standard / Water Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -73::204 Durometer 70A
Reinforcement Steel Wire Specs Met FDA, 3A 18-03

Additional Products in this Category

Tech Support