(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PVC, Multipurpose, FDA Compliant (Part Numbers)

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-67pvc1/8"3/16"1/32"100 ft.65anoneclearclear20 psi
zusa-ht-68pvc1/8"1/4"1/16"100 ft.65anoneclearclear20 psi
zusa-ht-69pvc3/16"5/16"1/16"100 ft.65anoneclearclear25 psi
zusa-ht-2887pvc3/16"7/16"1/8"100 ft.65anoneclearclear25 psi
zusa-ht-70pvc1/4"3/8"1/16"100 ft.65anoneclearclear20 psi
zusa-ht-71pvc1/4"1/2"1/8"100 ft.65anoneclearclear20 psi
zusa-ht-2888pvc5/16"7/16"1/16"100 ft.65anoneclearclear25 psi
zusa-ht-2889pvc5/16"9/16"1/8"100 ft.65anoneclearclear20 psi
zusa-ht-72pvc3/8"1/2"1/16"100 ft.65anoneclearclear20 psi
zusa-ht-73pvc3/8"5/8"1/8"100 ft.65anoneclearclear20 psi
zusa-ht-74pvc1/2"5/8"1/16"100 ft.65anoneclearclear20 psi
zusa-ht-75pvc1/2"3/4"1/8"100 ft.65anoneclearclear25 psi
zusa-ht-77pvc3/4"1"1/8"100 ft.65anoneclearclear20 psi
zusa-ht-78pvc1"1-1/4"1/8"100 ft.65anoneclearclear20 psi
zusa-ht-2890pvc1"1-1/2"1/4"100 ft.65anoneclearclear20 psi
zusa-ht-79pvc1-1/2"2"1/4"100 ft.65anoneclearclear15 psi
zusa-ht-80pvc2"2-1/2"1/4"100 ft.65anoneclearclear15 psi
zusa-ht-83pvc1/8"3/16"1/32"50 ft.65anoneclearclear20 psi
zusa-ht-84pvc1/8"1/4"1/16"50 ft.65anoneclearclear20 psi
zusa-ht-85pvc3/16"5/16"1/16"50 ft.65anoneclearclear25 psi
zusa-ht-3074pvc3/16"7/16"1/8"50 ft.65anoneclearclear25 psi
zusa-ht-86pvc1/4"3/8"1/16"50 ft.65anoneclearclear20 psi
zusa-ht-87pvc1/4"1/2"1/8"50 ft.65anoneclearclear20 psi
zusa-ht-3075pvc5/16"7/16"1/16"50 ft.65anoneclearclear25 psi
zusa-ht-3076pvc5/16"9/16"1/8"50 ft.65anoneclearclear20 psi
zusa-ht-88pvc3/8"1/2"1/16"50 ft.65anoneclearclear20 psi
zusa-ht-89pvc3/8"5/8"1/8"50 ft.65anoneclearclear20 psi
zusa-ht-90pvc1/2"5/8"1/16"50 ft.65anoneclearclear20 psi
zusa-ht-91pvc1/2"3/4"1/8"50 ft.65anoneclearclear25 psi
zusa-ht-93pvc3/4"1"1/8"50 ft.65anoneclearclear20 psi
zusa-ht-94pvc1"1-1/4"1/8"50 ft.65anoneclearclear20 psi
zusa-ht-3077pvc1"1-1/2"1/4"50 ft.65anoneclearclear20 psi
zusa-ht-95pvc1-1/2"2"1/4"50 ft.65anoneclearclear15 psi
zusa-ht-96pvc2"2-1/2"1/4"50 ft.65anoneclearclear15 psi
zusa-ht-99pvc1/8"3/16"1/32"25 ft.65anoneclearclear20 psi
zusa-ht-100pvc1/8"1/4"1/16"25 ft.65anoneclearclear20 psi
zusa-ht-101pvc3/16"5/16"1/16"25 ft.65anoneclearclear25 psi
zusa-ht-3123pvc3/16"7/16"1/8"25 ft.65anoneclearclear25 psi
zusa-ht-102pvc1/4"3/8"1/16"25 ft.65anoneclearclear20 psi
zusa-ht-103pvc1/4"1/2"1/8"25 ft.65anoneclearclear20 psi
zusa-ht-3124pvc5/16"7/16"1/16"25 ft.65anoneclearclear25 psi
zusa-ht-3125pvc5/16"9/16"1/8"25 ft.65anoneclearclear20 psi
zusa-ht-104pvc3/8"1/2"1/16"25 ft.65anoneclearclear20 psi
zusa-ht-105pvc3/8"5/8"1/8"25 ft.65anoneclearclear20 psi
zusa-ht-106pvc1/2"5/8"1/16"25 ft.65anoneclearclear20 psi
zusa-ht-107pvc1/2"3/4"1/8"25 ft.65anoneclearclear25 psi
zusa-ht-109pvc3/4"1"1/8"25 ft.65anoneclearclear20 psi
zusa-ht-110pvc1"1-1/4"1/8"25 ft.65anoneclearclear20 psi
zusa-ht-3126pvc1"1-1/2"1/4"25 ft.65anoneclearclear20 psi
zusa-ht-111pvc1-1/2"2"1/4"25 ft.65anoneclearclear15 psi
zusa-ht-112pvc2"2-1/2"1/4"25 ft.65anoneclearclear15 psi
zusa-ht-115pvc1/8"3/16"1/32"10 ft.65anoneclearclear20 psi
zusa-ht-116pvc1/8"1/4"1/16"10 ft.65anoneclearclear20 psi
zusa-ht-117pvc3/16"5/16"1/16"10 ft.65anoneclearclear25 psi
zusa-ht-3172pvc3/16"7/16"1/8"10 ft.65anoneclearclear25 psi
zusa-ht-118pvc1/4"3/8"1/16"10 ft.65anoneclearclear20 psi
zusa-ht-119pvc1/4"1/2"1/8"10 ft.65anoneclearclear20 psi
zusa-ht-3173pvc5/16"7/16"1/16"10 ft.65anoneclearclear25 psi
zusa-ht-3174pvc5/16"9/16"1/8"10 ft.65anoneclearclear20 psi
zusa-ht-120pvc3/8"1/2"1/16"10 ft.65anoneclearclear25 psi
zusa-ht-121pvc3/8"5/8"1/8"10 ft.65anoneclearclear20 psi
zusa-ht-122pvc1/2"5/8"1/16"10 ft.65anoneclearclear20 psi
zusa-ht-123pvc1/2"3/4"1/8"10 ft.65anoneclearclear25 psi
zusa-ht-125pvc3/4"1"1/8"10 ft.65anoneclearclear20 psi
zusa-ht-126pvc1"1-1/4"1/8"10 ft.65anoneclearclear20 psi
zusa-ht-3175pvc1"1-1/2"1/4"10 ft.65anoneclearclear20 psi
zusa-ht-127pvc1-1/2"2"1/4"10 ft.65anoneclearclear15 psi
zusa-ht-128pvc2"2-1/2"1/4"10 ft.65anoneclearclear15 psi
zusa-ht-2974pvc1/8"3/16"1/32"5 ft.65anoneclearclear20 psi
zusa-ht-3020pvc1/8"1/4"1/16"5 ft.65anoneclearclear20 psi
zusa-ht-2975pvc3/16"5/16"1/16"5 ft.65anoneclearclear25 psi
zusa-ht-3221pvc3/16"7/16"1/8"5 ft.65anoneclearclear25 psi
zusa-ht-2976pvc1/4"3/8"1/16"5 ft.65anoneclearclear20 psi
zusa-ht-3021pvc1/4"1/2"1/8"5 ft.65anoneclearclear20 psi
zusa-ht-3222pvc5/16"7/16"1/16"5 ft.65anoneclearclear25 psi
zusa-ht-3223pvc5/16"9/16"1/8"5 ft.65anoneclearclear20 psi
zusa-ht-2977pvc3/8"1/2"1/16"5 ft.65anoneclearclear20 psi
zusa-ht-3022pvc3/8"5/8"1/8"5 ft.65anoneclearclear20 psi
zusa-ht-2978pvc1/2"5/8"1/16"5 ft.65anoneclearclear20 psi
zusa-ht-2979pvc1/2"3/4"1/8"5 ft.65anoneclearclear25 psi
zusa-ht-2980pvc3/4"1"1/8"5 ft.65anoneclearclear20 psi
zusa-ht-2981pvc1"1-1/4"1/8"5 ft.65anoneclearclear20 psi
zusa-ht-3224pvc1"1-1/2"1/4"5 ft.65anoneclearclear20 psi
zusa-ht-3023pvc1-1/2"2"1/4"5 ft.65anoneclearclear15 psi
zusa-ht-3024pvc2"2-1/2"1/4"5 ft.65anoneclearclear15 psi
zusa-ht-2988pvc1/8"3/16"1/32"2 ft.65anoneclearclear20 psi
zusa-ht-3029pvc1/8"1/4"1/16"2 ft.65anoneclearclear20 psi
zusa-ht-2989pvc3/16"5/16"1/16"2 ft.65anoneclearclear25 psi
zusa-ht-3270pvc3/16"7/16"1/8"2 ft.65anoneclearclear25 psi
zusa-ht-2990pvc1/4"3/8"1/16"2 ft.65anoneclearclear20 psi
zusa-ht-3030pvc1/4"1/2"1/8"2 ft.65anoneclearclear20 psi
zusa-ht-3271pvc5/16"7/16"1/16"2 ft.65anoneclearclear25 psi
zusa-ht-3272pvc5/16"9/16"1/8"2 ft.65anoneclearclear20 psi
zusa-ht-2991pvc3/8"1/2"1/16"2 ft.65anoneclearclear20 psi
zusa-ht-3031pvc3/8"5/8"1/8"2 ft.65anoneclearclear20 psi
zusa-ht-2992pvc1/2"5/8"1/16"2 ft.65anoneclearclear20 psi
zusa-ht-2993pvc1/2"3/4"1/8"2 ft.65anoneclearclear25 psi
zusa-ht-2994pvc3/4"1"1/8"2 ft.65anoneclearclear20 psi
zusa-ht-2995pvc1"1-1/4"1/8"2 ft.65anoneclearclear20 psi
zusa-ht-3273pvc1"1-1/2"1/4"2 ft.65anoneclearclear20 psi
zusa-ht-3032pvc1-1/2"2"1/4"2 ft.65anoneclearclear15 psi
zusa-ht-3033pvc2"2-1/2"1/4"2 ft.65anoneclearclear15 psi
Part Number
ZUSA-HT-67
ZUSA-HT-68
ZUSA-HT-69
ZUSA-HT-70
ZUSA-HT-71
ZUSA-HT-72
ZUSA-HT-73
ZUSA-HT-74
ZUSA-HT-75
ZUSA-HT-77
ZUSA-HT-78
ZUSA-HT-79
ZUSA-HT-80
ZUSA-HT-83
ZUSA-HT-84
ZUSA-HT-85
ZUSA-HT-86
ZUSA-HT-87
ZUSA-HT-88
ZUSA-HT-89
ZUSA-HT-90
ZUSA-HT-91
ZUSA-HT-93
ZUSA-HT-94
ZUSA-HT-95
ZUSA-HT-96
ZUSA-HT-99
ZUSA-HT-100
ZUSA-HT-101
ZUSA-HT-102
ZUSA-HT-103
ZUSA-HT-104
ZUSA-HT-105
ZUSA-HT-106
ZUSA-HT-107
ZUSA-HT-109
ZUSA-HT-110
ZUSA-HT-111
ZUSA-HT-112
ZUSA-HT-115
ZUSA-HT-116
ZUSA-HT-117
ZUSA-HT-118
ZUSA-HT-119
ZUSA-HT-120
ZUSA-HT-121
ZUSA-HT-122
ZUSA-HT-123
ZUSA-HT-125
ZUSA-HT-126
ZUSA-HT-127
ZUSA-HT-128
ZUSA-HT-2887
ZUSA-HT-2888
ZUSA-HT-2889
ZUSA-HT-2890
ZUSA-HT-2974
ZUSA-HT-2975
ZUSA-HT-2976
ZUSA-HT-2977
ZUSA-HT-2978
ZUSA-HT-2979
ZUSA-HT-2980
ZUSA-HT-2981
ZUSA-HT-2988
ZUSA-HT-2989
ZUSA-HT-2990
ZUSA-HT-2991
ZUSA-HT-2992
ZUSA-HT-2993
ZUSA-HT-2994
ZUSA-HT-2995
ZUSA-HT-3020
ZUSA-HT-3021
ZUSA-HT-3022
ZUSA-HT-3023
ZUSA-HT-3024
ZUSA-HT-3029
ZUSA-HT-3030
ZUSA-HT-3031
ZUSA-HT-3032
ZUSA-HT-3033
ZUSA-HT-3074
ZUSA-HT-3075
ZUSA-HT-3076
ZUSA-HT-3077
ZUSA-HT-3123
ZUSA-HT-3124
ZUSA-HT-3125
ZUSA-HT-3126
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

Quote

3/16"1/8"3/8"null~0.138100 ft.
1 Piece(s)

Quote

1/4"1/8"7/16"null~0.138100 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.172100 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.138100 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"null~0.138100 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.138100 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"null~0.138100 ft.
1 Piece(s)

Quote

5/8"1/2"3/4"null~0.138100 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"null~0.172100 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.138100 ft.
1 Piece(s)

Quote

1-1/4"1"1-1/4"null~0.138100 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/2"null~0.103100 ft.
1 Piece(s)

Quote

2-1/2"2"2"null~0.103100 ft.
1 Piece(s)

Quote

3/16"1/8"3/8"null~0.13850 ft.
1 Piece(s)

Quote

1/4"1/8"7/16"null~0.13850 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.17250 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.13850 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"null~0.13850 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.13850 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"null~0.13850 ft.
1 Piece(s)

Quote

5/8"1/2"3/4"null~0.13850 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"null~0.17250 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.13850 ft.
1 Piece(s)

Quote

1-1/4"1"1-1/4"null~0.13850 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/2"null~0.10350 ft.
1 Piece(s)

Quote

2-1/2"2"2"null~0.10350 ft.
1 Piece(s)

Quote

3/16"1/8"3/8"null~0.13825 ft.
1 Piece(s)

Quote

1/4"1/8"7/16"null~0.13825 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.17225 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.13825 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"null~0.13825 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.13825 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"null~0.13825 ft.
1 Piece(s)

Quote

5/8"1/2"3/4"null~0.13825 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"null~0.17225 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.13825 ft.
1 Piece(s)

Quote

1-1/4"1"1-1/4"null~0.13825 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/2"null~0.10325 ft.
1 Piece(s)

Quote

2-1/2"2"2"null~0.10325 ft.
1 Piece(s)

Quote

3/16"1/8"3/8"null~0.13810 ft.
1 Piece(s)

Quote

1/4"1/8"7/16"null~0.13810 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.17210 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.13810 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"null~0.13810 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.17210 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"null~0.13810 ft.
1 Piece(s)

Quote

5/8"1/2"3/4"null~0.13810 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"null~0.17210 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.13810 ft.
1 Piece(s)

Quote

1-1/4"1"1-1/4"null~0.13810 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/2"null~0.10310 ft.
1 Piece(s)

Quote

2-1/2"2"2"null~0.10310 ft.
1 Piece(s)

Quote

7/16"3/16"5/8"null~0.172100 ft.
1 Piece(s)

Quote

7/16"5/16"5/8"null~0.172100 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"null~0.138100 ft.
1 Piece(s)

Quote

1-1/2"1"1-1/4"null~0.138100 ft.
1 Piece(s)

Quote

3/16"1/8"3/8"null~0.1385 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.1725 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.1385 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.1385 ft.
1 Piece(s)

Quote

5/8"1/2"3/4"null~0.1385 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"null~0.1725 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.1385 ft.
1 Piece(s)

Quote

1-1/4"1"1-1/4"null~0.1385 ft.
1 Piece(s)

Quote

3/16"1/8"3/8"null~0.1382 ft.
1 Piece(s)

Quote

5/16"3/16"5/8"null~0.1722 ft.
1 Piece(s)

Quote

3/8"1/4"5/8"null~0.1382 ft.
1 Piece(s)

Quote

1/2"3/8"5/8"null~0.1382 ft.
1 Piece(s)

Quote

5/8"1/2"3/4"null~0.1382 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"null~0.1722 ft.
1 Piece(s)

Quote

1"3/4"1"null~0.1382 ft.
1 Piece(s)

Quote

1-1/4"1"1-1/4"null~0.1382 ft.
1 Piece(s)

Quote

1/4"1/8"7/16"null~0.1385 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"null~0.1385 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"null~0.1385 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/2"null~0.1035 ft.
1 Piece(s)

Quote

2-1/2"2"2"null~0.1035 ft.
1 Piece(s)

Quote

1/4"1/8"7/16"null~0.1382 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"null~0.1382 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"null~0.1382 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/2"null~0.1032 ft.
1 Piece(s)

Quote

2-1/2"2"2"null~0.1032 ft.
1 Piece(s)

Quote

7/16"3/16"5/8"null~0.17250 ft.
1 Piece(s)

Quote

7/16"5/16"5/8"null~0.17250 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"null~0.13850 ft.
1 Piece(s)

Quote

1-1/2"1"1-1/4"null~0.13850 ft.
1 Piece(s)

Quote

7/16"3/16"5/8"null~0.17225 ft.
1 Piece(s)

Quote

7/16"5/16"5/8"null~0.17225 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"null~0.13825 ft.
1 Piece(s)

Quote

1-1/2"1"1-1/4"null~0.13825 ft.

Loading...

Basic Information

Material PVC Color Transparent (including non-white colors) Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil
Operating Environment Standard / Water Resistance / Oil Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -46::66 Durometer 65A
Reinforcement None Specs Met FDA, NSF 51

Additional Products in this Category

Tech Support