(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This high purity PVC tubing is made of FDA compliant materials and certified to 3A standards for food, beverage, dairy, and pharmaceutical applications. It is colorless and clear to easily observe flow. PVC is used for general purposes and can withstand a wide range of chemicals
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-2203 | pvc | 1/8" | 3/16" | 1/32" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2204 | pvc | 1/8" | 1/4" | 1/16" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2205 | pvc | 3/16" | 5/16" | 1/16" | 100 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2952 | pvc | 3/16" | 7/16" | 1/8" | 100 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2206 | pvc | 1/4" | 3/8" | 1/16" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2207 | pvc | 1/4" | 1/2" | 1/8" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2953 | pvc | 5/16" | 7/16" | 1/16" | 100 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2954 | pvc | 5/16" | 9/16" | 1/8" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2208 | pvc | 3/8" | 1/2" | 1/16" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2209 | pvc | 3/8" | 5/8" | 1/8" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2210 | pvc | 1/2" | 5/8" | 1/16" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2211 | pvc | 1/2" | 3/4" | 1/8" | 100 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2213 | pvc | 3/4" | 1" | 1/8" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2214 | pvc | 1" | 1-1/4" | 1/8" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2955 | pvc | 1" | 1-1/2" | 1/4" | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2215 | pvc | 1-1/2" | 2" | 1/4" | 100 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2216 | pvc | 2" | 2-1/2" | 1/4" | 100 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2219 | pvc | 1/8" | 3/16" | 1/32" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2220 | pvc | 1/8" | 1/4" | 1/16" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2221 | pvc | 3/16" | 5/16" | 1/16" | 50 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3521 | pvc | 3/16" | 7/16" | 1/8" | 50 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2222 | pvc | 1/4" | 3/8" | 1/16" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2223 | pvc | 1/4" | 1/2" | 1/8" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3522 | pvc | 5/16" | 7/16" | 1/16" | 50 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3523 | pvc | 5/16" | 9/16" | 1/8" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2224 | pvc | 3/8" | 1/2" | 1/16" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2225 | pvc | 3/8" | 5/8" | 1/8" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2226 | pvc | 1/2" | 5/8" | 1/16" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2227 | pvc | 1/2" | 3/4" | 1/8" | 50 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2229 | pvc | 3/4" | 1" | 1/8" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2230 | pvc | 1" | 1-1/4" | 1/8" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3524 | pvc | 1" | 1-1/2" | 1/4" | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2231 | pvc | 1-1/2" | 2" | 1/4" | 50 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2232 | pvc | 2" | 2-1/2" | 1/4" | 50 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2235 | pvc | 1/8" | 3/16" | 1/32" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2236 | pvc | 1/8" | 1/4" | 1/16" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2237 | pvc | 3/16" | 5/16" | 1/16" | 25 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3537 | pvc | 3/16" | 7/16" | 1/8" | 25 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2238 | pvc | 1/4" | 3/8" | 1/16" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2239 | pvc | 1/4" | 1/2" | 1/8" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3538 | pvc | 5/16" | 7/16" | 1/16" | 25 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3539 | pvc | 5/16" | 9/16" | 1/8" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2240 | pvc | 3/8" | 1/2" | 1/16" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2241 | pvc | 3/8" | 5/8" | 1/8" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2242 | pvc | 1/2" | 5/8" | 1/16" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2243 | pvc | 1/2" | 3/4" | 1/8" | 25 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2245 | pvc | 3/4" | 1" | 1/8" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2246 | pvc | 1" | 1-1/4" | 1/8" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3540 | pvc | 1" | 1-1/2" | 1/4" | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2247 | pvc | 1-1/2" | 2" | 1/4" | 25 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2248 | pvc | 2" | 2-1/2" | 1/4" | 25 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2251 | pvc | 1/8" | 3/16" | 1/32" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2252 | pvc | 1/8" | 1/4" | 1/16" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2253 | pvc | 3/16" | 5/16" | 1/16" | 10 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3553 | pvc | 3/16" | 7/16" | 1/8" | 10 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2254 | pvc | 1/4" | 3/8" | 1/16" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2255 | pvc | 1/4" | 1/2" | 1/8" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3554 | pvc | 5/16" | 7/16" | 1/16" | 10 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3555 | pvc | 5/16" | 9/16" | 1/8" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2256 | pvc | 3/8" | 1/2" | 1/16" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2257 | pvc | 3/8" | 5/8" | 1/8" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2258 | pvc | 1/2" | 5/8" | 1/16" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2259 | pvc | 1/2" | 3/4" | 1/8" | 10 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2261 | pvc | 3/4" | 1" | 1/8" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2262 | pvc | 1" | 1-1/4" | 1/8" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3556 | pvc | 1" | 1-1/2" | 1/4" | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2263 | pvc | 1-1/2" | 2" | 1/4" | 10 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2264 | pvc | 2" | 2-1/2" | 1/4" | 10 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2267 | pvc | 1/8" | 3/16" | 1/32" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2268 | pvc | 1/8" | 1/4" | 1/16" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2269 | pvc | 3/16" | 5/16" | 1/16" | 5 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3569 | pvc | 3/16" | 7/16" | 1/8" | 5 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2270 | pvc | 1/4" | 3/8" | 1/16" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2271 | pvc | 1/4" | 1/2" | 1/8" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3570 | pvc | 5/16" | 7/16" | 1/16" | 5 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3571 | pvc | 5/16" | 9/16" | 1/8" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2272 | pvc | 3/8" | 1/2" | 1/16" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2273 | pvc | 3/8" | 5/8" | 1/8" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2274 | pvc | 1/2" | 5/8" | 1/16" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2275 | pvc | 1/2" | 3/4" | 1/8" | 5 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2277 | pvc | 3/4" | 1" | 1/8" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2278 | pvc | 1" | 1-1/4" | 1/8" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3572 | pvc | 1" | 1-1/2" | 1/4" | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2279 | pvc | 1-1/2" | 2" | 1/4" | 5 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2280 | pvc | 2" | 2-1/2" | 1/4" | 5 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2283 | pvc | 1/8" | 3/16" | 1/32" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2284 | pvc | 1/8" | 1/4" | 1/16" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2285 | pvc | 3/16" | 5/16" | 1/16" | 2 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3585 | pvc | 3/16" | 7/16" | 1/8" | 2 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2286 | pvc | 1/4" | 3/8" | 1/16" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2287 | pvc | 1/4" | 1/2" | 1/8" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3586 | pvc | 5/16" | 7/16" | 1/16" | 2 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-3587 | pvc | 5/16" | 9/16" | 1/8" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2288 | pvc | 3/8" | 1/2" | 1/16" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2289 | pvc | 3/8" | 5/8" | 1/8" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2290 | pvc | 1/2" | 5/8" | 1/16" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2291 | pvc | 1/2" | 3/4" | 1/8" | 2 ft. | 70a | none | clear | clear | 25 psi |
zusa-ht-2293 | pvc | 3/4" | 1" | 1/8" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2294 | pvc | 1" | 1-1/4" | 1/8" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3588 | pvc | 1" | 1-1/2" | 1/4" | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-2295 | pvc | 1-1/2" | 2" | 1/4" | 2 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-2296 | pvc | 2" | 2-1/2" | 1/4" | 2 ft. | 70a | none | clear | clear | 15 psi |
zusa-ht-3741 | pvc | 3mm | 5mm | 1mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3748 | pvc | 3mm | 6mm | 1.5mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3755 | pvc | 3mm | 7mm | 2mm | 100 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3762 | pvc | 3mm | 8mm | 2.5mm | 100 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3769 | pvc | 4mm | 7mm | 1.5mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3776 | pvc | 4mm | 8mm | 2mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3783 | pvc | 4mm | 9mm | 2.5mm | 100 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3790 | pvc | 6mm | 8mm | 1mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3797 | pvc | 6mm | 9mm | 1.5mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3804 | pvc | 6mm | 10mm | 2mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3811 | pvc | 7mm | 9mm | 1mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3818 | pvc | 7mm | 10mm | 1.5mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3825 | pvc | 7mm | 11mm | 2mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3832 | pvc | 9mm | 11mm | 1mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3839 | pvc | 9mm | 13mm | 2mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3846 | pvc | 9mm | 15mm | 3mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3853 | pvc | 10mm | 13mm | 1.5mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3860 | pvc | 10mm | 15mm | 2.5mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3867 | pvc | 10mm | 17mm | 3.5mm | 100 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3874 | pvc | 15mm | 20mm | 2.5mm | 100 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3881 | pvc | 15mm | 22mm | 3.5mm | 100 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3888 | pvc | 15mm | 24mm | 4.5mm | 100 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3742 | pvc | 3mm | 5mm | 1mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3749 | pvc | 3mm | 6mm | 1.5mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3756 | pvc | 3mm | 7mm | 2mm | 50 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3763 | pvc | 3mm | 8mm | 2.5mm | 50 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3770 | pvc | 4mm | 7mm | 1.5mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3777 | pvc | 4mm | 8mm | 2mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3784 | pvc | 4mm | 9mm | 2.5mm | 50 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3791 | pvc | 6mm | 8mm | 1mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3798 | pvc | 6mm | 9mm | 1.5mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3805 | pvc | 6mm | 10mm | 2mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3812 | pvc | 7mm | 9mm | 1mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3819 | pvc | 7mm | 10mm | 1.5mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3826 | pvc | 7mm | 11mm | 2mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3833 | pvc | 9mm | 11mm | 1mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3840 | pvc | 9mm | 13mm | 2mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3847 | pvc | 9mm | 15mm | 3mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3854 | pvc | 10mm | 13mm | 1.5mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3861 | pvc | 10mm | 15mm | 2.5mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3868 | pvc | 10mm | 17mm | 3.5mm | 50 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3875 | pvc | 15mm | 20mm | 2.5mm | 50 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3882 | pvc | 15mm | 22mm | 3.5mm | 50 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3889 | pvc | 15mm | 24mm | 4.5mm | 50 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3743 | pvc | 3mm | 5mm | 1mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3750 | pvc | 3mm | 6mm | 1.5mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3757 | pvc | 3mm | 7mm | 2mm | 25 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3764 | pvc | 3mm | 8mm | 2.5mm | 25 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3771 | pvc | 4mm | 7mm | 1.5mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3778 | pvc | 4mm | 8mm | 2mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3785 | pvc | 4mm | 9mm | 2.5mm | 25 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3792 | pvc | 6mm | 8mm | 1mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3799 | pvc | 6mm | 9mm | 1.5mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3806 | pvc | 6mm | 10mm | 2mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3813 | pvc | 7mm | 9mm | 1mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3820 | pvc | 7mm | 10mm | 1.5mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3827 | pvc | 7mm | 11mm | 2mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3834 | pvc | 9mm | 11mm | 1mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3841 | pvc | 9mm | 13mm | 2mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3848 | pvc | 9mm | 15mm | 3mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3855 | pvc | 10mm | 13mm | 1.5mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3862 | pvc | 10mm | 15mm | 2.5mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3869 | pvc | 10mm | 17mm | 3.5mm | 25 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3876 | pvc | 15mm | 20mm | 2.5mm | 25 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3883 | pvc | 15mm | 22mm | 3.5mm | 25 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3890 | pvc | 15mm | 24mm | 4.5mm | 25 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3744 | pvc | 3mm | 5mm | 1mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3751 | pvc | 3mm | 6mm | 1.5mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3758 | pvc | 3mm | 7mm | 2mm | 10 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3765 | pvc | 3mm | 8mm | 2.5mm | 10 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3772 | pvc | 4mm | 7mm | 1.5mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3779 | pvc | 4mm | 8mm | 2mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3786 | pvc | 4mm | 9mm | 2.5mm | 10 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3793 | pvc | 6mm | 8mm | 1mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3800 | pvc | 6mm | 9mm | 1.5mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3807 | pvc | 6mm | 10mm | 2mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3814 | pvc | 7mm | 9mm | 1mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3821 | pvc | 7mm | 10mm | 1.5mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3828 | pvc | 7mm | 11mm | 2mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3835 | pvc | 9mm | 11mm | 1mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3842 | pvc | 9mm | 13mm | 2mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3849 | pvc | 9mm | 15mm | 3mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3856 | pvc | 10mm | 13mm | 1.5mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3863 | pvc | 10mm | 15mm | 2.5mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3870 | pvc | 10mm | 17mm | 3.5mm | 10 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3877 | pvc | 15mm | 20mm | 2.5mm | 10 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3884 | pvc | 15mm | 22mm | 3.5mm | 10 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3891 | pvc | 15mm | 24mm | 4.5mm | 10 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3745 | pvc | 3mm | 5mm | 1mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3752 | pvc | 3mm | 6mm | 1.5mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3759 | pvc | 3mm | 7mm | 2mm | 5 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3766 | pvc | 3mm | 8mm | 2.5mm | 5 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3773 | pvc | 4mm | 7mm | 1.5mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3780 | pvc | 4mm | 8mm | 2mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3787 | pvc | 4mm | 9mm | 2.5mm | 5 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3794 | pvc | 6mm | 8mm | 1mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3801 | pvc | 6mm | 9mm | 1.5mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3808 | pvc | 6mm | 10mm | 2mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3815 | pvc | 7mm | 9mm | 1mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3822 | pvc | 7mm | 10mm | 1.5mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3829 | pvc | 7mm | 11mm | 2mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3836 | pvc | 9mm | 11mm | 1mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3843 | pvc | 9mm | 13mm | 2mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3850 | pvc | 9mm | 15mm | 3mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3857 | pvc | 10mm | 13mm | 1.5mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3864 | pvc | 10mm | 15mm | 2.5mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3871 | pvc | 10mm | 17mm | 3.5mm | 5 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3878 | pvc | 15mm | 20mm | 2.5mm | 5 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3885 | pvc | 15mm | 22mm | 3.5mm | 5 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3892 | pvc | 15mm | 24mm | 4.5mm | 5 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3746 | pvc | 3mm | 5mm | 1mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3753 | pvc | 3mm | 6mm | 1.5mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3760 | pvc | 3mm | 7mm | 2mm | 2 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3767 | pvc | 3mm | 8mm | 2.5mm | 2 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3774 | pvc | 4mm | 7mm | 1.5mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3781 | pvc | 4mm | 8mm | 2mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3788 | pvc | 4mm | 9mm | 2.5mm | 2 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3795 | pvc | 6mm | 8mm | 1mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3802 | pvc | 6mm | 9mm | 1.5mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3809 | pvc | 6mm | 10mm | 2mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3816 | pvc | 7mm | 9mm | 1mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3823 | pvc | 7mm | 10mm | 1.5mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3830 | pvc | 7mm | 11mm | 2mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3837 | pvc | 9mm | 11mm | 1mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3844 | pvc | 9mm | 13mm | 2mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3851 | pvc | 9mm | 15mm | 3mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3858 | pvc | 10mm | 13mm | 1.5mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3865 | pvc | 10mm | 15mm | 2.5mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3872 | pvc | 10mm | 17mm | 3.5mm | 2 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3879 | pvc | 15mm | 20mm | 2.5mm | 2 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3886 | pvc | 15mm | 22mm | 3.5mm | 2 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3893 | pvc | 15mm | 24mm | 4.5mm | 2 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3747 | pvc | 3mm | 5mm | 1mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3754 | pvc | 3mm | 6mm | 1.5mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3761 | pvc | 3mm | 7mm | 2mm | 1 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3768 | pvc | 3mm | 8mm | 2.5mm | 1 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3775 | pvc | 4mm | 7mm | 1.5mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3782 | pvc | 4mm | 8mm | 2mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3789 | pvc | 4mm | 9mm | 2.5mm | 1 ft. | 70a | none | clear | clear | 45 psi |
zusa-ht-3796 | pvc | 6mm | 8mm | 1mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3803 | pvc | 6mm | 9mm | 1.5mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3810 | pvc | 6mm | 10mm | 2mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3817 | pvc | 7mm | 9mm | 1mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3824 | pvc | 7mm | 10mm | 1.5mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3831 | pvc | 7mm | 11mm | 2mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3838 | pvc | 9mm | 11mm | 1mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3845 | pvc | 9mm | 13mm | 2mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3852 | pvc | 9mm | 15mm | 3mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3859 | pvc | 10mm | 13mm | 1.5mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3866 | pvc | 10mm | 15mm | 2.5mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3873 | pvc | 10mm | 17mm | 3.5mm | 1 ft. | 70a | none | clear | clear | 35 psi |
zusa-ht-3880 | pvc | 15mm | 20mm | 2.5mm | 1 ft. | 70a | none | clear | clear | 20 psi |
zusa-ht-3887 | pvc | 15mm | 22mm | 3.5mm | 1 ft. | 70a | none | clear | clear | 30 psi |
zusa-ht-3894 | pvc | 15mm | 24mm | 4.5mm | 1 ft. | 70a | none | clear | clear | 45 psi |
Part Number |
---|
Loading...
Material | PVC | Color | Transparent (including non-white colors) | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -40::60 | Durometer | 70A |
Reinforcement | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy