(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bulkhead Union Push to Connect Fittings with Buna-N O-Ring, Nylon & Stainless Steel - TF-PTC Series (Part Numbers)

Bulkhead Union Push to Connect Fittings with Buna-N O-Ring, Nylon & Stainless Steel - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-1004nylonbulkhead unionstraight4mm tube4mm tube4mm
zusa-tf-ptc-1005nylonbulkhead unionstraight6mm tube6mm tube6mm
zusa-tf-ptc-1006nylonbulkhead unionstraight8mm tube8mm tube8mm
zusa-tf-ptc-1007nylonbulkhead unionstraight10mm tube10mm tube10mm
zusa-tf-ptc-1008nylonbulkhead unionstraight12mm tube12mm tube12mm
zusa-tf-ptc-1009nylonbulkhead unionstraight5/32" tube5/32" tube5/32"
zusa-tf-ptc-1010nylonbulkhead unionstraight1/4" tube1/4" tube1/4"
zusa-tf-ptc-1011nylonbulkhead unionstraight5/16" tube5/16" tube5/16"
zusa-tf-ptc-1012nylonbulkhead unionstraight3/8" tube3/8" tube3/8"
zusa-tf-ptc-1013nylonbulkhead unionstraight1/2" tube1/2" tube1/2"
Part Number
ZUSA-TF-PTC-1004
ZUSA-TF-PTC-1005
ZUSA-TF-PTC-1006
ZUSA-TF-PTC-1007
ZUSA-TF-PTC-1008
ZUSA-TF-PTC-1009
ZUSA-TF-PTC-1010
ZUSA-TF-PTC-1011
ZUSA-TF-PTC-1012
ZUSA-TF-PTC-1013
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B
1 Piece(s)

13 Days

44mm Tube4mm Tube
1 Piece(s)

13 Days

66mm Tube6mm Tube
1 Piece(s)

13 Days

88mm Tube8mm Tube
1 Piece(s)

13 Days

1010mm Tube10mm Tube
1 Piece(s)

13 Days

1212mm Tube12mm Tube
1 Piece(s)

13 Days

5/32"5/32" Tube5/32" Tube
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" Tube
1 Piece(s)

13 Days

5/16"5/16" Tube5/16" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" Tube
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" Tube

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union, Equal Dia.
Union, Equal Dia. Union Straight Material Nylon Style Bulkhead Union
Shape Straight Body Color Black Ring Release Material Plastic
Ring Release Color Black Gripping Ring Material Stainless Steel O-Ring Material Buna-N
Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support