(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Female Branch T Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Female Branch T Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)connection (c)for tube od
zusa-tf-ptc-522nylonfemale branch teetee1/8" tube1/8" npt female 1/8" tube1/8"
zusa-tf-ptc-523nylonfemale branch teetee5/32" tube1/8" npt female 5/32" tube5/32"
zusa-tf-ptc-524nylonfemale branch teetee5/32" tube1/4" npt female 5/32" tube5/32"
zusa-tf-ptc-525nylonfemale branch teetee1/4" tube1/8" npt female 1/4" tube1/4"
zusa-tf-ptc-526nylonfemale branch teetee1/4" tube1/4" npt female 1/4" tube1/4"
zusa-tf-ptc-529nylonfemale branch teetee3/8" tube1/4" npt female 3/8" tube3/8"
zusa-tf-ptc-530nylonfemale branch teetee1/2" tube3/8" npt female 1/2" tube1/2"
Part Number
ZUSA-TF-PTC-522
ZUSA-TF-PTC-523
ZUSA-TF-PTC-524
ZUSA-TF-PTC-525
ZUSA-TF-PTC-526
ZUSA-TF-PTC-529
ZUSA-TF-PTC-530
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Connection C Pipe Size
1 Piece(s)

Quote

1/8"1/8" Tube1/8" NPT Female1/8" Tube1/8"
1 Piece(s)

13 Days

5/32"5/32" Tube1/8" NPT Female5/32" Tube1/8"
1 Piece(s)

13 Days

5/32"5/32" Tube1/4" NPT Female5/32" Tube1/4"
1 Piece(s)

Quote

1/4"1/4" Tube1/8" NPT Female1/4" Tube1/8"
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" NPT Female1/4" Tube1/4"
1 Piece(s)

Quote

3/8"3/8" Tube1/4" NPT Female3/8" Tube1/4"
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" NPT Female1/2" Tube3/8"

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mounting, Branch
Material Nylon Style Female Branch Tee Shape Tee
Pipe Thread Type NPT Female Pipe Thread Material Nickel-Plated Brass Body Color Black
Ring Release Material Plastic Ring Release Color Black Gripping Ring Material Stainless Steel
O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support