(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Y Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series (Part Numbers)

Male Y Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

ZUSA-TF-PTC-2014

part numbermaterialstyleshapeconnection (a)connection (b)connection (c)for tube od
zusa-tf-ptc-2006nylonmale wyewye1/4" tube1/4" tube1/8" npt male1/4"
zusa-tf-ptc-2007nylonmale wyewye1/4" tube1/4" tube1/4" npt male1/4"
zusa-tf-ptc-2008nylonmale wyewye1/4" tube1/4" tube3/8" npt male1/4"
zusa-tf-ptc-2009nylonmale wyewye3/8" tube3/8" tube1/8" npt male3/8"
zusa-tf-ptc-2010nylonmale wyewye3/8" tube3/8" tube1/4" npt male3/8"
zusa-tf-ptc-2011nylonmale wyewye3/8" tube3/8" tube3/8" npt male3/8"
zusa-tf-ptc-2012nylonmale wyewye3/8" tube3/8" tube1/2" npt male3/8"
zusa-tf-ptc-2013nylonmale wyewye1/2" tube1/2" tube1/4" npt male1/2"
zusa-tf-ptc-2014nylonmale wyewye1/2" tube1/2" tube3/8" npt male1/2"
zusa-tf-ptc-2015nylonmale wyewye1/2" tube1/2" tube1/2" npt male1/2"
zusa-tf-ptc-2016nylonunion wyewye1/8" tube1/8" tube1/8" tube1/8"
zusa-tf-ptc-2017nylonunion wyewye5/32" tube5/32" tube5/32" tube5/32"
zusa-tf-ptc-2018nylonunion wyewye3/16" tube3/16" tube3/16" tube3/16"
zusa-tf-ptc-2019nylonunion wyewye1/4" tube1/4" tube1/4" tube1/4"
zusa-tf-ptc-2020nylonunion wyewye5/16" tube5/16" tube5/16" tube5/16"
zusa-tf-ptc-2021nylonunion wyewye3/8" tube3/8" tube3/8" tube3/8"
zusa-tf-ptc-2022nylonunion wyewye1/2" tube1/2" tube1/2" tube1/2"
Part Number
ZUSA-TF-PTC-2014
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Style Connection A Connection B Connection C Pipe Thread Type Pipe Size Pipe Thread Material
1 Piece(s)

13 Days

1/2"Male Wye1/2" Tube1/2" Tube3/8" NPT MaleNPT Male3/8"Nickel-Plated Brass

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mounting, Branch
Material Nylon Shape Wye Body Color Black
Ring Release Material Plastic Ring Release Color Black Gripping Ring Material Stainless Steel
O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Please check the type/dimensions/specifications of the part ZUSA-TF-PTC-2014 in the Male Y Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series series.

Products like this...

Part Number
ZUSA-TF-PTC-2009
ZUSA-TF-PTC-2010
ZUSA-TF-PTC-2011
ZUSA-TF-PTC-2015
ZUSA-TF-PTC-2016
ZUSA-TF-PTC-2017
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Style Connection A Connection B Connection C Pipe Thread Type Pipe Size Pipe Thread Material
1 Piece(s)

13 Days

3/8"Male Wye3/8" Tube3/8" Tube1/8" NPT MaleNPT Male1/8"Nickel-Plated Brass
1 Piece(s)

13 Days

3/8"Male Wye3/8" Tube3/8" Tube1/4" NPT MaleNPT Male1/4"Nickel-Plated Brass
1 Piece(s)

13 Days

3/8"Male Wye3/8" Tube3/8" Tube3/8" NPT MaleNPT Male3/8"Nickel-Plated Brass
1 Piece(s)

13 Days

1/2"Male Wye1/2" Tube1/2" Tube1/2" NPT MaleNPT Male1/2"Nickel-Plated Brass
1 Piece(s)

13 Days

1/8"Union Wye1/8" Tube1/8" Tube1/8" Tube---
1 Piece(s)

13 Days

5/32"Union Wye5/32" Tube5/32" Tube5/32" Tube---

Additional Products in this Category

Tech Support