(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.
Part Number
Configured Part Number is shown.
part number | material | style | shape | connection (a) | connection (b) | connection (c) | for tube od |
zusa-ptc-pbt-579 | polybutylene | male run tee | tee | 1/8" tube | 1/8" tube | 1/16" npt male | 1/8" |
zusa-ptc-pbt-580 | polybutylene | male run tee | tee | 1/8" tube | 1/8" tube | 1/8" npt male | 1/8" |
zusa-ptc-pbt-581 | polybutylene | male run tee | tee | 5/32" tube | 5/32" tube | 1/8" npt male | 5/32" |
zusa-ptc-pbt-582 | polybutylene | male run tee | tee | 5/32" tube | 5/32" tube | 1/4" npt male | 5/32" |
zusa-ptc-pbt-584 | polybutylene | male run tee | tee | 1/4" tube | 1/4" tube | 1/8" npt male | 1/4" |
zusa-ptc-pbt-585 | polybutylene | male run tee | tee | 1/4" tube | 1/4" tube | 1/4" npt male | 1/4" |
zusa-ptc-pbt-586 | polybutylene | male run tee | tee | 1/4" tube | 1/4" tube | 3/8" npt male | 1/4" |
zusa-ptc-pbt-590 | polybutylene | male run tee | tee | 3/8" tube | 3/8" tube | 1/8" npt male | 3/8" |
zusa-ptc-pbt-591 | polybutylene | male run tee | tee | 3/8" tube | 3/8" tube | 1/4" npt male | 3/8" |
zusa-ptc-pbt-592 | polybutylene | male run tee | tee | 3/8" tube | 3/8" tube | 3/8" npt male | 3/8" |
zusa-ptc-pbt-593 | polybutylene | male run tee | tee | 3/8" tube | 3/8" tube | 1/2" npt male | 3/8" |
zusa-ptc-pbt-594 | polybutylene | male run tee | tee | 1/2" tube | 1/2" tube | 1/4" npt male | 1/2" |
zusa-ptc-pbt-595 | polybutylene | male run tee | tee | 1/2" tube | 1/2" tube | 3/8" npt male | 1/2" |
zusa-ptc-pbt-596 | polybutylene | male run tee | tee | 1/2" tube | 1/2" tube | 1/2" npt male | 1/2" |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Applicable Fluid | Water / Air | Fitting Type | Screw Mounting, Branch |
---|---|---|---|---|---|
Material | Polybutylene | Style | Male Run Tee | Shape | Tee |
Pipe Thread Type | NPT Male | Pipe Thread Material | Nickel-Plated Brass | Body Color | Light Gray |
Ring Release Material | Plastic | Ring Release Color | Stainless Steel | Gripping Ring Material | Stainless Steel |
O-Ring Material | Buna-N | Max Vacuum | 28 in. of Hg @ 72° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy