(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Fittings, Zinc-Plated Steel

90° Elbows - Compression Fittings, Zinc-Plated Steel

Male Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Zinc-plated steel is strong and has fair corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-cf-st-58zinc-plated steelmale elbow90 degree elbow1/8" tube1/8" npt male1/8"
zusa-tf-cf-st-59zinc-plated steelmale elbow90 degree elbow3/16" tube1/8" npt male3/16"
zusa-tf-cf-st-61zinc-plated steelmale elbow90 degree elbow1/4" tube1/8" npt male1/4"
zusa-tf-cf-st-62zinc-plated steelmale elbow90 degree elbow1/4" tube1/4" npt male1/4"
zusa-tf-cf-st-69zinc-plated steelmale elbow90 degree elbow3/8" tube1/4" npt male3/8"
zusa-tf-cf-st-70zinc-plated steelmale elbow90 degree elbow3/8" tube3/8" npt male3/8"
zusa-tf-cf-st-73zinc-plated steelmale elbow90 degree elbow1/2" tube3/8" npt male1/2"
zusa-tf-cf-st-74zinc-plated steelmale elbow90 degree elbow1/2" tube1/2" npt male1/2"
zusa-tf-cf-st-97zinc-plated steelunion elbow90 degree elbow1/8" tube1/8" tube1/8"
zusa-tf-cf-st-99zinc-plated steelunion elbow90 degree elbow1/4" tube1/4" tube1/4"
zusa-tf-cf-st-101zinc-plated steelunion elbow90 degree elbow3/8" tube3/8" tube3/8"
zusa-tf-cf-st-102zinc-plated steelunion elbow90 degree elbow1/2" tube1/2" tube1/2"
Part Number
ZUSA-TF-CF-ST-58
ZUSA-TF-CF-ST-59
ZUSA-TF-CF-ST-61
ZUSA-TF-CF-ST-62
ZUSA-TF-CF-ST-69
ZUSA-TF-CF-ST-70
ZUSA-TF-CF-ST-73
ZUSA-TF-CF-ST-74
ZUSA-TF-CF-ST-97
ZUSA-TF-CF-ST-99
ZUSA-TF-CF-ST-101
ZUSA-TF-CF-ST-102
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Types Thread Types Tube Size 1 Tube Size 2 Style Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

Male BSPTMale BSPT1/8"-Male Elbow1/8" Tube1/8" NPT Male1/8"8100 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT3/16"-Male Elbow3/16" Tube1/8" NPT Male3/16"5200 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT1/4"-Male Elbow1/4" Tube1/8" NPT Male1/4"4900 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT1/4"-Male Elbow1/4" Tube1/4" NPT Male1/4"4900 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT3/8"-Male Elbow3/8" Tube1/4" NPT Male3/8"3100 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT3/8"-Male Elbow3/8" Tube3/8" NPT Male3/8"3100 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT1/2"-Male Elbow1/2" Tube3/8" NPT Male1/2"3300 psi
1 Piece(s)

13 Days

Male BSPTMale BSPT1/2"-Male Elbow1/2" Tube1/2" NPT Male1/2"3300 psi
1 Piece(s)

13 Days

Male NPT-1/8"1/8"Union Elbow1/8" Tube1/8" Tube1/8"8100 psi
1 Piece(s)

13 Days

Male NPT-1/4"1/4"Union Elbow1/4" Tube1/4" Tube1/4"4900 psi
1 Piece(s)

13 Days

Male NPT-3/8"3/8"Union Elbow3/8" Tube3/8" Tube3/8"3100 psi
1 Piece(s)

13 Days

Male NPT-1/2"1/2"Union Elbow1/2" Tube1/2" Tube1/2"3300 psi

Loading...

  1. 1

Basic Information

Thread-to-Tube Connection Shape Elbows Material Steel Material Zinc-Plated Steel
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support