(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compression tube sleeves fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Zinc-plated steel is strong and has fair corrosion resistance.
part number | material | style | shape | for tube od |
zusa-tf-cf-st-141 | zinc-plated steel | sleeve | sleeve | 1/8" |
zusa-tf-cf-st-143 | zinc-plated steel | sleeve | sleeve | 1/4" |
zusa-tf-cf-st-145 | zinc-plated steel | sleeve | sleeve | 3/8" |
zusa-tf-cf-st-146 | zinc-plated steel | sleeve | sleeve | 1/2" |
Loading...
Connection Types | Female BSPP | Related Components, Shapes, Types | Sleeves | Material | Steel |
---|---|---|---|---|---|
Material | Zinc-Plated Steel | Style | Sleeve | Shape | Sleeve |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy