(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee Reducer Vacuum Fittings (Part Numbers)

Tee Reducer Vacuum Fittings

Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.

Part Number

Configured Part Number is shown.

ZUSA-TF-VAC-67

part numbertube connection typematerialshapefor tube odconnection (a)connection (b)conenciton (c)trade number
zusa-tf-vac-64quick-clamp304 stainless steeltee1"quick-clamp 1"quick-clamp 3/4"quick-clamp 1"16, 25
zusa-tf-vac-65quick-clamp304 stainless steeltee1-1/2"quick-clamp 1-1/2"quick-clamp 3/4"quick-clamp 1-1/2"16, 40
zusa-tf-vac-66quick-clamp304 stainless steeltee1-1/2"quick-clamp 1-1/2"quick-clamp 1"quick-clamp 1-1/2"25, 40
zusa-tf-vac-67quick-clamp304 stainless steeltee2"quick-clamp 2"quick-clamp 1"quick-clamp 2"25, 50
zusa-tf-vac-68quick-clamp304 stainless steeltee2"quick-clamp 2"quick-clamp 1-1/2"quick-clamp 2"40, 50
Part Number
ZUSA-TF-VAC-67
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D.
(mm)
For Tube OD Connection A Connection B Connection C Trade Number For Tube OD (Reducer Side) Flange OD Flange OD (Reducer Side)
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 1"Quick-Clamp 2"25, 501"2.95"1.57"

Loading...

  1. 1

Basic Information

Type Tees+B4712 Fitting Type Tees Material 304 Stainless Steel
Tube Connection Type Quick-Clamp Material 304 Stainless Steel Shape Tee
Max Vacuum 10-7 torr @ 72° F

Please check the type/dimensions/specifications of the part ZUSA-TF-VAC-67 in the Tee Reducer Vacuum Fittings series.

Products like this...

Part Number
ZUSA-TF-VAC-64
ZUSA-TF-VAC-65
ZUSA-TF-VAC-66
ZUSA-TF-VAC-68
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D.
(mm)
For Tube OD Connection A Connection B Connection C Trade Number For Tube OD (Reducer Side) Flange OD Flange OD (Reducer Side)
1 Piece(s)

13 Days

1"1"Quick-Clamp 1"Quick-Clamp 3/4"Quick-Clamp 1"16, 253/4"1.57"1.18"
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 3/4"Quick-Clamp 1-1/2"16, 403/4"2.16"1.18"
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1"Quick-Clamp 1-1/2"25, 401"2.16"1.57"
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 1-1/2"Quick-Clamp 2"40, 501-1/2"2.95"2.16"

Additional Products in this Category

Tech Support