(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Vacuum Fitting Straight Adapters (Part Numbers)

Vacuum Fitting Straight Adapters

Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.

Part Number

Configured Part Number is shown.

ZUSA-TF-VAC-13

part numbertube connection typematerialshapefor tube odconnection (a)connection (b)trade numberlength
zusa-tf-vac-2quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"npt male 1/4"16 
zusa-tf-vac-4quick-clamp304 stainless steelstraight1"quick-clamp 1"npt male 1/4"25 
zusa-tf-vac-5quick-clamp304 stainless steelstraight1"quick-clamp 1"npt male 3/4"25 
zusa-tf-vac-6quick-clamp304 stainless steelstraight1-1/2"quick-clamp 1-1/2"npt male 1/4"40 
zusa-tf-vac-7quick-clamp304 stainless steelstraight2"quick-clamp 2"npt male 1/4"50 
zusa-tf-vac-10quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"npt female 1/4"16 
zusa-tf-vac-12quick-clamp304 stainless steelstraight1"quick-clamp 1"npt female 1/4"25 
zusa-tf-vac-13quick-clamp304 stainless steelstraight1-1/2"quick-clamp 1-1/2"npt female 1/4"40 
zusa-tf-vac-14quick-clamp304 stainless steelstraight2"quick-clamp 2"npt female 1/4"50 
zusa-tf-vac-33quick-clamp304 stainless steelstraight1/2"quick-clamp 1/2"butt weld 1/2"101/2"
zusa-tf-vac-34quick-clamp304 stainless steelstraight1/2"quick-clamp 1/2"butt weld 1/2"101-9/16"
zusa-tf-vac-35quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"butt weld 3/4"161/2"
zusa-tf-vac-36quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"butt weld 3/4"161-9/16"
zusa-tf-vac-37quick-clamp304 stainless steelstraight1"quick-clamp 1"butt weld 1"251/2"
zusa-tf-vac-38quick-clamp304 stainless steelstraight1"quick-clamp 1"butt weld 1"251-9/16"
zusa-tf-vac-39quick-clamp304 stainless steelstraight1-1/2"quick-clamp 1-1/2"butt weld 1-1/2"403/4"
zusa-tf-vac-40quick-clamp304 stainless steelstraight1-1/2"quick-clamp 1-1/2"butt weld 1-1/2"401-9/16"
zusa-tf-vac-41quick-clamp304 stainless steelstraight2"quick-clamp 2"butt weld 2"503/4"
zusa-tf-vac-42quick-clamp304 stainless steelstraight2"quick-clamp 2"butt weld 2"501-9/16"
zusa-tf-vac-43quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"socket connect 3/4"16 
zusa-tf-vac-44quick-clamp304 stainless steelstraight1"quick-clamp 1"socket connect 1"25 
zusa-tf-vac-45quick-clamp304 stainless steelstraight1-1/2"quick-clamp 1-1/2"socket connect 1-1/2"40 
zusa-tf-vac-46quick-clamp304 stainless steelstraight2"quick-clamp 2"socket connect 2"50 
zusa-tf-vac-47quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"hose barb 1/2"16 
zusa-tf-vac-48quick-clamp304 stainless steelstraight3/4"quick-clamp 3/4"hose barb 3/4"16 
zusa-tf-vac-49quick-clamp304 stainless steelstraight1"quick-clamp 1"hose barb 7/8"25 
zusa-tf-vac-50quick-clamp304 stainless steelstraight1-1/2"quick-clamp 1-1/2"hose barb 1-5/8"40 
zusa-tf-vac-51quick-clamp304 stainless steelstraight2"quick-clamp 2"hose barb 1-5/8"50 
Part Number
ZUSA-TF-VAC-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D.
(mm)
For Tube OD Connection A Connection B Trade Number Flange OD Pipe Thread Type Pipe Size Hose Barb Size (For Tube ID) Socket Connection Type
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"NPT Female 1/4"402.16"NPT Female1/4"--

Loading...

  1. 1

Basic Information

Type Adapter Fitting Type Others Material 304 Stainless Steel
Tube Connection Type Quick-Clamp Material 304 Stainless Steel Shape Straight
Max Vacuum 10-7 torr @ 72° F

Please check the type/dimensions/specifications of the part ZUSA-TF-VAC-13 in the Vacuum Fitting Straight Adapters series.

Products like this...

Part Number
ZUSA-TF-VAC-10
ZUSA-TF-VAC-12
ZUSA-TF-VAC-14
ZUSA-TF-VAC-2
ZUSA-TF-VAC-4
ZUSA-TF-VAC-43
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D.
(mm)
For Tube OD Connection A Connection B Trade Number Flange OD Pipe Thread Type Pipe Size Hose Barb Size (For Tube ID) Socket Connection Type
1 Piece(s)

Quote

3/4"3/4"Quick-Clamp 3/4"NPT Female 1/4"161.18"NPT Female1/4"--
1 Piece(s)

13 Days

1"1"Quick-Clamp 1"NPT Female 1/4"251.57"NPT Female1/4"--
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"NPT Female 1/4"502.95"NPT Female1/4"--
1 Piece(s)

13 Days

3/4"3/4"Quick-Clamp 3/4"NPT Male 1/4"161.18"NPT Male1/4"--
1 Piece(s)

81 Days

1"1"Quick-Clamp 1"NPT Male 1/4"251.57"NPT Male1/4"--
1 Piece(s)

13 Days

3/4"3/4"Quick-Clamp 3/4"Socket Connect 3/4"161.18"---Weld

Additional Products in this Category

Tech Support