(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Known as roll-on ferrules, they have a grooved ID which grasps the outside of your tubing and are often used to modify or repair process lines. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Part Number
Configured Part Number is shown.
part number | tube connection type | material | appearance | shape | connection (a) | connection (b) |
zusa-stf-qc-244 | quick-clamp to expand-to-connect | 304 stainless steel | polished | straight | quick-clamp 1" | expand-to-connect 1" |
zusa-stf-qc-245 | quick-clamp to expand-to-connect | 304 stainless steel | polished | straight | quick-clamp 1-1/2" | expand-to-connect 1-1/2" |
zusa-stf-qc-246 | quick-clamp to expand-to-connect | 304 stainless steel | polished | straight | quick-clamp 2" | expand-to-connect 2" |
zusa-stf-qc-247 | quick-clamp to expand-to-connect | 304 stainless steel | polished | straight | quick-clamp 2-1/2" | expand-to-connect 2-1/2" |
zusa-stf-qc-248 | quick-clamp to expand-to-connect | 304 stainless steel | polished | straight | quick-clamp 3" | expand-to-connect 3" |
zusa-stf-qc-249 | quick-clamp to expand-to-connect | 304 stainless steel | polished | straight | quick-clamp 4" | expand-to-connect 4" |
Part Number |
---|
ZUSA-STF-QC-244 |
ZUSA-STF-QC-245 |
ZUSA-STF-QC-246 |
ZUSA-STF-QC-247 |
ZUSA-STF-QC-248 |
ZUSA-STF-QC-249 |
Part Number |
---|
Loading...
Type | Clamp | Fitting Shape | Straight | Connection Type 1 (Left or Large Diameter Side) | Others |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Weld-On | Tube Connection Type | Quick-Clamp to Expand-to-Connect | Material | 304 Stainless Steel |
Appearance | Polished | Shape | Straight | Ferrule Type | Roll-On |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy