(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Soft durometer makes these easier to compress than standard Buna-N. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusah50004 | buna-n | inch | 004 | 1/16" | 5/64" | 13/64" | 50a | round | black | standard |
zusah50005 | buna-n | inch | 005 | 1/16" | 3/32" | 7/32" | 50a | round | black | standard |
zusah50006 | buna-n | inch | 006 | 1/16" | 1/8" | 1/4" | 50a | round | black | standard |
zusah50007 | buna-n | inch | 007 | 1/16" | 5/32" | 9/32" | 50a | round | black | standard |
zusah50008 | buna-n | inch | 008 | 1/16" | 3/16" | 5/16" | 50a | round | black | standard |
zusah50009 | buna-n | inch | 009 | 1/16" | 7/32" | 11/32" | 50a | round | black | standard |
zusah50010 | buna-n | inch | 010 | 1/16" | 1/4" | 3/8" | 50a | round | black | standard |
zusah50011 | buna-n | inch | 011 | 1/16" | 5/16" | 7/16" | 50a | round | black | standard |
zusah50012 | buna-n | inch | 012 | 1/16" | 3/8" | 1/2" | 50a | round | black | standard |
zusah50013 | buna-n | inch | 013 | 1/16" | 7/16" | 9/16" | 50a | round | black | standard |
zusah50014 | buna-n | inch | 014 | 1/16" | 1/2" | 5/8" | 50a | round | black | standard |
zusah50015 | buna-n | inch | 015 | 1/16" | 9/16" | 11/16" | 50a | round | black | standard |
zusah50016 | buna-n | inch | 016 | 1/16" | 5/8" | 3/4" | 50a | round | black | standard |
zusah50017 | buna-n | inch | 017 | 1/16" | 11/16" | 13/16" | 50a | round | black | standard |
zusah50018 | buna-n | inch | 018 | 1/16" | 3/4" | 7/8" | 50a | round | black | standard |
zusah50019 | buna-n | inch | 019 | 1/16" | 13/16" | 15/16" | 50a | round | black | standard |
zusah50020 | buna-n | inch | 020 | 1/16" | 7/8" | 1" | 50a | round | black | standard |
zusah50021 | buna-n | inch | 021 | 1/16" | 15/16" | 1-1/16" | 50a | round | black | standard |
zusah50024 | buna-n | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 50a | round | black | standard |
zusah50027 | buna-n | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 50a | round | black | standard |
zusah50028 | buna-n | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 50a | round | black | standard |
zusah50029 | buna-n | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 50a | round | black | standard |
zusah50030 | buna-n | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 50a | round | black | standard |
zusah50031 | buna-n | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 50a | round | black | standard |
zusah50032 | buna-n | inch | 032 | 1/16" | 1-7/8" | 2" | 50a | round | black | standard |
zusah50110 | buna-n | inch | 110 | 3/32" | 3/8" | 9/16" | 50a | round | black | standard |
zusah50111 | buna-n | inch | 111 | 3/32" | 7/16" | 5/8" | 50a | round | black | standard |
zusah50112 | buna-n | inch | 112 | 3/32" | 1/2" | 11/16" | 50a | round | black | standard |
zusah50113 | buna-n | inch | 113 | 3/32" | 9/16" | 3/4" | 50a | round | black | standard |
zusah50114 | buna-n | inch | 114 | 3/32" | 5/8" | 13/16" | 50a | round | black | standard |
zusah50115 | buna-n | inch | 115 | 3/32" | 11/16" | 7/8" | 50a | round | black | standard |
zusah50116 | buna-n | inch | 116 | 3/32" | 3/4" | 15/16" | 50a | round | black | standard |
zusah50117 | buna-n | inch | 117 | 3/32" | 13/16" | 1" | 50a | round | black | standard |
zusah50118 | buna-n | inch | 118 | 3/32" | 7/8" | 1-1/16" | 50a | round | black | standard |
zusah50119 | buna-n | inch | 119 | 3/32" | 15/16" | 1-1/8" | 50a | round | black | standard |
zusah50120 | buna-n | inch | 120 | 3/32" | 1" | 1-3/16" | 50a | round | black | standard |
zusah50121 | buna-n | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 50a | round | black | standard |
zusah50122 | buna-n | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 50a | round | black | standard |
zusah50126 | buna-n | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 50a | round | black | standard |
zusah50128 | buna-n | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 50a | round | black | standard |
zusah50130 | buna-n | inch | 130 | 3/32" | 1-5/8" | 1-13/16" | 50a | round | black | standard |
zusah50132 | buna-n | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 50a | round | black | standard |
zusah50133 | buna-n | inch | 133 | 3/32" | 1-13/16" | 2" | 50a | round | black | standard |
zusah50134 | buna-n | inch | 134 | 3/32" | 1-7/8" | 2-1/16" | 50a | round | black | standard |
zusah50135 | buna-n | inch | 135 | 3/32" | 1-15/16" | 2-1/8" | 50a | round | black | standard |
zusah50136 | buna-n | inch | 136 | 3/32" | 2" | 2-3/16" | 50a | round | black | standard |
zusah50137 | buna-n | inch | 137 | 3/32" | 2-1/16" | 2-1/4" | 50a | round | black | standard |
zusah50138 | buna-n | inch | 138 | 3/32" | 2-1/8" | 2-5/16" | 50a | round | black | standard |
zusah50139 | buna-n | inch | 139 | 3/32" | 2-3/16" | 2-3/8" | 50a | round | black | standard |
zusah50140 | buna-n | inch | 140 | 3/32" | 2-1/4" | 2-7/16" | 50a | round | black | standard |
zusah50141 | buna-n | inch | 141 | 3/32" | 2-5/16" | 2-1/2" | 50a | round | black | standard |
zusah50146 | buna-n | inch | 146 | 3/32" | 2-5/8" | 2-13/16" | 50a | round | black | standard |
zusah50148 | buna-n | inch | 148 | 3/32" | 2-3/4" | 2-15/16" | 50a | round | black | standard |
zusah50151 | buna-n | inch | 151 | 3/32" | 3" | 3-3/16" | 50a | round | black | standard |
zusah50152 | buna-n | inch | 152 | 3/32" | 3-1/4" | 3-7/16" | 50a | round | black | standard |
zusah50210 | buna-n | inch | 210 | 1/8" | 3/4" | 1" | 50a | round | black | standard |
zusah50211 | buna-n | inch | 211 | 1/8" | 13/16" | 1-1/16" | 50a | round | black | standard |
zusah50212 | buna-n | inch | 212 | 1/8" | 7/8" | 1-1/8" | 50a | round | black | standard |
zusah50213 | buna-n | inch | 213 | 1/8" | 15/16" | 1-3/16" | 50a | round | black | standard |
zusah50214 | buna-n | inch | 214 | 1/8" | 1" | 1-1/4" | 50a | round | black | standard |
zusah50215 | buna-n | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 50a | round | black | standard |
zusah50216 | buna-n | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 50a | round | black | standard |
zusah50217 | buna-n | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 50a | round | black | standard |
zusah50218 | buna-n | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 50a | round | black | standard |
zusah50219 | buna-n | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 50a | round | black | standard |
zusah50220 | buna-n | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 50a | round | black | standard |
zusah50221 | buna-n | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 50a | round | black | standard |
zusah50222 | buna-n | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 50a | round | black | standard |
zusah50223 | buna-n | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 50a | round | black | standard |
zusah50224 | buna-n | inch | 224 | 1/8" | 1-3/4" | 2" | 50a | round | black | standard |
zusah50225 | buna-n | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 50a | round | black | standard |
zusah50226 | buna-n | inch | 226 | 1/8" | 2" | 2-1/4" | 50a | round | black | standard |
zusah50227 | buna-n | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 50a | round | black | standard |
zusah50228 | buna-n | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 50a | round | black | standard |
zusah50229 | buna-n | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 50a | round | black | standard |
zusah50230 | buna-n | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 50a | round | black | standard |
zusah50231 | buna-n | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 50a | round | black | standard |
zusah50232 | buna-n | inch | 232 | 1/8" | 2-3/4" | 3" | 50a | round | black | standard |
zusah50233 | buna-n | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 50a | round | black | standard |
zusah50234 | buna-n | inch | 234 | 1/8" | 3" | 3-1/4" | 50a | round | black | standard |
zusah50235 | buna-n | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 50a | round | black | standard |
zusah50236 | buna-n | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 50a | round | black | standard |
zusah50237 | buna-n | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 50a | round | black | standard |
zusah50240 | buna-n | inch | 240 | 1/8" | 3-3/4" | 4" | 50a | round | black | standard |
zusah50241 | buna-n | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 50a | round | black | standard |
zusah50246 | buna-n | inch | 246 | 1/8" | 4-1/2" | 4-3/4" | 50a | round | black | standard |
zusah50325 | buna-n | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 50a | round | black | standard |
zusah50326 | buna-n | inch | 326 | 3/16" | 1-5/8" | 2" | 50a | round | black | standard |
zusah50327 | buna-n | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 50a | round | black | standard |
zusah50328 | buna-n | inch | 328 | 3/16" | 1-7/8" | 2-1/4" | 50a | round | black | standard |
zusah50329 | buna-n | inch | 329 | 3/16" | 2" | 2-3/8" | 50a | round | black | standard |
zusah50330 | buna-n | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 50a | round | black | standard |
zusah50331 | buna-n | inch | 331 | 3/16" | 2-1/4" | 2-5/8" | 50a | round | black | standard |
zusah50332 | buna-n | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 50a | round | black | standard |
zusah50333 | buna-n | inch | 333 | 3/16" | 2-1/2" | 2-7/8" | 50a | round | black | standard |
zusah50334 | buna-n | inch | 334 | 3/16" | 2-5/8" | 3" | 50a | round | black | standard |
zusah50335 | buna-n | inch | 335 | 3/16" | 2-3/4" | 3-1/8" | 50a | round | black | standard |
zusah50336 | buna-n | inch | 336 | 3/16" | 2-7/8" | 3-1/4" | 50a | round | black | standard |
zusah50337 | buna-n | inch | 337 | 3/16" | 3" | 3-3/8" | 50a | round | black | standard |
Loading...
Material | Buna-N Food Grade | Environment, Applications | Mineral Oil Resistant / Water Resistant | Material | Buna-N |
---|---|---|---|---|---|
Durometer | 50A | Hardness | Soft | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -40° to 250° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy