(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hard durometer makes these stronger and more resistant to abrasion than standard Buna-N. This makes them an ideal seal at higher pressures. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
Part Number
Configured Part Number is shown.
ZUSAH90148
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusah90004 | buna-n | inch | 004 | 1/16" | 5/64" | 13/64" | 90a | round | black | standard |
zusah90005 | buna-n | inch | 005 | 1/16" | 3/32" | 7/32" | 90a | round | black | standard |
zusah90006 | buna-n | inch | 006 | 1/16" | 1/8" | 1/4" | 90a | round | black | standard |
zusah90007 | buna-n | inch | 007 | 1/16" | 5/32" | 9/32" | 90a | round | black | standard |
zusah90008 | buna-n | inch | 008 | 1/16" | 3/16" | 5/16" | 90a | round | black | standard |
zusah90009 | buna-n | inch | 009 | 1/16" | 7/32" | 11/32" | 90a | round | black | standard |
zusah90010 | buna-n | inch | 010 | 1/16" | 1/4" | 3/8" | 90a | round | black | standard |
zusah90011 | buna-n | inch | 011 | 1/16" | 5/16" | 7/16" | 90a | round | black | standard |
zusah90012 | buna-n | inch | 012 | 1/16" | 3/8" | 1/2" | 90a | round | black | standard |
zusah90013 | buna-n | inch | 013 | 1/16" | 7/16" | 9/16" | 90a | round | black | standard |
zusah90014 | buna-n | inch | 014 | 1/16" | 1/2" | 5/8" | 90a | round | black | standard |
zusah90015 | buna-n | inch | 015 | 1/16" | 9/16" | 11/16" | 90a | round | black | standard |
zusah90016 | buna-n | inch | 016 | 1/16" | 5/8" | 3/4" | 90a | round | black | standard |
zusah90017 | buna-n | inch | 017 | 1/16" | 11/16" | 13/16" | 90a | round | black | standard |
zusah90018 | buna-n | inch | 018 | 1/16" | 3/4" | 7/8" | 90a | round | black | standard |
zusah90019 | buna-n | inch | 019 | 1/16" | 13/16" | 15/16" | 90a | round | black | standard |
zusah90020 | buna-n | inch | 020 | 1/16" | 7/8" | 1" | 90a | round | black | standard |
zusah90021 | buna-n | inch | 021 | 1/16" | 15/16" | 1-1/16" | 90a | round | black | standard |
zusah90024 | buna-n | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 90a | round | black | standard |
zusah90027 | buna-n | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 90a | round | black | standard |
zusah90028 | buna-n | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 90a | round | black | standard |
zusah90029 | buna-n | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 90a | round | black | standard |
zusah90030 | buna-n | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 90a | round | black | standard |
zusah90031 | buna-n | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 90a | round | black | standard |
zusah90032 | buna-n | inch | 032 | 1/16" | 1-7/8" | 2" | 90a | round | black | standard |
zusah90110 | buna-n | inch | 110 | 3/32" | 3/8" | 9/16" | 90a | round | black | standard |
zusah90111 | buna-n | inch | 111 | 3/32" | 7/16" | 5/8" | 90a | round | black | standard |
zusah90112 | buna-n | inch | 112 | 3/32" | 1/2" | 11/16" | 90a | round | black | standard |
zusah90113 | buna-n | inch | 113 | 3/32" | 9/16" | 3/4" | 90a | round | black | standard |
zusah90114 | buna-n | inch | 114 | 3/32" | 5/8" | 13/16" | 90a | round | black | standard |
zusah90115 | buna-n | inch | 115 | 3/32" | 11/16" | 7/8" | 90a | round | black | standard |
zusah90116 | buna-n | inch | 116 | 3/32" | 3/4" | 15/16" | 90a | round | black | standard |
zusah90117 | buna-n | inch | 117 | 3/32" | 13/16" | 1" | 90a | round | black | standard |
zusah90118 | buna-n | inch | 118 | 3/32" | 7/8" | 1-1/16" | 90a | round | black | standard |
zusah90119 | buna-n | inch | 119 | 3/32" | 15/16" | 1-1/8" | 90a | round | black | standard |
zusah90120 | buna-n | inch | 120 | 3/32" | 1" | 1-3/16" | 90a | round | black | standard |
zusah90121 | buna-n | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 90a | round | black | standard |
zusah90122 | buna-n | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 90a | round | black | standard |
zusah90126 | buna-n | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 90a | round | black | standard |
zusah90128 | buna-n | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 90a | round | black | standard |
zusah90130 | buna-n | inch | 130 | 3/32" | 1-5/8" | 1-13/16" | 90a | round | black | standard |
zusah90132 | buna-n | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 90a | round | black | standard |
zusah90133 | buna-n | inch | 133 | 3/32" | 1-13/16" | 2" | 90a | round | black | standard |
zusah90134 | buna-n | inch | 134 | 3/32" | 1-7/8" | 2-1/16" | 90a | round | black | standard |
zusah90135 | buna-n | inch | 135 | 3/32" | 1-15/16" | 2-1/8" | 90a | round | black | standard |
zusah90136 | buna-n | inch | 136 | 3/32" | 2" | 2-3/16" | 90a | round | black | standard |
zusah90137 | buna-n | inch | 137 | 3/32" | 2-1/16" | 2-1/4" | 90a | round | black | standard |
zusah90138 | buna-n | inch | 138 | 3/32" | 2-1/8" | 2-5/16" | 90a | round | black | standard |
zusah90139 | buna-n | inch | 139 | 3/32" | 2-3/16" | 2-3/8" | 90a | round | black | standard |
zusah90140 | buna-n | inch | 140 | 3/32" | 2-1/4" | 2-7/16" | 90a | round | black | standard |
zusah90141 | buna-n | inch | 141 | 3/32" | 2-5/16" | 2-1/2" | 90a | round | black | standard |
zusah90146 | buna-n | inch | 146 | 3/32" | 2-5/8" | 2-13/16" | 90a | round | black | standard |
zusah90148 | buna-n | inch | 148 | 3/32" | 2-3/4" | 2-15/16" | 90a | round | black | standard |
zusah90151 | buna-n | inch | 151 | 3/32" | 3" | 3-3/16" | 90a | round | black | standard |
zusah90152 | buna-n | inch | 152 | 3/32" | 3-1/4" | 3-7/16" | 90a | round | black | standard |
zusah90210 | buna-n | inch | 210 | 1/8" | 3/4" | 1" | 90a | round | black | standard |
zusah90211 | buna-n | inch | 211 | 1/8" | 13/16" | 1-1/16" | 90a | round | black | standard |
zusah90212 | buna-n | inch | 212 | 1/8" | 7/8" | 1-1/8" | 90a | round | black | standard |
zusah90213 | buna-n | inch | 213 | 1/8" | 15/16" | 1-3/16" | 90a | round | black | standard |
zusah90214 | buna-n | inch | 214 | 1/8" | 1" | 1-1/4" | 90a | round | black | standard |
zusah90215 | buna-n | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 90a | round | black | standard |
zusah90216 | buna-n | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 90a | round | black | standard |
zusah90217 | buna-n | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 90a | round | black | standard |
zusah90218 | buna-n | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 90a | round | black | standard |
zusah90219 | buna-n | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 90a | round | black | standard |
zusah90220 | buna-n | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 90a | round | black | standard |
zusah90221 | buna-n | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 90a | round | black | standard |
zusah90222 | buna-n | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 90a | round | black | standard |
zusah90223 | buna-n | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 90a | round | black | standard |
zusah90224 | buna-n | inch | 224 | 1/8" | 1-3/4" | 2" | 90a | round | black | standard |
zusah90225 | buna-n | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 90a | round | black | standard |
zusah90226 | buna-n | inch | 226 | 1/8" | 2" | 2-1/4" | 90a | round | black | standard |
zusah90227 | buna-n | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 90a | round | black | standard |
zusah90228 | buna-n | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 90a | round | black | standard |
zusah90229 | buna-n | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 90a | round | black | standard |
zusah90230 | buna-n | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 90a | round | black | standard |
zusah90231 | buna-n | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 90a | round | black | standard |
zusah90232 | buna-n | inch | 232 | 1/8" | 2-3/4" | 3" | 90a | round | black | standard |
zusah90233 | buna-n | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 90a | round | black | standard |
zusah90234 | buna-n | inch | 234 | 1/8" | 3" | 3-1/4" | 90a | round | black | standard |
zusah90235 | buna-n | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 90a | round | black | standard |
zusah90236 | buna-n | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 90a | round | black | standard |
zusah90237 | buna-n | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 90a | round | black | standard |
zusah90240 | buna-n | inch | 240 | 1/8" | 3-3/4" | 4" | 90a | round | black | standard |
zusah90241 | buna-n | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 90a | round | black | standard |
zusah90246 | buna-n | inch | 246 | 1/8" | 4-1/2" | 4-3/4" | 90a | round | black | standard |
zusah90325 | buna-n | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 90a | round | black | standard |
zusah90326 | buna-n | inch | 326 | 3/16" | 1-5/8" | 2" | 90a | round | black | standard |
zusah90327 | buna-n | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 90a | round | black | standard |
zusah90328 | buna-n | inch | 328 | 3/16" | 1-7/8" | 2-1/4" | 90a | round | black | standard |
zusah90329 | buna-n | inch | 329 | 3/16" | 2" | 2-3/8" | 90a | round | black | standard |
zusah90330 | buna-n | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 90a | round | black | standard |
zusah90331 | buna-n | inch | 331 | 3/16" | 2-1/4" | 2-5/8" | 90a | round | black | standard |
zusah90332 | buna-n | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 90a | round | black | standard |
zusah90333 | buna-n | inch | 333 | 3/16" | 2-1/2" | 2-7/8" | 90a | round | black | standard |
zusah90334 | buna-n | inch | 334 | 3/16" | 2-5/8" | 3" | 90a | round | black | standard |
zusah90335 | buna-n | inch | 335 | 3/16" | 2-3/4" | 3-1/8" | 90a | round | black | standard |
zusah90336 | buna-n | inch | 336 | 3/16" | 2-7/8" | 3-1/4" | 90a | round | black | standard |
zusah90337 | buna-n | inch | 337 | 3/16" | 3" | 3-3/8" | 90a | round | black | standard |
zusah90901 | buna-n | 901 | 90a | round | black | standard | ||||
zusah90902 | buna-n | 902 | 90a | round | black | standard | ||||
zusah90903 | buna-n | 903 | 90a | round | black | standard | ||||
zusah90904 | buna-n | 904 | 90a | round | black | standard | ||||
zusah90905 | buna-n | 905 | 90a | round | black | standard | ||||
zusah90906 | buna-n | 906 | 90a | round | black | standard | ||||
zusah90907 | buna-n | 907 | 90a | round | black | standard | ||||
zusah90908 | buna-n | 908 | 90a | round | black | standard | ||||
zusah90909 | buna-n | 909 | 90a | round | black | standard | ||||
zusah90910 | buna-n | 910 | 90a | round | black | standard | ||||
zusah90911 | buna-n | 911 | 90a | round | black | standard | ||||
zusah90912 | buna-n | 912 | 90a | round | black | standard | ||||
zusah90913 | buna-n | 913 | 90a | round | black | standard | ||||
zusah90914 | buna-n | 914 | 90a | round | black | standard | ||||
zusah90916 | buna-n | 916 | 90a | round | black | standard | ||||
zusah90918 | buna-n | 918 | 90a | round | black | standard | ||||
zusah90920 | buna-n | 920 | 90a | round | black | standard | ||||
zusah90924 | buna-n | 924 | 90a | round | black | standard | ||||
zusah90928 | buna-n | 928 | 90a | round | black | standard | ||||
zusah90932 | buna-n | 932 | 90a | round | black | standard |
Part Number |
---|
ZUSAH90148 |
Loading...
Material | Buna-N Food Grade | Environment, Applications | Mineral Oil Resistant / Water Resistant | Material | Buna-N |
---|---|---|---|---|---|
Durometer | 90A | Hardness | Hard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -40° to 250° F |
Please check the type/dimensions/specifications of the part ZUSAH90148 in the Oil-Resistant Hard Buna-N O-Rings series.
Part Number |
---|
ZUSAH90007 |
ZUSAH90008 |
ZUSAH90009 |
ZUSAH90151 |
ZUSAH90152 |
ZUSAH90210 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy