(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusaqh70004 | buna-n | inch | 004 | 1/16" | 5/64" | 13/64" | 70a | x | black | standard |
zusaqh70005 | buna-n | inch | 005 | 1/16" | 3/32" | 7/32" | 70a | x | black | standard |
zusaqh70006 | buna-n | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | x | black | standard |
zusaqh70007 | buna-n | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | x | black | standard |
zusaqh70008 | buna-n | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | x | black | standard |
zusaqh70009 | buna-n | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | x | black | standard |
zusaqh70010 | buna-n | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | x | black | standard |
zusaqh70011 | buna-n | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | x | black | standard |
zusaqh70012 | buna-n | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | x | black | standard |
zusaqh70013 | buna-n | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | x | black | standard |
zusaqh70014 | buna-n | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | x | black | standard |
zusaqh70015 | buna-n | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | x | black | standard |
zusaqh70016 | buna-n | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | x | black | standard |
zusaqh70017 | buna-n | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | x | black | standard |
zusaqh70018 | buna-n | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | x | black | standard |
zusaqh70019 | buna-n | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | x | black | standard |
zusaqh70020 | buna-n | inch | 020 | 1/16" | 7/8" | 1" | 70a | x | black | standard |
zusaqh70021 | buna-n | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | x | black | standard |
zusaqh70022 | buna-n | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | x | black | standard |
zusaqh70024 | buna-n | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 70a | x | black | standard |
zusaqh70026 | buna-n | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 70a | x | black | standard |
zusaqh70028 | buna-n | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | x | black | standard |
zusaqh70030 | buna-n | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 70a | x | black | standard |
zusaqh70031 | buna-n | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 70a | x | black | standard |
zusaqh70032 | buna-n | inch | 032 | 1/16" | 1-7/8" | 2" | 70a | x | black | standard |
zusaqh70108 | buna-n | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | x | black | standard |
zusaqh70109 | buna-n | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | x | black | standard |
zusaqh70110 | buna-n | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | x | black | standard |
zusaqh70111 | buna-n | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | x | black | standard |
zusaqh70112 | buna-n | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | x | black | standard |
zusaqh70113 | buna-n | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | x | black | standard |
zusaqh70114 | buna-n | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | x | black | standard |
zusaqh70115 | buna-n | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | x | black | standard |
zusaqh70116 | buna-n | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | x | black | standard |
zusaqh70117 | buna-n | inch | 117 | 3/32" | 13/16" | 1" | 70a | x | black | standard |
zusaqh70118 | buna-n | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | x | black | standard |
zusaqh70206 | buna-n | inch | 206 | 1/8" | 1/2" | 3/4" | 70a | x | black | standard |
zusaqh70208 | buna-n | inch | 208 | 1/8" | 5/8" | 7/8" | 70a | x | black | standard |
zusaqh70210 | buna-n | inch | 210 | 1/8" | 3/4" | 1" | 70a | x | black | standard |
zusaqh70211 | buna-n | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | x | black | standard |
zusaqh70212 | buna-n | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | x | black | standard |
zusaqh70214 | buna-n | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | x | black | standard |
zusaqh70216 | buna-n | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | x | black | standard |
zusaqh70218 | buna-n | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | x | black | standard |
zusaqh70222 | buna-n | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | x | black | standard |
zusaqh70224 | buna-n | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | x | black | standard |
zusaqh70226 | buna-n | inch | 226 | 1/8" | 2" | 2-1/4" | 70a | x | black | standard |
zusaqh70228 | buna-n | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 70a | x | black | standard |
zusaqh70232 | buna-n | inch | 232 | 1/8" | 2-3/4" | 3" | 70a | x | black | standard |
zusaqh70325 | buna-n | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 70a | x | black | standard |
zusaqh1.5x3 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x3.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x4 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x4.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x5.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x6 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x6.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x7 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x7.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x8 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x8.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x9 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x9.5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x10 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x11 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x12 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x13 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x14 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x16 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x17 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.5x19 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.6x3.1 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.6x7.1 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh1.6x9.1 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x3 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x4 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x5 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x6 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x7 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x8 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x9 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x10 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x11 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x12 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x13 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x14 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x15 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x16 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x17 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x18 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x19 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x20 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x21 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x22 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x23 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x24 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x26 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x28 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x40 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x50 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x55 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2x60 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x9 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x10 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x11 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x12 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x13 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x14 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x15 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x16 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x17 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x18 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x19 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh2.5x20 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x10 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x14 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x19 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x20 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x22 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x24 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x25 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x30 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x35 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x40 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x45 | buna-n | metric | 70a | x | black | standard | ||||
zusaqh3x50 | buna-n | metric | 70a | x | black | standard |
Loading...
Material | Buna-N Food Grade | Environment, Applications | Mineral Oil Resistant / Water Resistant | Material | Buna-N |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | X |
Color | Black | Grade | Standard | Temperature Range | -40° to 250° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy