(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant X-Profile Buna-N O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Oil-Resistant X-Profile Buna-N O-Rings

Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

ZUSAQH70032

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusaqh70004buna-ninch0041/16"5/64"13/64"70axblackstandard
zusaqh70005buna-ninch0051/16"3/32"7/32"70axblackstandard
zusaqh70006buna-ninch0061/16"1/8"1/4"70axblackstandard
zusaqh70007buna-ninch0071/16"5/32"9/32"70axblackstandard
zusaqh70008buna-ninch0081/16"3/16"5/16"70axblackstandard
zusaqh70009buna-ninch0091/16"7/32"11/32"70axblackstandard
zusaqh70010buna-ninch0101/16"1/4"3/8"70axblackstandard
zusaqh70011buna-ninch0111/16"5/16"7/16"70axblackstandard
zusaqh70012buna-ninch0121/16"3/8"1/2"70axblackstandard
zusaqh70013buna-ninch0131/16"7/16"9/16"70axblackstandard
zusaqh70014buna-ninch0141/16"1/2"5/8"70axblackstandard
zusaqh70015buna-ninch0151/16"9/16"11/16"70axblackstandard
zusaqh70016buna-ninch0161/16"5/8"3/4"70axblackstandard
zusaqh70017buna-ninch0171/16"11/16"13/16"70axblackstandard
zusaqh70018buna-ninch0181/16"3/4"7/8"70axblackstandard
zusaqh70019buna-ninch0191/16"13/16"15/16"70axblackstandard
zusaqh70020buna-ninch0201/16"7/8"1"70axblackstandard
zusaqh70021buna-ninch0211/16"15/16"1-1/16"70axblackstandard
zusaqh70022buna-ninch0221/16"1"1-1/8"70axblackstandard
zusaqh70024buna-ninch0241/16"1-1/8"1-1/4"70axblackstandard
zusaqh70026buna-ninch0261/16"1-1/4"1-3/8"70axblackstandard
zusaqh70028buna-ninch0281/16"1-3/8"1-1/2"70axblackstandard
zusaqh70030buna-ninch0301/16"1-5/8"1-3/4"70axblackstandard
zusaqh70031buna-ninch0311/16"1-3/4"1-7/8"70axblackstandard
zusaqh70032buna-ninch0321/16"1-7/8"2"70axblackstandard
zusaqh70108buna-ninch1083/32"1/4"7/16"70axblackstandard
zusaqh70109buna-ninch1093/32"5/16"1/2"70axblackstandard
zusaqh70110buna-ninch1103/32"3/8"9/16"70axblackstandard
zusaqh70111buna-ninch1113/32"7/16"5/8"70axblackstandard
zusaqh70112buna-ninch1123/32"1/2"11/16"70axblackstandard
zusaqh70113buna-ninch1133/32"9/16"3/4"70axblackstandard
zusaqh70114buna-ninch1143/32"5/8"13/16"70axblackstandard
zusaqh70115buna-ninch1153/32"11/16"7/8"70axblackstandard
zusaqh70116buna-ninch1163/32"3/4"15/16"70axblackstandard
zusaqh70117buna-ninch1173/32"13/16"1"70axblackstandard
zusaqh70118buna-ninch1183/32"7/8"1-1/16"70axblackstandard
zusaqh70206buna-ninch2061/8"1/2"3/4"70axblackstandard
zusaqh70208buna-ninch2081/8"5/8"7/8"70axblackstandard
zusaqh70210buna-ninch2101/8"3/4"1"70axblackstandard
zusaqh70211buna-ninch2111/8"13/16"1-1/16"70axblackstandard
zusaqh70212buna-ninch2121/8"7/8"1-1/8"70axblackstandard
zusaqh70214buna-ninch2141/8"1"1-1/4"70axblackstandard
zusaqh70216buna-ninch2161/8"1-1/8"1-3/8"70axblackstandard
zusaqh70218buna-ninch2181/8"1-1/4"1-1/2"70axblackstandard
zusaqh70222buna-ninch2221/8"1-1/2"1-3/4"70axblackstandard
zusaqh70224buna-ninch2241/8"1-3/4"2"70axblackstandard
zusaqh70226buna-ninch2261/8"2"2-1/4"70axblackstandard
zusaqh70228buna-ninch2281/8"2-1/4"2-1/2"70axblackstandard
zusaqh70232buna-ninch2321/8"2-3/4"3"70axblackstandard
zusaqh70325buna-ninch3253/16"1-1/2"1-7/8"70axblackstandard
zusaqh1.5x3buna-nmetric    70axblackstandard
zusaqh1.5x3.5buna-nmetric    70axblackstandard
zusaqh1.5x4buna-nmetric    70axblackstandard
zusaqh1.5x4.5buna-nmetric    70axblackstandard
zusaqh1.5x5buna-nmetric    70axblackstandard
zusaqh1.5x5.5buna-nmetric    70axblackstandard
zusaqh1.5x6buna-nmetric    70axblackstandard
zusaqh1.5x6.5buna-nmetric    70axblackstandard
zusaqh1.5x7buna-nmetric    70axblackstandard
zusaqh1.5x7.5buna-nmetric    70axblackstandard
zusaqh1.5x8buna-nmetric    70axblackstandard
zusaqh1.5x8.5buna-nmetric    70axblackstandard
zusaqh1.5x9buna-nmetric    70axblackstandard
zusaqh1.5x9.5buna-nmetric    70axblackstandard
zusaqh1.5x10buna-nmetric    70axblackstandard
zusaqh1.5x11buna-nmetric    70axblackstandard
zusaqh1.5x12buna-nmetric    70axblackstandard
zusaqh1.5x13buna-nmetric    70axblackstandard
zusaqh1.5x14buna-nmetric    70axblackstandard
zusaqh1.5x16buna-nmetric    70axblackstandard
zusaqh1.5x17buna-nmetric    70axblackstandard
zusaqh1.5x19buna-nmetric    70axblackstandard
zusaqh1.6x3.1buna-nmetric    70axblackstandard
zusaqh1.6x7.1buna-nmetric    70axblackstandard
zusaqh1.6x9.1buna-nmetric    70axblackstandard
zusaqh2x3buna-nmetric    70axblackstandard
zusaqh2x4buna-nmetric    70axblackstandard
zusaqh2x5buna-nmetric    70axblackstandard
zusaqh2x6buna-nmetric    70axblackstandard
zusaqh2x7buna-nmetric    70axblackstandard
zusaqh2x8buna-nmetric    70axblackstandard
zusaqh2x9buna-nmetric    70axblackstandard
zusaqh2x10buna-nmetric    70axblackstandard
zusaqh2x11buna-nmetric    70axblackstandard
zusaqh2x12buna-nmetric    70axblackstandard
zusaqh2x13buna-nmetric    70axblackstandard
zusaqh2x14buna-nmetric    70axblackstandard
zusaqh2x15buna-nmetric    70axblackstandard
zusaqh2x16buna-nmetric    70axblackstandard
zusaqh2x17buna-nmetric    70axblackstandard
zusaqh2x18buna-nmetric    70axblackstandard
zusaqh2x19buna-nmetric    70axblackstandard
zusaqh2x20buna-nmetric    70axblackstandard
zusaqh2x21buna-nmetric    70axblackstandard
zusaqh2x22buna-nmetric    70axblackstandard
zusaqh2x23buna-nmetric    70axblackstandard
zusaqh2x24buna-nmetric    70axblackstandard
zusaqh2x26buna-nmetric    70axblackstandard
zusaqh2x28buna-nmetric    70axblackstandard
zusaqh2x40buna-nmetric    70axblackstandard
zusaqh2x50buna-nmetric    70axblackstandard
zusaqh2x55buna-nmetric    70axblackstandard
zusaqh2x60buna-nmetric    70axblackstandard
zusaqh2.5x9buna-nmetric    70axblackstandard
zusaqh2.5x10buna-nmetric    70axblackstandard
zusaqh2.5x11buna-nmetric    70axblackstandard
zusaqh2.5x12buna-nmetric    70axblackstandard
zusaqh2.5x13buna-nmetric    70axblackstandard
zusaqh2.5x14buna-nmetric    70axblackstandard
zusaqh2.5x15buna-nmetric    70axblackstandard
zusaqh2.5x16buna-nmetric    70axblackstandard
zusaqh2.5x17buna-nmetric    70axblackstandard
zusaqh2.5x18buna-nmetric    70axblackstandard
zusaqh2.5x19buna-nmetric    70axblackstandard
zusaqh2.5x20buna-nmetric    70axblackstandard
zusaqh3x10buna-nmetric    70axblackstandard
zusaqh3x14buna-nmetric    70axblackstandard
zusaqh3x19buna-nmetric    70axblackstandard
zusaqh3x20buna-nmetric    70axblackstandard
zusaqh3x22buna-nmetric    70axblackstandard
zusaqh3x24buna-nmetric    70axblackstandard
zusaqh3x25buna-nmetric    70axblackstandard
zusaqh3x30buna-nmetric    70axblackstandard
zusaqh3x35buna-nmetric    70axblackstandard
zusaqh3x40buna-nmetric    70axblackstandard
zusaqh3x45buna-nmetric    70axblackstandard
zusaqh3x50buna-nmetric    70axblackstandard
Part Number
ZUSAQH70032
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

2"1-7/8"0320.070"1/16"1.864"1-7/8"2.004"2"

Loading...

  1. 1

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape X
Color Black Grade Standard Temperature Range -40° to 250° F

Please check the type/dimensions/specifications of the part ZUSAQH70032 in the Oil-Resistant X-Profile Buna-N O-Rings series.

Products like this...

Part Number
ZUSAQH1.5X13
ZUSAQH1.5X14
ZUSAQH1.5X16
ZUSAQH70108
ZUSAQH70109
ZUSAQH70110
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

1613-1.5 mm-13 mm-16 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

1714-1.5 mm-14 mm-17 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

1916-1.5 mm-16 mm-19 mm-

100 Pieces Per Package

1 Pack(s)

Quote

7/16"1/4"1080.103"3/32"0.237"1/4"0.443"7/16"

100 Pieces Per Package

1 Pack(s)

51 Days

1/2"5/16"1090.103"3/32"0.299"5/16"0.505"1/2"

100 Pieces Per Package

1 Pack(s)

Quote

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"

Additional Products in this Category

Tech Support