(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Metal fillers allow these FDA O-Rings to be picked up by metal detection systems should they tear or fall into the process stream. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
Part Number
Configured Part Number is shown.
ZUSAH70MD021
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusah70md003 | buna-n | inch | 003 | 1/16" | 1/16" | 3/16" | 70a | round | black | metal detectable |
zusah70md004 | buna-n | inch | 004 | 1/16" | 5/64" | 13/64" | 70a | round | black | metal detectable |
zusah70md005 | buna-n | inch | 005 | 1/16" | 3/32" | 7/32" | 70a | round | black | metal detectable |
zusah70md006 | buna-n | inch | 006 | 1/16" | 1/8" | 1/4" | 70a | round | black | metal detectable |
zusah70md007 | buna-n | inch | 007 | 1/16" | 5/32" | 9/32" | 70a | round | black | metal detectable |
zusah70md008 | buna-n | inch | 008 | 1/16" | 3/16" | 5/16" | 70a | round | black | metal detectable |
zusah70md009 | buna-n | inch | 009 | 1/16" | 7/32" | 11/32" | 70a | round | black | metal detectable |
zusah70md010 | buna-n | inch | 010 | 1/16" | 1/4" | 3/8" | 70a | round | black | metal detectable |
zusah70md011 | buna-n | inch | 011 | 1/16" | 5/16" | 7/16" | 70a | round | black | metal detectable |
zusah70md012 | buna-n | inch | 012 | 1/16" | 3/8" | 1/2" | 70a | round | black | metal detectable |
zusah70md013 | buna-n | inch | 013 | 1/16" | 7/16" | 9/16" | 70a | round | black | metal detectable |
zusah70md014 | buna-n | inch | 014 | 1/16" | 1/2" | 5/8" | 70a | round | black | metal detectable |
zusah70md015 | buna-n | inch | 015 | 1/16" | 9/16" | 11/16" | 70a | round | black | metal detectable |
zusah70md016 | buna-n | inch | 016 | 1/16" | 5/8" | 3/4" | 70a | round | black | metal detectable |
zusah70md017 | buna-n | inch | 017 | 1/16" | 11/16" | 13/16" | 70a | round | black | metal detectable |
zusah70md018 | buna-n | inch | 018 | 1/16" | 3/4" | 7/8" | 70a | round | black | metal detectable |
zusah70md019 | buna-n | inch | 019 | 1/16" | 13/16" | 15/16" | 70a | round | black | metal detectable |
zusah70md020 | buna-n | inch | 020 | 1/16" | 7/8" | 1" | 70a | round | black | metal detectable |
zusah70md021 | buna-n | inch | 021 | 1/16" | 15/16" | 1-1/16" | 70a | round | black | metal detectable |
zusah70md022 | buna-n | inch | 022 | 1/16" | 1" | 1-1/8" | 70a | round | black | metal detectable |
zusah70md024 | buna-n | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 70a | round | black | metal detectable |
zusah70md026 | buna-n | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 70a | round | black | metal detectable |
zusah70md028 | buna-n | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 70a | round | black | metal detectable |
zusah70md029 | buna-n | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 70a | round | black | metal detectable |
zusah70md030 | buna-n | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 70a | round | black | metal detectable |
zusah70md031 | buna-n | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 70a | round | black | metal detectable |
zusah70md034 | buna-n | inch | 034 | 1/16" | 2-1/8" | 2-1/4" | 70a | round | black | metal detectable |
zusah70md038 | buna-n | inch | 038 | 1/16" | 2-5/8" | 2-3/4" | 70a | round | black | metal detectable |
zusah70md108 | buna-n | inch | 108 | 3/32" | 1/4" | 7/16" | 70a | round | black | metal detectable |
zusah70md109 | buna-n | inch | 109 | 3/32" | 5/16" | 1/2" | 70a | round | black | metal detectable |
zusah70md110 | buna-n | inch | 110 | 3/32" | 3/8" | 9/16" | 70a | round | black | metal detectable |
zusah70md111 | buna-n | inch | 111 | 3/32" | 7/16" | 5/8" | 70a | round | black | metal detectable |
zusah70md112 | buna-n | inch | 112 | 3/32" | 1/2" | 11/16" | 70a | round | black | metal detectable |
zusah70md113 | buna-n | inch | 113 | 3/32" | 9/16" | 3/4" | 70a | round | black | metal detectable |
zusah70md114 | buna-n | inch | 114 | 3/32" | 5/8" | 13/16" | 70a | round | black | metal detectable |
zusah70md115 | buna-n | inch | 115 | 3/32" | 11/16" | 7/8" | 70a | round | black | metal detectable |
zusah70md116 | buna-n | inch | 116 | 3/32" | 3/4" | 15/16" | 70a | round | black | metal detectable |
zusah70md117 | buna-n | inch | 117 | 3/32" | 13/16" | 1" | 70a | round | black | metal detectable |
zusah70md118 | buna-n | inch | 118 | 3/32" | 7/8" | 1-1/16" | 70a | round | black | metal detectable |
zusah70md119 | buna-n | inch | 119 | 3/32" | 15/16" | 1-1/8" | 70a | round | black | metal detectable |
zusah70md127 | buna-n | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 70a | round | black | metal detectable |
zusah70md131 | buna-n | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 70a | round | black | metal detectable |
zusah70md132 | buna-n | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 70a | round | black | metal detectable |
zusah70md133 | buna-n | inch | 133 | 3/32" | 1-13/16" | 2" | 70a | round | black | metal detectable |
zusah70md139 | buna-n | inch | 139 | 3/32" | 2-3/16" | 2-3/8" | 70a | round | black | metal detectable |
zusah70md144 | buna-n | inch | 144 | 3/32" | 2-1/2" | 2-11/16" | 70a | round | black | metal detectable |
zusah70md154 | buna-n | inch | 154 | 3/32" | 3-3/4" | 3-15/16" | 70a | round | black | metal detectable |
zusah70md157 | buna-n | inch | 157 | 3/32" | 4-1/2" | 4-11/16" | 70a | round | black | metal detectable |
zusah70md204 | buna-n | inch | 204 | 1/8" | 3/8" | 5/8" | 70a | round | black | metal detectable |
zusah70md205 | buna-n | inch | 205 | 1/8" | 7/16" | 11/16" | 70a | round | black | metal detectable |
zusah70md206 | buna-n | inch | 206 | 1/8" | 1/2" | 3/4" | 70a | round | black | metal detectable |
zusah70md208 | buna-n | inch | 208 | 1/8" | 5/8" | 7/8" | 70a | round | black | metal detectable |
zusah70md210 | buna-n | inch | 210 | 1/8" | 3/4" | 1" | 70a | round | black | metal detectable |
zusah70md211 | buna-n | inch | 211 | 1/8" | 13/16" | 1-1/16" | 70a | round | black | metal detectable |
zusah70md212 | buna-n | inch | 212 | 1/8" | 7/8" | 1-1/8" | 70a | round | black | metal detectable |
zusah70md214 | buna-n | inch | 214 | 1/8" | 1" | 1-1/4" | 70a | round | black | metal detectable |
zusah70md215 | buna-n | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 70a | round | black | metal detectable |
zusah70md216 | buna-n | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 70a | round | black | metal detectable |
zusah70md218 | buna-n | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 70a | round | black | metal detectable |
zusah70md222 | buna-n | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 70a | round | black | metal detectable |
zusah70md223 | buna-n | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 70a | round | black | metal detectable |
zusah70md224 | buna-n | inch | 224 | 1/8" | 1-3/4" | 2" | 70a | round | black | metal detectable |
zusah70md226 | buna-n | inch | 226 | 1/8" | 2" | 2-1/4" | 70a | round | black | metal detectable |
zusah70md228 | buna-n | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 70a | round | black | metal detectable |
zusah70md229 | buna-n | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 70a | round | black | metal detectable |
zusah70md230 | buna-n | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 70a | round | black | metal detectable |
zusah70md232 | buna-n | inch | 232 | 1/8" | 2-3/4" | 3" | 70a | round | black | metal detectable |
zusah70md234 | buna-n | inch | 234 | 1/8" | 3" | 3-1/4" | 70a | round | black | metal detectable |
zusah70md235 | buna-n | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 70a | round | black | metal detectable |
zusah70md253 | buna-n | inch | 253 | 1/8" | 5-3/8" | 5-5/8" | 70a | round | black | metal detectable |
zusah70md257 | buna-n | inch | 257 | 1/8" | 5-7/8" | 6-1/8" | 70a | round | black | metal detectable |
zusah70md259 | buna-n | inch | 259 | 1/8" | 6-1/4" | 6-1/2" | 70a | round | black | metal detectable |
zusah70md261 | buna-n | inch | 261 | 1/8" | 6-3/4" | 7" | 70a | round | black | metal detectable |
zusah70md267 | buna-n | inch | 267 | 1/8" | 8-1/4" | 8-1/2" | 70a | round | black | metal detectable |
zusah70md268 | buna-n | inch | 268 | 1/8" | 8-1/2" | 8-3/4" | 70a | round | black | metal detectable |
zusah70md270 | buna-n | inch | 270 | 1/8" | 9" | 9-1/4" | 70a | round | black | metal detectable |
Part Number |
---|
ZUSAH70MD021 |
Loading...
Material | Buna-N Food Grade | Environment, Applications | Mineral Oil Resistant / Water Resistant | Material | Buna-N |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Metal Detectable | Specs Met | FDA |
Temperature Range | -40° to 250° F |
Please check the type/dimensions/specifications of the part ZUSAH70MD021 in the Oil-Resistant Metal Detectable FDA Buna-N O-Rings series.
Part Number |
---|
ZUSAH70MD006 |
ZUSAH70MD007 |
ZUSAH70MD008 |
ZUSAH70MD022 |
ZUSAH70MD024 |
ZUSAH70MD026 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy