(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Viton O-Rings【1-50 Pieces Per Package】

Chemical-Resistant Viton O-Rings

Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

Part Number
ZUSAV1X1.5
ZUSAV1X2
ZUSAV1X2.5
ZUSAV1X3
ZUSAV1X3.5
ZUSAV1X4
ZUSAV1X4.5
ZUSAV1X5
ZUSAV1X5.5
ZUSAV1X6
ZUSAV1X6.5
ZUSAV1X7
ZUSAV1X7.5
ZUSAV1X8
ZUSAV1X8.5
ZUSAV1X9
ZUSAV1X10
ZUSAV1X10.5
ZUSAV1X11
ZUSAV1X11.5
ZUSAV1X12
ZUSAV1X12.5
ZUSAV1X13
ZUSAV1X13.5
ZUSAV1X14
ZUSAV1X14.5
ZUSAV1X15
ZUSAV1X16
ZUSAV1X18.5
ZUSAV1X19.5
ZUSAV1X26
ZUSAV1X28
ZUSAV1X30
ZUSAV1X32
ZUSAV1X35
ZUSAV1X39
ZUSAV1X45
ZUSAV1.5X2
ZUSAV1.5X2.5
ZUSAV1.5X3
ZUSAV1.5X3.5
ZUSAV1.5X4
ZUSAV1.5X4.5
ZUSAV1.5X5
ZUSAV1.5X6
ZUSAV1.5X7
ZUSAV1.5X7.5
ZUSAV1.5X8
ZUSAV1.5X9
ZUSAV1.5X9.5
ZUSAV1.5X10
ZUSAV1.5X12
ZUSAV1.5X13
ZUSAV1.5X14
ZUSAV1.5X15
ZUSAV1.5X16
ZUSAV1.5X17
ZUSAV1.5X19
ZUSAV1.5X21
ZUSAV1.5X22
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

3.51.5-1 mm-1.5 mm-3.5 mm-

50 Pieces Per Package

1 Pack(s)

Quote

42-1 mm-2 mm-4 mm-

50 Pieces Per Package

1 Pack(s)

Quote

4.52.5-1 mm-2.5 mm-4.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

53-1 mm-3 mm-5 mm-

50 Pieces Per Package

1 Pack(s)

Quote

5.53.5-1 mm-3.5 mm-5.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

64-1 mm-4 mm-6 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

6.54.5-1 mm-4.5 mm-6.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

75-1 mm-5 mm-7 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

7.55.5-1 mm-5.5 mm-7.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

86-1 mm-6 mm-8 mm-

50 Pieces Per Package

1 Pack(s)

Quote

8.56.5-1 mm-6.5 mm-8.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

97-1 mm-7 mm-9 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

9.57.5-1 mm-7.5 mm-9.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

108-1 mm-8 mm-10 mm-

25 Pieces Per Package

1 Pack(s)

Quote

10.58.5-1 mm-8.5 mm-10.5 mm-

50 Pieces Per Package

1 Pack(s)

51 Days

119-1 mm-9 mm-11 mm-

25 Pieces Per Package

1 Pack(s)

Quote

1210-1 mm-10 mm-12 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

12.510.5-1 mm-10.5 mm-12.5 mm-

25 Pieces Per Package

1 Pack(s)

51 Days

1311-1 mm-11 mm-13 mm-

25 Pieces Per Package

1 Pack(s)

Quote

13.511.5-1 mm-11.5 mm-13.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1412-1 mm-12 mm-14 mm-

25 Pieces Per Package

1 Pack(s)

51 Days

14.512.5-1 mm-12.5 mm-14.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1513-1 mm-13 mm-15 mm-

25 Pieces Per Package

1 Pack(s)

Quote

15.513.5-1 mm-13.5 mm-15.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1614-1 mm-14 mm-16 mm-

25 Pieces Per Package

1 Pack(s)

51 Days

16.514.5-1 mm-14.5 mm-16.5 mm-

25 Pieces Per Package

1 Pack(s)

Quote

1715-1 mm-15 mm-17 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1816-1 mm-16 mm-18 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

20.518.5-1 mm-18.5 mm-20.5 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

21.519.5-1 mm-19.5 mm-21.5 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

2826-1 mm-26 mm-28 mm-

10 Pieces Per Package

1 Pack(s)

Quote

3028-1 mm-28 mm-30 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

3230-1 mm-30 mm-32 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

3432-1 mm-32 mm-34 mm-

10 Pieces Per Package

1 Pack(s)

Quote

3735-1 mm-35 mm-37 mm-

10 Pieces Per Package

1 Pack(s)

Quote

4139-1 mm-39 mm-41 mm-

5 Pieces Per Package

1 Pack(s)

13 Days

4745-1 mm-45 mm-47 mm-

25 Pieces Per Package

1 Pack(s)

Quote

52-1.5 mm-2 mm-5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

5.52.5-1.5 mm-2.5 mm-5.5 mm-

25 Pieces Per Package

1 Pack(s)

Quote

63-1.5 mm-3 mm-6 mm-

25 Pieces Per Package

1 Pack(s)

Quote

6.53.5-1.5 mm-3.5 mm-6.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

74-1.5 mm-4 mm-7 mm-

25 Pieces Per Package

1 Pack(s)

Quote

7.54.5-1.5 mm-4.5 mm-7.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

85-1.5 mm-5 mm-8 mm-

25 Pieces Per Package

1 Pack(s)

Quote

96-1.5 mm-6 mm-9 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

107-1.5 mm-7 mm-10 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

10.57.5-1.5 mm-7.5 mm-10.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

118-1.5 mm-8 mm-11 mm-

25 Pieces Per Package

1 Pack(s)

Quote

129-1.5 mm-9 mm-12 mm-

25 Pieces Per Package

1 Pack(s)

Quote

12.59.5-1.5 mm-9.5 mm-12.5 mm-

25 Pieces Per Package

1 Pack(s)

51 Days

1310-1.5 mm-10 mm-13 mm-

25 Pieces Per Package

1 Pack(s)

Quote

1512-1.5 mm-12 mm-15 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1613-1.5 mm-13 mm-16 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1714-1.5 mm-14 mm-17 mm-

25 Pieces Per Package

1 Pack(s)

Quote

1815-1.5 mm-15 mm-18 mm-

25 Pieces Per Package

1 Pack(s)

51 Days

1916-1.5 mm-16 mm-19 mm-

25 Pieces Per Package

1 Pack(s)

51 Days

2017-1.5 mm-17 mm-20 mm-

25 Pieces Per Package

1 Pack(s)

Quote

2219-1.5 mm-19 mm-22 mm-

10 Pieces Per Package

1 Pack(s)

Quote

2421-1.5 mm-21 mm-24 mm-

10 Pieces Per Package

1 Pack(s)

Quote

2522-1.5 mm-22 mm-25 mm-

Loading...

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -15° to 400° F

Additional Products in this Category

Tech Support