(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Brown Viton O-Rings【1-100 Pieces Per Package】

Chemical-Resistant Brown Viton O-Rings

Colored brown for easy identification over black O-Rings. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

Part Number
ZUSAVB75M1X2
ZUSAVB75M1X2.5
ZUSAVB75M1X3
ZUSAVB75M1X4
ZUSAVB75M1X4.5
ZUSAVB75M1X5
ZUSAVB75M1X6
ZUSAVB75M1X7
ZUSAVB75M1X8
ZUSAVB75M1X9
ZUSAVB75M1X10
ZUSAVB75M1X11
ZUSAVB75M1X12
ZUSAVB75M1X13
ZUSAVB75M1X14
ZUSAVB75M1X15
ZUSAVB75M1X16
ZUSAVB75M1X17
ZUSAVB75M1X20
ZUSAVB75M1X28
ZUSAVB75M1.5X2
ZUSAVB75M1.5X3
ZUSAVB75M1.5X3.5
ZUSAVB75M1.5X4
ZUSAVB75M1.5X4.5
ZUSAVB75M1.5X5
ZUSAVB75M1.5X5.5
ZUSAVB75M1.5X6
ZUSAVB75M1.5X6.5
ZUSAVB75M1.5X7
ZUSAVB75M1.5X7.5
ZUSAVB75M1.5X8
ZUSAVB75M1.5X8.5
ZUSAVB75M1.5X9
ZUSAVB75M1.5X9.5
ZUSAVB75M1.5X10
ZUSAVB75M1.5X11
ZUSAVB75M1.5X12
ZUSAVB75M1.5X13
ZUSAVB75M1.5X14
ZUSAVB75M1.5X16
ZUSAVB75M1.5X17
ZUSAVB75M1.5X19
ZUSAVB75M1.52.5
ZUSAVB75M2X3
ZUSAVB75M2X4
ZUSAVB75M2X5
ZUSAVB75M2X6
ZUSAVB75M2X7
ZUSAVB75M2X8
ZUSAVB75M2X9
ZUSAVB75M2X10
ZUSAVB75M2X11
ZUSAVB75M2X12
ZUSAVB75M2X13
ZUSAVB75M2X14
ZUSAVB75M2X15
ZUSAVB75M2X16
ZUSAVB75M2X17
ZUSAVB75M2X18
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

42-1 mm-2 mm-4 mm-

25 Pieces Per Package

1 Pack(s)

Quote

4.52.5-1 mm-2.5 mm-4.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

53-1 mm-3 mm-5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

64-1 mm-4 mm-6 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

6.54.5-1 mm-4.5 mm-6.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

75-1 mm-5 mm-7 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

86-1 mm-6 mm-8 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

97-1 mm-7 mm-9 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

108-1 mm-8 mm-10 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

119-1 mm-9 mm-11 mm-

50 Pieces Per Package

1 Pack(s)

Quote

1210-1 mm-10 mm-12 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1311-1 mm-11 mm-13 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1412-1 mm-12 mm-14 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1513-1 mm-13 mm-15 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1614-1 mm-14 mm-16 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1715-1 mm-15 mm-17 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1816-1 mm-16 mm-18 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1917-1 mm-17 mm-19 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

2220-1 mm-20 mm-22 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

3028-1 mm-28 mm-30 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

52-1.5 mm-2 mm-5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

63-1.5 mm-3 mm-6 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

6.53.5-1.5 mm-3.5 mm-6.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

74-1.5 mm-4 mm-7 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

7.54.5-1.5 mm-4.5 mm-7.5 mm-

50 Pieces Per Package

1 Pack(s)

Quote

85-1.5 mm-5 mm-8 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

8.55.5-1.5 mm-5.5 mm-8.5 mm-

50 Pieces Per Package

1 Pack(s)

Quote

96-1.5 mm-6 mm-9 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

9.56.5-1.5 mm-6.5 mm-9.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

107-1.5 mm-7 mm-10 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

10.57.5-1.5 mm-7.5 mm-10.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

118-1.5 mm-8 mm-11 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

11.58.5-1.5 mm-8.5 mm-11.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

129-1.5 mm-9 mm-12 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

12.59.5-1.5 mm-9.5 mm-12.5 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1310-1.5 mm-10 mm-13 mm-

25 Pieces Per Package

1 Pack(s)

Quote

1411-1.5 mm-11 mm-14 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

1512-1.5 mm-12 mm-15 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1613-1.5 mm-13 mm-16 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1714-1.5 mm-14 mm-17 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1916-1.5 mm-16 mm-19 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

2017-1.5 mm-17 mm-20 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

2219-1.5 mm-19 mm-22 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

5.52.5-1.5 mm-2.5 mm-5.5 mm-

50 Pieces Per Package

1 Pack(s)

13 Days

73-2 mm-3 mm-7 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

84-2 mm-4 mm-8 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

95-2 mm-5 mm-9 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

106-2 mm-6 mm-10 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

117-2 mm-7 mm-11 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

128-2 mm-8 mm-12 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

139-2 mm-9 mm-13 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

1410-2 mm-10 mm-14 mm-

25 Pieces Per Package

1 Pack(s)

13 Days

1511-2 mm-11 mm-15 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

1612-2 mm-12 mm-16 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

1713-2 mm-13 mm-17 mm-

25 Pieces Per Package

1 Pack(s)

81 Days

1814-2 mm-14 mm-18 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

1915-2 mm-15 mm-19 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

2016-2 mm-16 mm-20 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

2117-2 mm-17 mm-21 mm-

10 Pieces Per Package

1 Pack(s)

81 Days

2218-2 mm-18 mm-22 mm-

Loading...

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Brown Grade Standard Temperature Range -15° to 400° F

Additional Products in this Category

Tech Support