(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hard durometer makes these stronger and more resistant to abrasion than standard Viton. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zusav90003 | viton | inch | 003 | 1/16" | 1/16" | 3/16" | 90a | round | black | standard |
zusav90004 | viton | inch | 004 | 1/16" | 5/64" | 13/64" | 90a | round | black | standard |
zusav90005 | viton | inch | 005 | 1/16" | 3/32" | 7/32" | 90a | round | black | standard |
zusav90006 | viton | inch | 006 | 1/16" | 1/8" | 1/4" | 90a | round | black | standard |
zusav90007 | viton | inch | 007 | 1/16" | 5/32" | 9/32" | 90a | round | black | standard |
zusav90008 | viton | inch | 008 | 1/16" | 3/16" | 5/16" | 90a | round | black | standard |
zusav90009 | viton | inch | 009 | 1/16" | 7/32" | 11/32" | 90a | round | black | standard |
zusav90010 | viton | inch | 010 | 1/16" | 1/4" | 3/8" | 90a | round | black | standard |
zusav90011 | viton | inch | 011 | 1/16" | 5/16" | 7/16" | 90a | round | black | standard |
zusav90012 | viton | inch | 012 | 1/16" | 3/8" | 1/2" | 90a | round | black | standard |
zusav90013 | viton | inch | 013 | 1/16" | 7/16" | 9/16" | 90a | round | black | standard |
zusav90014 | viton | inch | 014 | 1/16" | 1/2" | 5/8" | 90a | round | black | standard |
zusav90015 | viton | inch | 015 | 1/16" | 9/16" | 11/16" | 90a | round | black | standard |
zusav90016 | viton | inch | 016 | 1/16" | 5/8" | 3/4" | 90a | round | black | standard |
zusav90017 | viton | inch | 017 | 1/16" | 11/16" | 13/16" | 90a | round | black | standard |
zusav90018 | viton | inch | 018 | 1/16" | 3/4" | 7/8" | 90a | round | black | standard |
zusav90019 | viton | inch | 019 | 1/16" | 13/16" | 15/16" | 90a | round | black | standard |
zusav90020 | viton | inch | 020 | 1/16" | 7/8" | 1" | 90a | round | black | standard |
zusav90021 | viton | inch | 021 | 1/16" | 15/16" | 1-1/16" | 90a | round | black | standard |
zusav90022 | viton | inch | 022 | 1/16" | 1" | 1-1/8" | 90a | round | black | standard |
zusav90023 | viton | inch | 023 | 1/16" | 1-1/16" | 1-3/16" | 90a | round | black | standard |
zusav90024 | viton | inch | 024 | 1/16" | 1-1/8" | 1-1/4" | 90a | round | black | standard |
zusav90025 | viton | inch | 025 | 1/16" | 1-3/16" | 1-5/16" | 90a | round | black | standard |
zusav90026 | viton | inch | 026 | 1/16" | 1-1/4" | 1-3/8" | 90a | round | black | standard |
zusav90027 | viton | inch | 027 | 1/16" | 1-5/16" | 1-7/16" | 90a | round | black | standard |
zusav90028 | viton | inch | 028 | 1/16" | 1-3/8" | 1-1/2" | 90a | round | black | standard |
zusav90029 | viton | inch | 029 | 1/16" | 1-1/2" | 1-5/8" | 90a | round | black | standard |
zusav90030 | viton | inch | 030 | 1/16" | 1-5/8" | 1-3/4" | 90a | round | black | standard |
zusav90031 | viton | inch | 031 | 1/16" | 1-3/4" | 1-7/8" | 90a | round | black | standard |
zusav90032 | viton | inch | 032 | 1/16" | 1-7/8" | 2" | 90a | round | black | standard |
zusav90033 | viton | inch | 033 | 1/16" | 2" | 2-1/8" | 90a | round | black | standard |
zusav90104 | viton | inch | 104 | 3/32" | 1/8" | 5/16" | 90a | round | black | standard |
zusav90105 | viton | inch | 105 | 3/32" | 5/32" | 11/32" | 90a | round | black | standard |
zusav90106 | viton | inch | 106 | 3/32" | 3/16" | 3/8" | 90a | round | black | standard |
zusav90107 | viton | inch | 107 | 3/32" | 7/32" | 13/32" | 90a | round | black | standard |
zusav90108 | viton | inch | 108 | 3/32" | 1/4" | 7/16" | 90a | round | black | standard |
zusav90109 | viton | inch | 109 | 3/32" | 5/16" | 1/2" | 90a | round | black | standard |
zusav90110 | viton | inch | 110 | 3/32" | 3/8" | 9/16" | 90a | round | black | standard |
zusav90111 | viton | inch | 111 | 3/32" | 7/16" | 5/8" | 90a | round | black | standard |
zusav90112 | viton | inch | 112 | 3/32" | 1/2" | 11/16" | 90a | round | black | standard |
zusav90113 | viton | inch | 113 | 3/32" | 9/16" | 3/4" | 90a | round | black | standard |
zusav90114 | viton | inch | 114 | 3/32" | 5/8" | 13/16" | 90a | round | black | standard |
zusav90115 | viton | inch | 115 | 3/32" | 11/16" | 7/8" | 90a | round | black | standard |
zusav90116 | viton | inch | 116 | 3/32" | 3/4" | 15/16" | 90a | round | black | standard |
zusav90117 | viton | inch | 117 | 3/32" | 13/16" | 1" | 90a | round | black | standard |
zusav90118 | viton | inch | 118 | 3/32" | 7/8" | 1-1/16" | 90a | round | black | standard |
zusav90119 | viton | inch | 119 | 3/32" | 15/16" | 1-1/8" | 90a | round | black | standard |
zusav90120 | viton | inch | 120 | 3/32" | 1" | 1-3/16" | 90a | round | black | standard |
zusav90121 | viton | inch | 121 | 3/32" | 1-1/16" | 1-1/4" | 90a | round | black | standard |
zusav90122 | viton | inch | 122 | 3/32" | 1-1/8" | 1-5/16" | 90a | round | black | standard |
zusav90123 | viton | inch | 123 | 3/32" | 1-3/16" | 1-3/8" | 90a | round | black | standard |
zusav90124 | viton | inch | 124 | 3/32" | 1-1/4" | 1-7/16" | 90a | round | black | standard |
zusav90125 | viton | inch | 125 | 3/32" | 1-5/16" | 1-1/2" | 90a | round | black | standard |
zusav90126 | viton | inch | 126 | 3/32" | 1-3/8" | 1-9/16" | 90a | round | black | standard |
zusav90127 | viton | inch | 127 | 3/32" | 1-7/16" | 1-5/8" | 90a | round | black | standard |
zusav90128 | viton | inch | 128 | 3/32" | 1-1/2" | 1-11/16" | 90a | round | black | standard |
zusav90129 | viton | inch | 129 | 3/32" | 1-9/16" | 1-3/4" | 90a | round | black | standard |
zusav90130 | viton | inch | 130 | 3/32" | 1-5/8" | 1-13/16" | 90a | round | black | standard |
zusav90131 | viton | inch | 131 | 3/32" | 1-11/16" | 1-7/8" | 90a | round | black | standard |
zusav90132 | viton | inch | 132 | 3/32" | 1-3/4" | 1-15/16" | 90a | round | black | standard |
zusav90133 | viton | inch | 133 | 3/32" | 1-13/16" | 2" | 90a | round | black | standard |
zusav90134 | viton | inch | 134 | 3/32" | 1-7/8" | 2-1/16" | 90a | round | black | standard |
zusav90135 | viton | inch | 135 | 3/32" | 1-15/16" | 2-1/8" | 90a | round | black | standard |
zusav90136 | viton | inch | 136 | 3/32" | 2" | 2-3/16" | 90a | round | black | standard |
zusav90206 | viton | inch | 206 | 1/8" | 1/2" | 3/4" | 90a | round | black | standard |
zusav90208 | viton | inch | 208 | 1/8" | 5/8" | 7/8" | 90a | round | black | standard |
zusav90210 | viton | inch | 210 | 1/8" | 3/4" | 1" | 90a | round | black | standard |
zusav90211 | viton | inch | 211 | 1/8" | 13/16" | 1-1/16" | 90a | round | black | standard |
zusav90212 | viton | inch | 212 | 1/8" | 7/8" | 1-1/8" | 90a | round | black | standard |
zusav90213 | viton | inch | 213 | 1/8" | 15/16" | 1-3/16" | 90a | round | black | standard |
zusav90214 | viton | inch | 214 | 1/8" | 1" | 1-1/4" | 90a | round | black | standard |
zusav90215 | viton | inch | 215 | 1/8" | 1-1/16" | 1-5/16" | 90a | round | black | standard |
zusav90216 | viton | inch | 216 | 1/8" | 1-1/8" | 1-3/8" | 90a | round | black | standard |
zusav90217 | viton | inch | 217 | 1/8" | 1-3/16" | 1-7/16" | 90a | round | black | standard |
zusav90218 | viton | inch | 218 | 1/8" | 1-1/4" | 1-1/2" | 90a | round | black | standard |
zusav90219 | viton | inch | 219 | 1/8" | 1-5/16" | 1-9/16" | 90a | round | black | standard |
zusav90220 | viton | inch | 220 | 1/8" | 1-3/8" | 1-5/8" | 90a | round | black | standard |
zusav90221 | viton | inch | 221 | 1/8" | 1-7/16" | 1-11/16" | 90a | round | black | standard |
zusav90222 | viton | inch | 222 | 1/8" | 1-1/2" | 1-3/4" | 90a | round | black | standard |
zusav90223 | viton | inch | 223 | 1/8" | 1-5/8" | 1-7/8" | 90a | round | black | standard |
zusav90224 | viton | inch | 224 | 1/8" | 1-3/4" | 2" | 90a | round | black | standard |
zusav90225 | viton | inch | 225 | 1/8" | 1-7/8" | 2-1/8" | 90a | round | black | standard |
zusav90226 | viton | inch | 226 | 1/8" | 2" | 2-1/4" | 90a | round | black | standard |
zusav90227 | viton | inch | 227 | 1/8" | 2-1/8" | 2-3/8" | 90a | round | black | standard |
zusav90228 | viton | inch | 228 | 1/8" | 2-1/4" | 2-1/2" | 90a | round | black | standard |
zusav90229 | viton | inch | 229 | 1/8" | 2-3/8" | 2-5/8" | 90a | round | black | standard |
zusav90230 | viton | inch | 230 | 1/8" | 2-1/2" | 2-3/4" | 90a | round | black | standard |
zusav90231 | viton | inch | 231 | 1/8" | 2-5/8" | 2-7/8" | 90a | round | black | standard |
zusav90232 | viton | inch | 232 | 1/8" | 2-3/4" | 3" | 90a | round | black | standard |
zusav90233 | viton | inch | 233 | 1/8" | 2-7/8" | 3-1/8" | 90a | round | black | standard |
zusav90234 | viton | inch | 234 | 1/8" | 3" | 3-1/4" | 90a | round | black | standard |
zusav90235 | viton | inch | 235 | 1/8" | 3-1/8" | 3-3/8" | 90a | round | black | standard |
zusav90236 | viton | inch | 236 | 1/8" | 3-1/4" | 3-1/2" | 90a | round | black | standard |
zusav90237 | viton | inch | 237 | 1/8" | 3-3/8" | 3-5/8" | 90a | round | black | standard |
zusav90238 | viton | inch | 238 | 1/8" | 3-1/2" | 3-3/4" | 90a | round | black | standard |
zusav90240 | viton | inch | 240 | 1/8" | 3-3/4" | 4" | 90a | round | black | standard |
zusav90241 | viton | inch | 241 | 1/8" | 3-7/8" | 4-1/8" | 90a | round | black | standard |
zusav90242 | viton | inch | 242 | 1/8" | 4" | 4-1/4" | 90a | round | black | standard |
zusav90310 | viton | inch | 310 | 3/16" | 1/2" | 7/8" | 90a | round | black | standard |
zusav90314 | viton | inch | 314 | 3/16" | 3/4" | 1-1/8" | 90a | round | black | standard |
zusav90318 | viton | inch | 318 | 3/16" | 1" | 1-3/8" | 90a | round | black | standard |
zusav90322 | viton | inch | 322 | 3/16" | 1-1/4" | 1-5/8" | 90a | round | black | standard |
zusav90325 | viton | inch | 325 | 3/16" | 1-1/2" | 1-7/8" | 90a | round | black | standard |
zusav90326 | viton | inch | 326 | 3/16" | 1-5/8" | 2" | 90a | round | black | standard |
zusav90327 | viton | inch | 327 | 3/16" | 1-3/4" | 2-1/8" | 90a | round | black | standard |
zusav90328 | viton | inch | 328 | 3/16" | 1-7/8" | 2-1/4" | 90a | round | black | standard |
zusav90329 | viton | inch | 329 | 3/16" | 2" | 2-3/8" | 90a | round | black | standard |
zusav90330 | viton | inch | 330 | 3/16" | 2-1/8" | 2-1/2" | 90a | round | black | standard |
zusav90331 | viton | inch | 331 | 3/16" | 2-1/4" | 2-5/8" | 90a | round | black | standard |
zusav90332 | viton | inch | 332 | 3/16" | 2-3/8" | 2-3/4" | 90a | round | black | standard |
zusav90333 | viton | inch | 333 | 3/16" | 2-1/2" | 2-7/8" | 90a | round | black | standard |
zusav90334 | viton | inch | 334 | 3/16" | 2-5/8" | 3" | 90a | round | black | standard |
zusav90337 | viton | inch | 337 | 3/16" | 3" | 3-3/8" | 90a | round | black | standard |
zusav90339 | viton | inch | 339 | 3/16" | 3-1/4" | 3-5/8" | 90a | round | black | standard |
zusav90340 | viton | inch | 340 | 3/16" | 3-3/8" | 3-3/4" | 90a | round | black | standard |
zusav90341 | viton | inch | 341 | 3/16" | 3-1/2" | 3-7/8" | 90a | round | black | standard |
zusav90345 | viton | inch | 345 | 3/16" | 4" | 4-3/8" | 90a | round | black | standard |
zusav90342 | viton | inch | 342 | 3/16" | 3-5/8" | 4" | 90a | round | black | standard |
zusav90343 | viton | inch | 343 | 3/16" | 3-3/4" | 4-1/8" | 90a | round | black | standard |
zusav90344 | viton | inch | 344 | 3/16" | 3-7/8" | 4-1/4" | 90a | round | black | standard |
zusav90345 | viton | inch | 345 | 3/16" | 4" | 4-3/8" | 90a | round | black | standard |
zusav90346 | viton | inch | 346 | 3/16" | 4-1/8" | 4-1/2" | 90a | round | black | standard |
zusav90347 | viton | inch | 347 | 3/16" | 4-1/4" | 4-5/8" | 90a | round | black | standard |
zusav90348 | viton | inch | 348 | 3/16" | 4-3/8" | 4-3/4" | 90a | round | black | standard |
zusav90349 | viton | inch | 349 | 3/16" | 4-1/2" | 4-7/8" | 90a | round | black | standard |
zusav90353 | viton | inch | 353 | 3/16" | 5" | 5-3/8" | 90a | round | black | standard |
zusav90361 | viton | inch | 361 | 3/16" | 6" | 6-3/8" | 90a | round | black | standard |
zusav90902 | viton | inch | 902 | 90a | round | black | standard | |||
zusav90903 | viton | inch | 903 | 90a | round | black | standard | |||
zusav90904 | viton | inch | 904 | 90a | round | black | standard | |||
zusav90905 | viton | inch | 905 | 90a | round | black | standard | |||
zusav90906 | viton | inch | 906 | 90a | round | black | standard | |||
zusav90907 | viton | inch | 907 | 90a | round | black | standard | |||
zusav90908 | viton | inch | 908 | 90a | round | black | standard | |||
zusav90909 | viton | inch | 909 | 90a | round | black | standard | |||
zusav90910 | viton | inch | 910 | 90a | round | black | standard | |||
zusav90912 | viton | inch | 912 | 90a | round | black | standard | |||
zusav90913 | viton | inch | 913 | 90a | round | black | standard | |||
zusav90916 | viton | inch | 916 | 90a | round | black | standard | |||
zusav90920 | viton | inch | 920 | 90a | round | black | standard | |||
zusav90924 | viton | inch | 924 | 90a | round | black | standard | |||
zusav90932 | viton | inch | 932 | 90a | round | black | standard |
Loading...
Material | Fluororubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Viton |
---|---|---|---|---|---|
Durometer | 90A | Hardness | Hard | Cross Section Shape | Round |
Color | Black | Grade | Standard | Temperature Range | -15° to 400° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy