(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Hard Viton O-Rings【2-100 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Hard Viton O-Rings

Hard durometer makes these stronger and more resistant to abrasion than standard Viton. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAV90024

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusav90003vitoninch0031/16"1/16"3/16"90aroundblackstandard
zusav90004vitoninch0041/16"5/64"13/64"90aroundblackstandard
zusav90005vitoninch0051/16"3/32"7/32"90aroundblackstandard
zusav90006vitoninch0061/16"1/8"1/4"90aroundblackstandard
zusav90007vitoninch0071/16"5/32"9/32"90aroundblackstandard
zusav90008vitoninch0081/16"3/16"5/16"90aroundblackstandard
zusav90009vitoninch0091/16"7/32"11/32"90aroundblackstandard
zusav90010vitoninch0101/16"1/4"3/8"90aroundblackstandard
zusav90011vitoninch0111/16"5/16"7/16"90aroundblackstandard
zusav90012vitoninch0121/16"3/8"1/2"90aroundblackstandard
zusav90013vitoninch0131/16"7/16"9/16"90aroundblackstandard
zusav90014vitoninch0141/16"1/2"5/8"90aroundblackstandard
zusav90015vitoninch0151/16"9/16"11/16"90aroundblackstandard
zusav90016vitoninch0161/16"5/8"3/4"90aroundblackstandard
zusav90017vitoninch0171/16"11/16"13/16"90aroundblackstandard
zusav90018vitoninch0181/16"3/4"7/8"90aroundblackstandard
zusav90019vitoninch0191/16"13/16"15/16"90aroundblackstandard
zusav90020vitoninch0201/16"7/8"1"90aroundblackstandard
zusav90021vitoninch0211/16"15/16"1-1/16"90aroundblackstandard
zusav90022vitoninch0221/16"1"1-1/8"90aroundblackstandard
zusav90023vitoninch0231/16"1-1/16"1-3/16"90aroundblackstandard
zusav90024vitoninch0241/16"1-1/8"1-1/4"90aroundblackstandard
zusav90025vitoninch0251/16"1-3/16"1-5/16"90aroundblackstandard
zusav90026vitoninch0261/16"1-1/4"1-3/8"90aroundblackstandard
zusav90027vitoninch0271/16"1-5/16"1-7/16"90aroundblackstandard
zusav90028vitoninch0281/16"1-3/8"1-1/2"90aroundblackstandard
zusav90029vitoninch0291/16"1-1/2"1-5/8"90aroundblackstandard
zusav90030vitoninch0301/16"1-5/8"1-3/4"90aroundblackstandard
zusav90031vitoninch0311/16"1-3/4"1-7/8"90aroundblackstandard
zusav90032vitoninch0321/16"1-7/8"2"90aroundblackstandard
zusav90033vitoninch0331/16"2"2-1/8"90aroundblackstandard
zusav90104vitoninch1043/32"1/8"5/16"90aroundblackstandard
zusav90105vitoninch1053/32"5/32"11/32"90aroundblackstandard
zusav90106vitoninch1063/32"3/16"3/8"90aroundblackstandard
zusav90107vitoninch1073/32"7/32"13/32"90aroundblackstandard
zusav90108vitoninch1083/32"1/4"7/16"90aroundblackstandard
zusav90109vitoninch1093/32"5/16"1/2"90aroundblackstandard
zusav90110vitoninch1103/32"3/8"9/16"90aroundblackstandard
zusav90111vitoninch1113/32"7/16"5/8"90aroundblackstandard
zusav90112vitoninch1123/32"1/2"11/16"90aroundblackstandard
zusav90113vitoninch1133/32"9/16"3/4"90aroundblackstandard
zusav90114vitoninch1143/32"5/8"13/16"90aroundblackstandard
zusav90115vitoninch1153/32"11/16"7/8"90aroundblackstandard
zusav90116vitoninch1163/32"3/4"15/16"90aroundblackstandard
zusav90117vitoninch1173/32"13/16"1"90aroundblackstandard
zusav90118vitoninch1183/32"7/8"1-1/16"90aroundblackstandard
zusav90119vitoninch1193/32"15/16"1-1/8"90aroundblackstandard
zusav90120vitoninch1203/32"1"1-3/16"90aroundblackstandard
zusav90121vitoninch1213/32"1-1/16"1-1/4"90aroundblackstandard
zusav90122vitoninch1223/32"1-1/8"1-5/16"90aroundblackstandard
zusav90123vitoninch1233/32"1-3/16"1-3/8"90aroundblackstandard
zusav90124vitoninch1243/32"1-1/4"1-7/16"90aroundblackstandard
zusav90125vitoninch1253/32"1-5/16"1-1/2"90aroundblackstandard
zusav90126vitoninch1263/32"1-3/8"1-9/16"90aroundblackstandard
zusav90127vitoninch1273/32"1-7/16"1-5/8"90aroundblackstandard
zusav90128vitoninch1283/32"1-1/2"1-11/16"90aroundblackstandard
zusav90129vitoninch1293/32"1-9/16"1-3/4"90aroundblackstandard
zusav90130vitoninch1303/32"1-5/8"1-13/16"90aroundblackstandard
zusav90131vitoninch1313/32"1-11/16"1-7/8"90aroundblackstandard
zusav90132vitoninch1323/32"1-3/4"1-15/16"90aroundblackstandard
zusav90133vitoninch1333/32"1-13/16"2"90aroundblackstandard
zusav90134vitoninch1343/32"1-7/8"2-1/16"90aroundblackstandard
zusav90135vitoninch1353/32"1-15/16"2-1/8"90aroundblackstandard
zusav90136vitoninch1363/32"2"2-3/16"90aroundblackstandard
zusav90206vitoninch2061/8"1/2"3/4"90aroundblackstandard
zusav90208vitoninch2081/8"5/8"7/8"90aroundblackstandard
zusav90210vitoninch2101/8"3/4"1"90aroundblackstandard
zusav90211vitoninch2111/8"13/16"1-1/16"90aroundblackstandard
zusav90212vitoninch2121/8"7/8"1-1/8"90aroundblackstandard
zusav90213vitoninch2131/8"15/16"1-3/16"90aroundblackstandard
zusav90214vitoninch2141/8"1"1-1/4"90aroundblackstandard
zusav90215vitoninch2151/8"1-1/16"1-5/16"90aroundblackstandard
zusav90216vitoninch2161/8"1-1/8"1-3/8"90aroundblackstandard
zusav90217vitoninch2171/8"1-3/16"1-7/16"90aroundblackstandard
zusav90218vitoninch2181/8"1-1/4"1-1/2"90aroundblackstandard
zusav90219vitoninch2191/8"1-5/16"1-9/16"90aroundblackstandard
zusav90220vitoninch2201/8"1-3/8"1-5/8"90aroundblackstandard
zusav90221vitoninch2211/8"1-7/16"1-11/16"90aroundblackstandard
zusav90222vitoninch2221/8"1-1/2"1-3/4"90aroundblackstandard
zusav90223vitoninch2231/8"1-5/8"1-7/8"90aroundblackstandard
zusav90224vitoninch2241/8"1-3/4"2"90aroundblackstandard
zusav90225vitoninch2251/8"1-7/8"2-1/8"90aroundblackstandard
zusav90226vitoninch2261/8"2"2-1/4"90aroundblackstandard
zusav90227vitoninch2271/8"2-1/8"2-3/8"90aroundblackstandard
zusav90228vitoninch2281/8"2-1/4"2-1/2"90aroundblackstandard
zusav90229vitoninch2291/8"2-3/8"2-5/8"90aroundblackstandard
zusav90230vitoninch2301/8"2-1/2"2-3/4"90aroundblackstandard
zusav90231vitoninch2311/8"2-5/8"2-7/8"90aroundblackstandard
zusav90232vitoninch2321/8"2-3/4"3"90aroundblackstandard
zusav90233vitoninch2331/8"2-7/8"3-1/8"90aroundblackstandard
zusav90234vitoninch2341/8"3"3-1/4"90aroundblackstandard
zusav90235vitoninch2351/8"3-1/8"3-3/8"90aroundblackstandard
zusav90236vitoninch2361/8"3-1/4"3-1/2"90aroundblackstandard
zusav90237vitoninch2371/8"3-3/8"3-5/8"90aroundblackstandard
zusav90238vitoninch2381/8"3-1/2"3-3/4"90aroundblackstandard
zusav90240vitoninch2401/8"3-3/4"4"90aroundblackstandard
zusav90241vitoninch2411/8"3-7/8"4-1/8"90aroundblackstandard
zusav90242vitoninch2421/8"4"4-1/4"90aroundblackstandard
zusav90310vitoninch3103/16"1/2"7/8"90aroundblackstandard
zusav90314vitoninch3143/16"3/4"1-1/8"90aroundblackstandard
zusav90318vitoninch3183/16"1"1-3/8"90aroundblackstandard
zusav90322vitoninch3223/16"1-1/4"1-5/8"90aroundblackstandard
zusav90325vitoninch3253/16"1-1/2"1-7/8"90aroundblackstandard
zusav90326vitoninch3263/16"1-5/8"2"90aroundblackstandard
zusav90327vitoninch3273/16"1-3/4"2-1/8"90aroundblackstandard
zusav90328vitoninch3283/16"1-7/8"2-1/4"90aroundblackstandard
zusav90329vitoninch3293/16"2"2-3/8"90aroundblackstandard
zusav90330vitoninch3303/16"2-1/8"2-1/2"90aroundblackstandard
zusav90331vitoninch3313/16"2-1/4"2-5/8"90aroundblackstandard
zusav90332vitoninch3323/16"2-3/8"2-3/4"90aroundblackstandard
zusav90333vitoninch3333/16"2-1/2"2-7/8"90aroundblackstandard
zusav90334vitoninch3343/16"2-5/8"3"90aroundblackstandard
zusav90337vitoninch3373/16"3"3-3/8"90aroundblackstandard
zusav90339vitoninch3393/16"3-1/4"3-5/8"90aroundblackstandard
zusav90340vitoninch3403/16"3-3/8"3-3/4"90aroundblackstandard
zusav90341vitoninch3413/16"3-1/2"3-7/8"90aroundblackstandard
zusav90345vitoninch3453/16"4"4-3/8"90aroundblackstandard
zusav90342vitoninch3423/16"3-5/8"4"90aroundblackstandard
zusav90343vitoninch3433/16"3-3/4"4-1/8"90aroundblackstandard
zusav90344vitoninch3443/16"3-7/8"4-1/4"90aroundblackstandard
zusav90345vitoninch3453/16"4"4-3/8"90aroundblackstandard
zusav90346vitoninch3463/16"4-1/8"4-1/2"90aroundblackstandard
zusav90347vitoninch3473/16"4-1/4"4-5/8"90aroundblackstandard
zusav90348vitoninch3483/16"4-3/8"4-3/4"90aroundblackstandard
zusav90349vitoninch3493/16"4-1/2"4-7/8"90aroundblackstandard
zusav90353vitoninch3533/16"5"5-3/8"90aroundblackstandard
zusav90361vitoninch3613/16"6"6-3/8"90aroundblackstandard
zusav90902vitoninch902   90aroundblackstandard
zusav90903vitoninch903   90aroundblackstandard
zusav90904vitoninch904   90aroundblackstandard
zusav90905vitoninch905   90aroundblackstandard
zusav90906vitoninch906   90aroundblackstandard
zusav90907vitoninch907   90aroundblackstandard
zusav90908vitoninch908   90aroundblackstandard
zusav90909vitoninch909   90aroundblackstandard
zusav90910vitoninch910   90aroundblackstandard
zusav90912vitoninch912   90aroundblackstandard
zusav90913vitoninch913   90aroundblackstandard
zusav90916vitoninch916   90aroundblackstandard
zusav90920vitoninch920   90aroundblackstandard
zusav90924vitoninch924   90aroundblackstandard
zusav90932vitoninch932   90aroundblackstandard
Part Number
ZUSAV90024
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1-1/8"0240.070"1/16"1.114"1-1/8"1.254"1-1/4"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 90A Hardness Hard Cross Section Shape Round
Color Black Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAV90024 in the Chemical-Resistant Hard Viton O-Rings series.

Products like this...

Part Number
ZUSAV90006
ZUSAV90007
ZUSAV90008
ZUSAV90025
ZUSAV90026
ZUSAV90027
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

81 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

100 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

100 Pieces Per Package

1 Pack(s)

81 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

50 Pieces Per Package

1 Pack(s)

81 Days

1-5/16"1-3/16"0250.070"1/16"1.176"1-3/16"1.316"1-5/16"

50 Pieces Per Package

1 Pack(s)

Quote

1-3/8"1-1/4"0260.070"1/16"1.239"1-1/4"1.379"1-3/8"

50 Pieces Per Package

1 Pack(s)

81 Days

1-7/16"1-5/16"0270.070"1/16"1.301"1-5/16"1.441"1-7/16"

Additional Products in this Category

Tech Support